Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | init_task: Replace CONFIG_HAVE_GENERIC_INIT_TASK | Thomas Gleixner | 2012-05-05 | 1 | -1/+4 |
* | init_task: Create generic init_task instance | Thomas Gleixner | 2012-05-05 | 1 | -0/+1 |
* | kbuild: move compile.h to include/generated | Sam Ravnborg | 2009-12-12 | 1 | -6/+2 |
* | kbuild: fix make V=1 | Sam Ravnborg | 2008-02-11 | 1 | -0/+1 |
* | kbuild: silence CHK/UPD messages according to $(quiet) | Mike Frysinger | 2008-02-09 | 1 | -1/+3 |
* | kbuild: enable 'make CFLAGS=...' to add additional options to CC | Sam Ravnborg | 2007-10-14 | 1 | -1/+1 |
* | [PATCH] disable init/initramfs.c | Jean-Paul Saman | 2007-02-11 | 1 | -1/+6 |
* | [PATCH] fix linux banner format string | Roman Zippel | 2007-01-10 | 1 | -1/+9 |
* | [PATCH] build compile.h earlier | Andrew Morton | 2006-12-22 | 1 | -9/+0 |
* | [PATCH] Fix linux banner utsname information | Herbert Poetzl | 2006-12-08 | 1 | -0/+1 |
* | [PATCH] devfs: Remove devfs from the init code | Greg Kroah-Hartman | 2006-06-26 | 1 | -1/+0 |
* | kbuild: "PREEMPT" in UTS_VERSION | Sam Ravnborg | 2005-07-14 | 1 | -1/+2 |
* | Linux-2.6.12-rc2v2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+28 |
index : android-sdk/kernel-video | ||
Integrated Android Product SDK Hardened Software - Kernel Changes for Android Video and Display Subsystems. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |