Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | kernel/configs.c: include MODULE_*() when CONFIG_IKCONFIG_PROC=n | Stephen Boyd | 2011-07-25 | 1 | -2/+2 |
* | llseek: automatically add .llseek fop | Arnd Bergmann | 2010-10-15 | 1 | -0/+1 |
* | kernel/configs.c: remove useless comments | WANG Cong | 2008-10-20 | 1 | -9/+0 |
* | kernel: use non-racy method for proc entries creation | Denis V. Lunev | 2008-04-29 | 1 | -2/+2 |
* | proc: remove proc_root from drivers | Alexey Dobriyan | 2008-04-29 | 1 | -3/+2 |
* | use simple_read_from_buffer in kernel/ | Akinobu Mita | 2007-05-09 | 1 | -12/+3 |
* | [PATCH] struct seq_operations and struct file_operations constification | Helge Deller | 2006-12-07 | 1 | -1/+1 |
* | Remove obsolete #include <linux/config.h> | Jörn Engel | 2006-06-30 | 1 | -1/+0 |
* | update the email address of Randy Dunlap | Adrian Bunk | 2006-01-03 | 1 | -1/+1 |
* | Linux-2.6.12-rc2v2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+118 |
index : android-sdk/kernel-video | ||
Integrated Android Product SDK Hardened Software - Kernel Changes for Android Video and Display Subsystems. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |