aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sysctl: fix null checking in bin_dn_node_address()Xi Wang2013-03-031-1/+2
* pidns: Use task_active_pid_ns where appropriateEric W. Biederman2012-11-191-1/+1
* mm: prepare for removal of obsolete /proc/sys/vm/nr_pdflush_threadsWanpeng Li2012-07-311-1/+1
* binary_sysctl(): fix memory leakMichel Lespinasse2011-12-201-1/+1
* ipv4: NET_IPV4_ROUTE_GC_INTERVAL removalVasily Averin2011-10-031-1/+1
* xfs: remove subdirectoriesChristoph Hellwig2011-08-121-1/+1
* open-style analog of vfs_path_lookup()Al Viro2011-03-141-18/+1
* Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/jiko...Linus Torvalds2011-01-131-1/+1
|\
| * tree-wide: fix comment/printk typosUwe Kleine-König2010-11-011-1/+1
* | x86, NMI: Add back unknown_nmi_panic and nmi_watchdog sysctlsDon Zickus2010-12-091-1/+0
|/
* sysctl: don't use own implementation of hex_to_bin()Andy Shevchenko2010-05-251-6/+3
* ipv4: remove ip_rt_secret timer (v4)Neil Horman2010-05-081-1/+0
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-0/+1
* Switch may_open() and break_lease() to passing O_...Al Viro2010-03-031-5/+2
* SYSCTL: Print binary sysctl warnings (nearly) only onceAndi Kleen2009-12-231-1/+30
* [sysctl] Fix breakage on systems with older glibcAndi Kleen2009-12-161-0/+7
* sysctl binary: Reorder the tests to process wild card entries first.Eric W. Biederman2009-11-121-8/+7
* sysctl: sysctl_binary.c Fix compilation when !CONFIG_NETEric W. Biederman2009-11-121-15/+20
* sysctl: Warn about all uses of sys_sysctl.Eric W. Biederman2009-11-111-7/+1
* sysctl: Reduce sys_sysctl to a compatibility wrapper around /proc/sysEric W. Biederman2009-11-111-102/+1383
* sysctl: Make do_sysctl staticEric W. Biederman2009-11-061-1/+1
* sysctl: Introduce a generic compat sysctl sysctlEric W. Biederman2009-11-061-0/+50
* sysctl: Refactor the binary sysctl handling to remove duplicate codeEric W. Biederman2009-11-061-65/+58
* sysctl: Separate the binary sysctl logic into it's own file.Eric W. Biederman2009-11-061-0/+185