aboutsummaryrefslogtreecommitdiffstats
path: root/mm
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-06-104-2/+81
|\
| * hugetlbfs: fix mmap failure in unaligned size requestNaoya Horiguchi2013-05-111-1/+6
| * mm: swap: mark swap pages writeback before queueing for direct IOMel Gorman2013-05-071-0/+15
| * swap: redirty page if page write fails on swap fileJerome Marchand2013-05-071-0/+2
| * mm: allow arch code to control the user page table ceilingHugh Dickins2013-05-071-2/+2
| * vm: add vm_iomap_memory() helper functionLinus Torvalds2013-04-251-0/+47
| * hugetlbfs: add swap entry check in follow_hugetlb_page()Naoya Horiguchi2013-04-251-1/+11
* | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-04-171-0/+1
|\ \
| * | Merge tag 'v3.8.8' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/l...Dan Murphy2013-04-171-0/+1
| |\|
| | * x86-32: Fix possible incomplete TLB invalidate with PAE pagetablesDave Hansen2013-04-161-0/+1
* | | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-04-162-2/+2
|\| |
| * | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-04-122-2/+2
| |\|
| | * mm: prevent mmap_cache race in find_vma()Jan Stancek2013-04-122-2/+2
* | | Merge remote-tracking branch 'origin/p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-04-021-2/+6
|\| |
| * | Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-03-281-2/+6
| |\|
| | * mm/hugetlb: fix total hugetlbfs pages count when using memory overcommit acco...Wanpeng Li2013-03-281-2/+6
* | | Merge branch 'android-3.8' of ti-android-kernel/kernel-common into p-ti-andro...Praneeth Bajjuri2013-03-203-5/+55
|\ \ \ | |/ / |/| |
| * | mm: vmscan: Add a debug file for shrinkersRebecca Schultz Zavin2013-02-191-0/+44
| * | ashmem: Add shmem_set_file to mm/shmem.cJohn Stultz2013-02-191-4/+9
| * | mm: Add min_free_order_shift tunable.Arve Hjønnevåg2013-02-191-1/+2
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-182-9/+1
|\ \ \ | | |/ | |/|
| * | Fix: compat_rw_copy_check_uvector() misuse in aio, readv, writev, and securit...Mathieu Desnoyers2013-03-141-8/+0
| * | mm/mempolicy.c: fix wrong sp_node insertionHillf Danton2013-03-141-1/+1
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-041-0/+27
|\| |
| * | mm: do not grow the stack vma just because of an overrun on preceding vmaLinus Torvalds2013-03-031-0/+27
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-02-283-44/+66
|\| |
| * | mm/fadvise.c: drain all pagevecs if POSIX_FADV_DONTNEED fails to discard all ...Mel Gorman2013-02-281-2/+16
| * | tmpfs: fix use-after-free of mempolicy objectGreg Thelen2013-02-281-2/+8
| * | mmu_notifier_unregister NULL Pointer deref and multiple ->release() calloutsRobin Holt2013-02-281-40/+42
| |/
* / mm: Allow arch code to control the user page table ceilingHugh Dickins2013-02-271-2/+2
|/
* mm: fix pageblock bitmap allocationLinus Torvalds2013-02-181-6/+9
* mm: cma: fix accounting of CMA pages placed in high memoryMarek Szyprowski2013-02-121-0/+4
* memcg: fix kmemcg registration for late cachesGlauber Costa2013-02-121-1/+3
* mm: don't overwrite mm->def_flags in do_mlockall()Gerald Schaefer2013-02-121-3/+3
* mm: fix wrong comments about anon_vma lockYuanhan Liu2013-02-051-1/+1
* mm/hugetlb: set PTE as huge in hugetlb_change_protection and remove_migration...Tony Lu2013-02-052-1/+4
* thp: avoid dumping huge zero pageKirill A. Shutemov2013-02-051-0/+4
* mm: compaction: partially revert capture of suitable high-order pageMel Gorman2013-01-113-107/+21
* mm: thp: acquire the anon_vma rwsem for write during splitMel Gorman2013-01-111-2/+13
* mm: mmap: annotate vm_lock_anon_vma locking properly for lockdepJiri Kosina2013-01-111-1/+1
* mm: bootmem: fix free_all_bootmem_core() with odd bitmap alignmentMax Filippov2013-01-111-6/+18
* mm: use aligned zone start for pfn_to_bitidx calculationLaura Abbott2013-01-111-1/+1
* mm: compaction: fix echo 1 > compact_memory return error issueJason Liu2013-01-111-4/+2
* mm: memblock: fix wrong memmove size in memblock_merge_regions()Lin Feng2013-01-111-1/+2
* mm: migrate: check page_count of THP before migratingMel Gorman2013-01-111-1/+13
* mm: reinstante dropped pmd_trans_splitting() checkLinus Torvalds2013-01-091-0/+8
* mm: limit mmu_gather batching to fix soft lockups on !CONFIG_PREEMPTMichal Hocko2013-01-041-0/+5
* mm: fix zone_watermark_ok_safe() accounting of isolated pagesBartlomiej Zolnierkiewicz2013-01-042-51/+2
* MM: vmscan: remove __devinit attribute.Greg Kroah-Hartman2013-01-031-2/+2
* mm: mempolicy: Convert shared_policy mutex to spinlockMel Gorman2013-01-021-20/+48