aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* memory-hotplug, mm/sparse.c: clear the memory to store struct pageWen Congyang2012-12-111-1/+2
* memory-hotplug: update mce_bad_pages when removing the memoryWen Congyang2012-12-111-0/+22
* mm/vmemmap: fix wrong use of virt_to_pageJianguo Wu2012-11-301-6/+4
* mm/sparse: remove index_init_lockGavin Shan2012-07-311-13/+1
* mm/sparse: more checks on mem_section numberGavin Shan2012-07-311-0/+2
* mm/sparse: optimize sparse_index_allocGavin Shan2012-07-311-6/+4
* mm: setup pageblock_order before it's used by sparsememXishi Qiu2012-07-311-0/+3
* mm: sparse: fix usemap allocation above node descriptor sectionYinghai Lu2012-07-111-5/+13
* mm: sparse: fix section usemap placement calculationYinghai Lu2012-07-111-1/+1
* mm: remove sparsemem allocation details from the bootmem allocatorJohannes Weiner2012-05-291-13/+12
* bootmem/sparsemem: remove limit constraint in alloc_bootmem_sectionNishanth Aravamudan2012-03-211-19/+11
* mm: Map most files to use export.h instead of module.hPaul Gortmaker2011-10-311-1/+1
* mm: make some struct page's constIan Campbell2011-07-251-1/+1
* Fix common misspellingsLucas De Marchi2011-03-311-1/+1
* thp: remove PG_buddyAndrea Arcangeli2011-01-131-2/+2
* sparsemem: on no vmemmap path put mem_map on node high tooYinghai Lu2010-05-251-3/+6
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-301-0/+1
* sparsemem: Fix compilation on PowerPCYinghai Lu2010-03-011-4/+7
* sparsemem: Put mem map for one node together.Yinghai Lu2010-02-121-1/+110
* sparsemem: Put usemap for one node togetherYinghai Lu2010-02-121-18/+66
* memory hotplug: alloc page from other node in memory onlineShaohua Li2009-09-221-3/+6
* mm: mminit_validate_memmodel_limits(): remove redundant testCyrill Gorcunov2009-04-011-3/+1
* meminit section warningsAl Viro2008-11-301-1/+1
* mm/sparse.c: removed duplicated includeHuang Weiyi2008-08-121-1/+0
* make mm/sparse.c: make a function staticAdrian Bunk2008-07-261-1/+1
* memory hotplug: allocate usemap on the section with pgdatYasunori Goto2008-07-241-1/+77
* mm: make defensive checks around PFN values registered for memory usageMel Gorman2008-07-241-8/+29
* revert "memory hotplug: allocate usemap on the section with pgdat"Andrew Morton2008-04-301-13/+2
* mm: remove remaining __FUNCTION__ occurrencesHarvey Harrison2008-04-301-2/+2
* memory hotplug: free memmaps allocated by bootmemYasunori Goto2008-04-281-4/+47
* memory hotplug: allocate usemap on the section with pgdatYasunori Goto2008-04-281-2/+13
* memory hotplug: align memmap to page sizeYasunori Goto2008-04-281-2/+2
* memory hotplug: register section/node id to freeYasunori Goto2008-04-281-2/+1
* hotplug memory remove: generic __remove_pages() supportBadari Pulavarty2008-04-281-3/+42
* x86_64/mm: check and print vmemmap allocation continuousYinghai Lu2008-04-261-0/+5
* mm: make mem_map allocation continuousYinghai Lu2008-04-261-3/+29
* mm: sparsemem memory_present() fixIngo Molnar2008-04-151-0/+10
* mm: fix section mismatch warning in sparse.cSam Ravnborg2008-02-051-1/+1
* is_vmalloc_addr(): Check if an address is within the vmalloc boundariesChristoph Lameter2008-02-051-9/+1
* mm/sparse.c: improve the error handling for sparse_add_one_section()WANG Cong2007-12-171-6/+12
* mm/sparse.c: check the return value of sparse_index_alloc()WANG Cong2007-12-171-0/+2
* Revert "x86_64: allocate sparsemem memmap above 4G"Linus Torvalds2007-10-291-11/+0
* memory hotplug: Hot-add with sparsemem-vmemmapYasunori Goto2007-10-161-3/+22
* Fix corruption of memmap on IA64 SPARSEMEM when mem_section is not a power of 2Mel Gorman2007-10-161-3/+51
* Generic Virtual Memmap support for SPARSEMEMChristoph Lameter2007-10-161-4/+17
* sparsemem: record when a section has a valid mem_mapAndy Whitcroft2007-10-161-4/+5
* sparsemem: clean up spelling error in commentsAndy Whitcroft2007-10-161-1/+1
* sparsemem: ensure we initialise the node mapping for SPARSEMEM_STATICAndy Whitcroft2007-08-221-4/+10
* x86_64: fix section mismatch warning in init.cSam Ravnborg2007-07-221-1/+1
* Move three functions that are only needed for CONFIG_MEMORY_HOTPLUGStephen Rothwell2007-06-081-21/+21