aboutsummaryrefslogtreecommitdiffstats
path: root/sound
Commit message (Expand)AuthorAgeFilesLines
* OMAPDSS: HDMI: Fix GPA Channel Setting and Channel Allocation for 6-ChannelsAngela Stegmaier2013-07-221-4/+2
* ASoC: omap-hdmi-card: Remove redundant printMisael Lopez Cruz2013-07-221-2/+0
* ASoC: DRA7: dra7-evm: HACK: Set McASP DMA reqs in sDMA crossbarMisael Lopez Cruz2013-07-221-0/+15
* ASoC: DRA7: dra7-evm: Add initial support for DRA7 EVMMisael Lopez Cruz2013-07-223-0/+327
* ASoC: DRA7: atl: Add initial support for Audio Tracking LogicMisael Lopez Cruz2013-07-223-0/+322
* ASoC: davinci-mcasp: Add hw_rule for buffer_size when using AFIFOAngela Stegmaier2013-07-221-1/+80
* ASoC: davinci-mcasp: Add support for using McASP DATA portAngela Stegmaier2013-07-222-4/+21
* ASoC: davinci-mcasp: HACK: Add MCASP_VERSION_4 supportMisael Lopez Cruz2013-07-223-52/+143
* ASoC: davinci-mcasp: Add support for 1-channelMisael Lopez Cruz2013-07-221-2/+2
* ASoC: davinci-mcasp: Pass pin inactive state via DTMisael Lopez Cruz2013-07-222-1/+28
* ASoC: davinci-mcasp: Wait until TX AFIFO is not emptyMisael Lopez Cruz2013-07-221-2/+31
* ASoC: davinci-mcasp: Fix receive right-rotation valueMisael Lopez Cruz2013-07-221-3/+8
* ASoC: davinci-mcasp: Keep TX and RX format symmetricMisael Lopez Cruz2013-07-221-27/+17
* ASoC: davinci-mcasp: Enable TX FSG for master modeMisael Lopez Cruz2013-07-221-1/+36
* ASoC: davinci-mcasp: Remove unnecesary runtime PM callsMisael Lopez Cruz2013-07-221-17/+0
* ASoC: davinci-mcasp: Apply symmetry on sample bitsMisael Lopez Cruz2013-07-222-1/+17
* ASoC: davinci-mcasp: Active slots depend on active serializersMisael Lopez Cruz2013-07-222-7/+51
* ASoC: davinci-mcasp: Simplify channels retrievalMisael Lopez Cruz2013-07-221-4/+1
* ASoC: omap-pcm: Initialize DMA slave configMisael Lopez Cruz2013-07-221-1/+1
* ASoC: davinci: fix sample rotationDaniel Mack2013-06-211-3/+4
* ASoC: McASP: Fix receive clock polarity in DAIFMT_NB_NF mode.Marek Belisko2013-06-211-1/+1
* ASoC: McASP: Add pins output direction for rx clocks when configured in CBS_C...Marek Belisko2013-06-211-1/+4
* ASoC: davinci-mcasp: Add Support BCLK-to-LRCLK ratio for TDM modesMichal Bachraty2013-06-212-4/+5
* ASoC: davinci-pcm, davinci-mcasp: Clean up active_serializersMichal Bachraty2013-06-213-10/+10
* ASoC: davinci-mcasp: don't overwrite DIT settingsYegor Yefremov2013-06-211-12/+13
* ASoC: davinci-mcasp: don't configure AFSX direction in DIT modeYegor Yefremov2013-06-211-3/+0
* ASoC: davinci-mcasp: clean up davinci_hw_common_param()Daniel Mack2013-06-211-23/+11
* ASoC: davinci-mcasp: Add support for multichannel playbackMichal Bachraty2013-06-213-15/+68
* ASoC: McASP: Fix data rotation for playback. Enables 24bit audio playbackMichal Bachraty2013-06-211-1/+1
* Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-06-1228-2728/+1773
|\
| * ASoC: OMAP4+: AESS: aess_mem: Activate AESS for memory/register accessJyri Sarha2013-06-111-5/+31
| * ASoC: OMAP: ABE: Pick working ABE support from LDC audio branchJyri Sarha2013-06-1028-2723/+1742
* | Merge tag 'v3.8.12' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/...Dan Murphy2013-05-0816-32/+60
|\ \
| * | ASoC: max98088: Fix logging of hardware revision.Dylan Reid2013-05-071-1/+1
| * | ALSA: hda - Add the support for ALC286 codecKailang Yang2013-05-071-0/+6
| * | ALSA: USB: adjust for changed 3.8 USB APIClemens Ladisch2013-05-077-12/+3
| * | ALSA: usb-audio: Fix autopm error during probingTakashi Iwai2013-05-071-1/+3
| * | ALSA: usb-audio: disable autopm for MIDI devicesClemens Ladisch2013-05-071-11/+2
| * | ALSA: usb: Add quirk for 192KHz recording on E-Mu devicesCalvin Owens2013-05-074-1/+4
| * | ALSA: snd-usb: try harder to find USB_DT_CS_ENDPOINTDaniel Mack2013-05-071-0/+8
| * | ALSA: emu10k1: Fix dock firmware loadingTakashi Iwai2013-05-071-6/+33
* | | Merge tag 'v3.8.9' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/l...Dan Murphy2013-04-291-10/+2
|\| |
| * | vm: convert snd_pcm_lib_mmap_iomem() to vm_iomap_memory() helperLinus Torvalds2013-04-251-10/+2
* | | Merge tag 'v3.8.8' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/l...Dan Murphy2013-04-175-5/+7
|\| |
| * | ASoC: wm8903: Fix the bypass to HP/LINEOUT when no DAC or ADC is runningAlban Bedel2013-04-161-0/+2
| * | ASoC: wm5102: Correct lookup of arizona struct in SYSCLK eventMark Brown2013-04-161-1/+1
| * | ASoC: core: Fix to check return value of snd_soc_update_bits_locked()Joonyoung Shim2013-04-161-1/+1
| * | ALSA: usb-audio: fix endianness bug in snd_nativeinstruments_*Eldad Zack2013-04-162-3/+3
* | | Merge branch 'omap5_audio_video-3.8.y' of git://gitorious.ti.com/~a0393947/ti...Dan Murphy2013-04-151-1/+4
|\ \ \ | | |/ | |/|
| * | ASoC: omap-abe-core: Call driver_deffered_probe_trigger only if built inPeter Ujfalusi2013-04-121-1/+4