CGit
Gitweb
index
:
android-sdk/kernel-video
dss
dsscomp
fpdlink
gc320
hdmi
hdmi-android
hdmi-linux
ion
master
omapfb
omaplfb
p-ti-android-3.12.y
p-ti-android-3.8.y
p-ti-android-3.8.y-video
p-ti-linux-3.14.y
p-ti-linux-3.14.y-android-rvc
p-ti-linux-3.14.y-common-rvc
p-ti-linux-3.14.y-mm
p-ti-linux-3.8.y
p-ti-linux-3.8.y-video
sgx
ti-linux-3.14.y
ti-linux-3.14.y-drm
ti-linux-3.14.y-drm-wip-v1
ti-linux-3.14.y-mm
ui-bringup-k3.8
ui-bringup-k3.8-sgx
vip
vip-wip
vpe
vpe-linux
zebu
Integrated Android Product SDK Hardened Software - Kernel Changes for Android Video and Display Subsystems.
Scott (ITS) Allen
about
summary
refs
log
tree
commit
diff
stats
log msg
author
committer
range
path:
root
/
tools
/
hv
Commit message (
Expand
)
Author
Age
Files
Lines
*
tools/hv: Fix string types
Tomas Hozza
2012-11-15
1
-5
/
+5
*
tools: hv: Netlink source address validation allows DoS
Tomas Hozza
2012-11-15
1
-1
/
+7
*
Tools: hv: Don't return loopback addresses
K. Y. Srinivasan
2012-10-30
1
-4
/
+9
*
tools: hv: Return the full kernel version
K. Y. Srinivasan
2012-10-30
1
-3
/
+6
*
tools/hv: Parse /etc/os-release
Ben Hutchings
2012-09-10
1
-4
/
+55
*
tools/hv: Check for read/write errors
Ben Hutchings
2012-09-10
1
-3
/
+19
*
tools/hv: Fix exit() error code
Ben Hutchings
2012-09-10
1
-11
/
+11
*
tools/hv: Fix file handle leak
Ben Hutchings
2012-09-10
1
-1
/
+2
*
Tools: hv: Implement the KVP verb - KVP_OP_GET_IP_INFO
K. Y. Srinivasan
2012-09-10
1
-3
/
+90
*
Tools: hv: Rename the function kvp_get_ip_address()
K. Y. Srinivasan
2012-09-10
1
-3
/
+3
*
Tools: hv: Implement the KVP verb - KVP_OP_SET_IP_INFO
K. Y. Srinivasan
2012-09-10
1
-0
/
+443
*
Tools: hv: Add an example script to configure an interface
K. Y. Srinivasan
2012-09-10
1
-0
/
+68
*
Tools: hv: Gather DHCP information
K. Y. Srinivasan
2012-09-10
1
-0
/
+31
*
Tools: hv: Add an example script to retrieve dhcp state
K. Y. Srinivasan
2012-09-10
1
-0
/
+28
*
Tools: hv: Gather DNS information
K. Y. Srinivasan
2012-09-04
1
-0
/
+23
*
Tools: hv: Add an example script to retrieve DNS entries
K. Y. Srinivasan
2012-09-04
1
-0
/
+13
*
Tools: hv: Correctly type string variables
K. Y. Srinivasan
2012-09-04
1
-4
/
+4
*
Tools: hv: Get rid of some unused variables
K. Y. Srinivasan
2012-09-04
1
-2
/
+1
*
Tools: hv: Gather ipv[4,6] gateway information
K. Y. Srinivasan
2012-08-17
1
-0
/
+68
*
Tools: hv: Represent the ipv6 mask using CIDR notation
K. Y. Srinivasan
2012-08-17
1
-10
/
+36
*
Tools: hv: Gather subnet information
K. Y. Srinivasan
2012-08-17
1
-2
/
+29
*
Tools: hv: Gather address family information
K. Y. Srinivasan
2012-08-17
1
-0
/
+11
*
Tools: hv: Further refactor kvp_get_ip_address()
K. Y. Srinivasan
2012-08-17
1
-52
/
+42
*
Tools: hv: Prepare to expand kvp_get_ip_address() functionality
K. Y. Srinivasan
2012-08-17
1
-45
/
+84
*
Drivers: hv: kvp: Cleanup error handling in KVP
K. Y. Srinivasan
2012-08-16
1
-33
/
+33
*
Drivers: hv: Add KVP definitions for IP address injection
K. Y. Srinivasan
2012-08-16
1
-1
/
+1
*
Tools: hv: verify origin of netlink connector message
Olaf Hering
2012-06-09
1
-3
/
+7
*
Tools: hv: Support enumeration from all the pools
K. Y. Srinivasan
2012-03-16
1
-7
/
+117
*
Tools: hv: Fully support the new KVP verbs in the user level daemon
K. Y. Srinivasan
2012-03-16
1
-1
/
+280
*
Drivers: hv: Support the newly introduced KVP messages in the driver
K. Y. Srinivasan
2012-03-16
1
-0
/
+7
*
Drivers: hv: Add new message types to enhance KVP
K. Y. Srinivasan
2012-03-13
1
-1
/
+1
*
drivers: hv: kvp: Cleanup the kernel/user protocol
K. Y. Srinivasan
2012-02-09
1
-15
/
+15
*
tools: hv: Use hyperv.h to get the KVP definitions
K. Y. Srinivasan
2012-02-09
1
-27
/
+1
*
drivers: hv: kvp: Add/cleanup connector defines
K. Y. Srinivasan
2012-02-02
1
-4
/
+0
*
Staging: hv: move hyperv code out of staging directory
Greg Kroah-Hartman
2011-10-10
1
-0
/
+500