1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
|
/*
* Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
/dts-v1/;
/include/ "dra7.dtsi"
/ {
model = "TI DRA7";
compatible = "ti,dra7-evm", "ti,dra7";
cpus {
cpu@0 {
cpu0-supply = <&avs_mpu>;
};
};
memory {
device_type = "memory";
reg = <0x80000000 0x20000000>; /* 512 MB */
};
vmmc2_fixed: fixedregulator-mmc2 {
compatible = "regulator-fixed";
regulator-name = "vmmc2_fixed";
regulator-min-microvolt = <3000000>;
regulator-max-microvolt = <3000000>;
};
ocp {
gpu: gpu@0x56000000 {
gpu-supply = <&avs_gpu>;
};
};
vaudio_1v8: fixedregulator-vaudio-dig {
compatible = "regulator-fixed";
regulator-name = "vdac_fixed";
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
regulator-boot-on;
};
vaudio_3v3: fixedregulator-vaudio-anlg {
compatible = "regulator-fixed";
regulator-name = "vdac_fixed";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
regulator-boot-on;
};
sound {
compatible = "ti,dra7-evm-sound";
ti,model = "dra7evm";
/* Audio routing */
ti,audio-routing =
"LINE1L", "Line In",
"LINE1R", "Line In",
"MIC3L", "Mic Bias 2V",
"MIC3R", "Mic Bias 2V",
"Mic Bias 2V", "Main Mic",
"Headphone", "HPLOUT",
"Headphone", "HPROUT",
"Line Out", "LLOUT",
"Line Out", "RLOUT";
/* Media DAI link */
ti,media-cpu = <&mcasp3>;
ti,media-codec = <&tlv320aic3106>;
ti,media-mclk-freq = <5644800>;
ti,media-slots = <2>;
};
sound_hdmi {
compatible = "ti,omap-hdmi-tpd12s015-audio";
ti,model = "OMAP5HDMI";
ti,hdmi_audio = <&hdmi>;
ti,level_shifter = <&tpd12s015>;
};
};
&dra7_pmx_core {
pinctrl-names = "default";
pinctrl-0 = <
&atl_pins
&mcasp3_pins
&mcasp6_pins
&vout1_pins
&usb_pins
>;
atl_pins: pinmux_atl_pins {
pinctrl-single,pins = <
0x298 0x00000005 /* xref_clk1.atl_clk1 OUTPUT | MODE5 */
0x29c 0x00000005 /* xref_clk2.atl_clk2 OUTPUT | MODE5 */
>;
};
mcasp3_pins: pinmux_mcasp3_pins {
pinctrl-single,pins = <
0x324 0x00000000 /* mcasp3_aclkx.mcasp3_aclkx OUTPUT | MODE0 */
0x328 0x00000000 /* mcasp3_fsx.mcasp3_fsx OUTPUT | MODE0 */
0x32c 0x00000000 /* mcasp3_axr0.mcasp3_axr0 OUTPUT | MODE0 */
0x330 0x00040000 /* mcasp3_axr1.mcasp3_axr1 INPUT | MODE0 */
>;
};
mcasp6_pins: pinmux_mcasp6_pins {
pinctrl-single,pins = <
0x2d4 0x00000001 /* mcasp1_axr8.mcasp6_axr0 OUTPUT | MODE1 */
0x2d8 0x00040001 /* mcasp1_axr9.mcasp6_axr1 INPUT | MODE 1 */
0x2dc 0x00000001 /* mcasp1_axr10.mcasp6_clkx OUTPUT | MODE1 */
0x2e0 0x00000001 /* mcasp1_axr11.mcasp6_fsx OUTPUT | MODE1 */
>;
};
usb_pins: pinmux_usb_pins {
pinctrl-single,pins = <
0x280 0xc0000 /* DRV1_VBUS SLEW | PULLDEN | MODE0 */
0x284 0xc0000 /* DRV2_VBUS SLEW | PULLDEN | MODE0 */
>;
};
i2c2_pins: pinmux_i2c2_pins {
pinctrl-single,pins = <
0x408 0x60000 /* i2c2_sda INPUT | MODE0 */
0x40C 0x60000 /* i2c2_scl INPUT | MODE0 */
>;
};
vout1_pins: pinmux_vout1_pins {
pinctrl-single,pins = <
0x1C8 0x0 /* vout1_clk OUTPUT | MODE0 */
0x1CC 0x0 /* vout1_de OUTPUT | MODE0 */
0x1D0 0x0 /* vout1_fld OUTPUT | MODE0 */
0x1D4 0x0 /* vout1_hsync OUTPUT | MODE0 */
0x1D8 0x0 /* vout1_vsync OUTPUT | MODE0 */
0x1DC 0x0 /* vout1_d0 OUTPUT | MODE0 */
0x1E0 0x0 /* vout1_d1 OUTPUT | MODE0 */
0x1E4 0x0 /* vout1_d2 OUTPUT | MODE0 */
0x1E8 0x0 /* vout1_d3 OUTPUT | MODE0 */
0x1EC 0x0 /* vout1_d4 OUTPUT | MODE0 */
0x1F0 0x0 /* vout1_d5 OUTPUT | MODE0 */
0x1F4 0x0 /* vout1_d6 OUTPUT | MODE0 */
0x1F8 0x0 /* vout1_d7 OUTPUT | MODE0 */
0x1FC 0x0 /* vout1_d8 OUTPUT | MODE0 */
0x200 0x0 /* vout1_d9 OUTPUT | MODE0 */
0x204 0x0 /* vout1_d10 OUTPUT | MODE0 */
0x208 0x0 /* vout1_d11 OUTPUT | MODE0 */
0x20C 0x0 /* vout1_d12 OUTPUT | MODE0 */
0x210 0x0 /* vout1_d13 OUTPUT | MODE0 */
0x214 0x0 /* vout1_d14 OUTPUT | MODE0 */
0x218 0x0 /* vout1_d15 OUTPUT | MODE0 */
0x21C 0x0 /* vout1_d16 OUTPUT | MODE0 */
0x220 0x0 /* vout1_d17 OUTPUT | MODE0 */
0x224 0x0 /* vout1_d18 OUTPUT | MODE0 */
0x228 0x0 /* vout1_d19 OUTPUT | MODE0 */
0x22C 0x0 /* vout1_d20 OUTPUT | MODE0 */
0x230 0x0 /* vout1_d21 OUTPUT | MODE0 */
0x234 0x0 /* vout1_d22 OUTPUT | MODE0 */
0x238 0x0 /* vout1_d23 OUTPUT | MODE0 */
>;
};
};
&i2c1 {
clock-frequency = <400000>;
tps659038: tps659038@58 {
reg = <0x58>;
};
pcf_lcd: pcf8575@20 {
compatible = "ti,pcf8575";
reg = <0x20>;
gpio-controller;
#gpio-cells = <2>;
};
/* TLC chip for LCD panel power and backlight */
tlc59108: tlc59108@40 {
compatible = "ti,tlc59108";
reg = <0x40>;
gpios = <&pcf_lcd 15 0>; /* P15, CON_LCD_PWR_DN */
};
tlv320aic3106: tlv320aic3106@18 {
compatible = "ti,tlv320aic3x";
reg = <0x18>;
IOVDD-supply = <&vaudio_3v3>;
DVDD-supply = <&vaudio_1v8>;
AVDD-supply = <&vaudio_3v3>;
DRVDD-supply = <&vaudio_3v3>;
};
};
/include/ "tps659038.dtsi"
&i2c2 {
pinctrl-names = "default";
pinctrl-0 = <&i2c2_pins>;
clock-frequency = <400000>;
pcf_hdmi: pcf8575@26 {
compatible = "ti,pcf8575";
reg = <0x26>;
gpio-controller;
#gpio-cells = <2>;
};
};
&i2c3 {
clock-frequency = <400000>;
};
&i2c4 {
clock-frequency = <400000>;
};
&i2c5 {
clock-frequency = <400000>;
};
&mmc1 {
vmmc-supply = <&ldo1_reg>;
bus-width = <4>;
};
&mmc2 {
vmmc-supply = <&vmmc2_fixed>;
bus-width = <8>;
ti,non-removable;
};
&mmc3 {
bus-width = <8>;
ti,non-removable;
status = "disabled";
};
&mmc4 {
bus-width = <4>;
status = "disabled";
};
&avs_mpu {
avs-supply = <&smps123_reg>;
};
&avs_core {
avs-supply = <&smps7_reg>;
};
&avs_gpu {
avs-supply = <&smps6_reg>;
};
&avs_dspeve {
avs-supply = <&smps45_reg>;
};
&avs_iva {
avs-supply = <&smps8_reg>;
};
&dpi1 {
lcd {
compatible = "ti,tfc_s9700";
tlc = <&tlc59108>;
data-lines = <24>;
};
};
&hdmi {
tpd12s015: tpd12s015 {
compatible = "ti,tpd12s015";
gpios = <&pcf_hdmi 4 0>, /* pcf8575@22 P4, CT_CP_HDP */
<&pcf_hdmi 5 0>, /* pcf8575@22 P5, LS_OE */
<&gpio7 12 0>; /* gpio7_12/sp1_cs2, HPD */
hdmi_ddc = <&i2c2>;
hdmi-monitor {
compatible = "ti,hdmi_panel";
};
};
};
|