aboutsummaryrefslogtreecommitdiffstats
blob: 01388e0b15d4be959c7be6b52946996e3a78ef7e (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
/*
 * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

/ {
	aliases {
		display0 = &tc3587xxbg;
		display1 = &hdmi0;
	};
};

&i2c1 {
	/* LCD Bridge Chip for driving DPI-to-DSI video to the LCD Panel */
	tc3587xxbg: tc3587xxbg@0E {
		compatible = "ti,tc3587xxbg";
		reg = <0x0E>;
		enable-gpios = <&pcf_lcd_tc3587x 0 GPIO_ACTIVE_LOW>;  /* P0, MASTER_POWER_ENn */

		port@0 {
			tc_in: endpoint {
				remote-endpoint = <&dpi_out>;
			};
		};

	};

	/* TLC chip for LCD panel power and backlight  */
	tlc59108bl: tlc59108bl@40 {
		compatible = "ti,tlc59108-bl";
		reg = <0x40>;
		enable-gpios = <&pcf_lcd 13 GPIO_ACTIVE_LOW>;  /* P15, CON_LCD_PWR_DN */
	};

	touchscreen: edt-ft5506@38 {
		status = "okay";
		compatible = "edt,edt-ft5506", "edt,edt-ft5x06";

		reg = <0x38>;

		/* GPIO line is inverted before going to touch panel */
		enable-gpios = <&pcf_lcd_tc3587x 5 GPIO_ACTIVE_HIGH>;

		touchscreen-size-x = <1920>;
		touchscreen-size-y = <1200>;
	};

	ldc3001:ldc3001@18 {
		compatible = "lgphilips,ldc3001";
		status = "okay";
		reg = <0x18>;
		interrupt-parent = <&gpio1>;
		interrupts = <15 IRQ_TYPE_LEVEL_HIGH>;
		max-touch-points = <10>;
		res-x = <1280>;
		res-y = <800>;
	};


};

/* audio codec i2c address moved to 0x19 for 10" display config */
&tlv320aic3106 {
      reg = <0x19>;
};

&dss {
	ports {
		#address-cells = <1>;
		#size-cells = <0>;

		port@0 {
			reg = <0>;

			dpi_out: endpoint {
				remote-endpoint = <&tc_in>;
				data-lines = <24>;
			};
		};

	};
};