blob: 20200111e74a1b25447e5e2fa811934f5b078819 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
|
/*
* Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
/ {
aliases {
display0 = &tc3587xxbg;
display1 = &hdmi0;
};
};
&i2c1 {
/* LCD Bridge Chip for driving DPI-to-DSI video to the LCD Panel */
tc3587xxbg: tc3587xxbg@0E {
compatible = "ti,tc3587xxbg";
reg = <0x0E>;
enable-gpios = <&pcf_lcd_tc3587x 0 GPIO_ACTIVE_LOW>; /* P0, MASTER_POWER_ENn */
port@0 {
tc_in: endpoint {
remote-endpoint = <&dpi_out>;
};
};
};
/* TLC chip for LCD panel power and backlight */
tlc59108bl: tlc59108bl@40 {
compatible = "ti,tlc59108-bl";
reg = <0x40>;
enable-gpios = <&pcf_lcd 13 GPIO_ACTIVE_LOW>; /* P15, CON_LCD_PWR_DN */
};
edt-ft5506@38 {
status = "okay";
compatible = "edt,edt-ft5506", "edt,edt-ft5x06";
reg = <0x38>;
interrupt-parent = <&gpio1>;
interrupts = <2 IRQ_TYPE_EDGE_FALLING>;
/* GPIO line is inverted before going to touch panel */
enable-gpios = <&pcf_lcd_tc3587x 5 GPIO_ACTIVE_HIGH>;
touchscreen-size-x = <1920>;
touchscreen-size-y = <1200>;
};
ldc3001:ldc3001@18 {
compatible = "lgphilips,ldc3001";
status = "okay";
reg = <0x18>;
interrupt-parent = <&gpio1>;
interrupts = <15 IRQ_TYPE_LEVEL_HIGH>;
max-touch-points = <10>;
res-x = <1280>;
res-y = <800>;
};
};
/* audio codec i2c address moved to 0x19 for 10" display config */
&tlv320aic3106 {
reg = <0x19>;
};
&dss {
ports {
#address-cells = <1>;
#size-cells = <0>;
port@0 {
reg = <0>;
dpi_out: endpoint {
remote-endpoint = <&tc_in>;
data-lines = <24>;
};
};
};
};
|