1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
|
/*
* linux/arch/arm/mach-omap2/devices.c
*
* OMAP2 platform device setup/initialization
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2 of the License, or
* (at your option) any later version.
*/
#include <linux/gpio.h>
#include <linux/kernel.h>
#include <linux/init.h>
#include <linux/platform_device.h>
#include <linux/io.h>
#include <linux/clk.h>
#include <linux/err.h>
#include <linux/slab.h>
#include <linux/of.h>
#include <linux/pinctrl/machine.h>
#include <linux/platform_data/omap4-keypad.h>
#include <linux/platform_data/omap_ocp2scp.h>
#include <linux/usb/omap_control_usb.h>
#include <linux/platform_data/mailbox-omap.h>
#include <asm/mach-types.h>
#include <asm/mach/map.h>
#include <linux/omap-dma.h>
#include "iomap.h"
#include "omap_hwmod.h"
#include "omap_device.h"
#include "omap4-keypad.h"
#include "soc.h"
#include "common.h"
#include "mux.h"
#include "control.h"
#include "devices.h"
#include "dma.h"
#define L3_MODULES_MAX_LEN 12
#define L3_MODULES 3
static int __init omap3_l3_init(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
char oh_name[L3_MODULES_MAX_LEN];
/*
* To avoid code running on other OMAPs in
* multi-omap builds
*/
if (!(cpu_is_omap34xx()))
return -ENODEV;
snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main");
oh = omap_hwmod_lookup(oh_name);
if (!oh)
pr_err("could not look up %s\n", oh_name);
pdev = omap_device_build("omap_l3_smx", 0, oh, NULL, 0,
NULL, 0, 0);
WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
}
postcore_initcall(omap3_l3_init);
static int __init omap4_l3_init(void)
{
int i;
struct omap_hwmod *oh[3];
struct platform_device *pdev;
char oh_name[L3_MODULES_MAX_LEN];
/* If dtb is there, the devices will be created dynamically */
if (of_have_populated_dt())
return -ENODEV;
/*
* To avoid code running on other OMAPs in
* multi-omap builds
*/
if (!cpu_is_omap44xx() && !soc_is_omap54xx())
return -ENODEV;
for (i = 0; i < L3_MODULES; i++) {
snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main_%d", i+1);
oh[i] = omap_hwmod_lookup(oh_name);
if (!(oh[i]))
pr_err("could not look up %s\n", oh_name);
}
pdev = omap_device_build_ss("omap_l3_noc", 0, oh, 3, NULL,
0, NULL, 0, 0);
WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name);
return IS_ERR(pdev) ? PTR_ERR(pdev) : 0;
}
postcore_initcall(omap4_l3_init);
#if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
static struct resource omap2cam_resources[] = {
{
.start = OMAP24XX_CAMERA_BASE,
.end = OMAP24XX_CAMERA_BASE + 0xfff,
.flags = IORESOURCE_MEM,
},
{
.start = 24 + OMAP_INTC_START,
.flags = IORESOURCE_IRQ,
}
};
static struct platform_device omap2cam_device = {
.name = "omap24xxcam",
.id = -1,
.num_resources = ARRAY_SIZE(omap2cam_resources),
.resource = omap2cam_resources,
};
#endif
#if defined(CONFIG_IOMMU_API)
#include <linux/platform_data/iommu-omap.h>
static struct resource omap3isp_resources[] = {
{
.start = OMAP3430_ISP_BASE,
.end = OMAP3430_ISP_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_CCP2_BASE,
.end = OMAP3430_ISP_CCP2_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_CCDC_BASE,
.end = OMAP3430_ISP_CCDC_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_HIST_BASE,
.end = OMAP3430_ISP_HIST_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_H3A_BASE,
.end = OMAP3430_ISP_H3A_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_PREV_BASE,
.end = OMAP3430_ISP_PREV_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_RESZ_BASE,
.end = OMAP3430_ISP_RESZ_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_SBL_BASE,
.end = OMAP3430_ISP_SBL_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_CSI2A_REGS1_BASE,
.end = OMAP3430_ISP_CSI2A_REGS1_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3430_ISP_CSIPHY2_BASE,
.end = OMAP3430_ISP_CSIPHY2_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3630_ISP_CSI2A_REGS2_BASE,
.end = OMAP3630_ISP_CSI2A_REGS2_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3630_ISP_CSI2C_REGS1_BASE,
.end = OMAP3630_ISP_CSI2C_REGS1_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3630_ISP_CSIPHY1_BASE,
.end = OMAP3630_ISP_CSIPHY1_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP3630_ISP_CSI2C_REGS2_BASE,
.end = OMAP3630_ISP_CSI2C_REGS2_END,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP343X_CTRL_BASE + OMAP343X_CONTROL_CSIRXFE,
.end = OMAP343X_CTRL_BASE + OMAP343X_CONTROL_CSIRXFE + 3,
.flags = IORESOURCE_MEM,
},
{
.start = OMAP343X_CTRL_BASE + OMAP3630_CONTROL_CAMERA_PHY_CTRL,
.end = OMAP343X_CTRL_BASE + OMAP3630_CONTROL_CAMERA_PHY_CTRL + 3,
.flags = IORESOURCE_MEM,
},
{
.start = 24 + OMAP_INTC_START,
.flags = IORESOURCE_IRQ,
}
};
static struct platform_device omap3isp_device = {
.name = "omap3isp",
.id = -1,
.num_resources = ARRAY_SIZE(omap3isp_resources),
.resource = omap3isp_resources,
};
static struct omap_iommu_arch_data omap3_isp_iommu = {
.name = "mmu_isp",
};
int omap3_init_camera(struct isp_platform_data *pdata)
{
omap3isp_device.dev.platform_data = pdata;
omap3isp_device.dev.archdata.iommu = &omap3_isp_iommu;
return platform_device_register(&omap3isp_device);
}
#else /* !CONFIG_IOMMU_API */
int omap3_init_camera(struct isp_platform_data *pdata)
{
return 0;
}
#endif
static inline void omap_init_camera(void)
{
#if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE)
if (cpu_is_omap24xx())
platform_device_register(&omap2cam_device);
#endif
}
#if IS_ENABLED(CONFIG_OMAP_CONTROL_USB)
static struct omap_control_usb_platform_data omap4_control_usb_pdata = {
.type = 1,
};
struct resource omap4_control_usb_res[] = {
{
.name = "control_dev_conf",
.start = 0x4a002300,
.end = 0x4a002303,
.flags = IORESOURCE_MEM,
},
{
.name = "otghs_control",
.start = 0x4a00233c,
.end = 0x4a00233f,
.flags = IORESOURCE_MEM,
},
};
static struct platform_device omap4_control_usb = {
.name = "omap-control-usb",
.id = -1,
.dev = {
.platform_data = &omap4_control_usb_pdata,
},
.num_resources = 2,
.resource = omap4_control_usb_res,
};
static inline void __init omap_init_control_usb(void)
{
if (!cpu_is_omap44xx())
return;
if (platform_device_register(&omap4_control_usb))
pr_err("Error registering omap_control_usb device\n");
}
#else
static inline void omap_init_control_usb(void) { }
#endif /* CONFIG_OMAP_CONTROL_USB */
int __init omap4_keyboard_init(struct omap4_keypad_platform_data
*sdp4430_keypad_data, struct omap_board_data *bdata)
{
struct platform_device *pdev;
struct omap_hwmod *oh;
struct omap4_keypad_platform_data *keypad_data;
unsigned int id = -1;
char *oh_name = "kbd";
char *name = "omap4-keypad";
oh = omap_hwmod_lookup(oh_name);
if (!oh) {
pr_err("Could not look up %s\n", oh_name);
return -ENODEV;
}
keypad_data = sdp4430_keypad_data;
pdev = omap_device_build(name, id, oh, keypad_data,
sizeof(struct omap4_keypad_platform_data), NULL, 0, 0);
if (IS_ERR(pdev)) {
WARN(1, "Can't build omap_device for %s:%s.\n",
name, oh->name);
return PTR_ERR(pdev);
}
oh->mux = omap_hwmod_mux_init(bdata->pads, bdata->pads_cnt);
return 0;
}
#if defined(CONFIG_OMAP2PLUS_MBOX) || defined(CONFIG_OMAP2PLUS_MBOX_MODULE)
static inline void __init omap_init_mbox(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
struct omap_mbox_pdata *pdata;
oh = omap_hwmod_lookup("mailbox");
if (!oh) {
pr_err("%s: unable to find hwmod\n", __func__);
return;
}
if (!oh->dev_attr) {
pr_err("%s: hwmod doesn't have valid attrs\n", __func__);
return;
}
pdata = (struct omap_mbox_pdata *)oh->dev_attr;
pdev = omap_device_build("omap-mailbox", -1, oh, pdata, sizeof(*pdata),
NULL, 0, 0);
WARN(IS_ERR(pdev), "%s: could not build device, err %ld\n",
__func__, PTR_ERR(pdev));
}
#else
static inline void omap_init_mbox(void) { }
#endif /* CONFIG_OMAP2PLUS_MBOX */
static inline void omap_init_sti(void) {}
#if defined(CONFIG_SND_SOC) || defined(CONFIG_SND_SOC_MODULE)
static struct platform_device omap_pcm = {
.name = "omap-pcm-audio",
.id = -1,
};
static void omap_init_audio(void)
{
platform_device_register(&omap_pcm);
}
#else
static inline void omap_init_audio(void) {}
#endif
#if defined(CONFIG_SND_OMAP_SOC_MCASP) || \
defined(CONFIG_SND_OMAP_SOC_MCASP_MODULE)
static struct omap_device_pm_latency omap_mcasp_latency[] = {
{
.deactivate_func = omap_device_idle_hwmods,
.activate_func = omap_device_enable_hwmods,
.flags = OMAP_DEVICE_LATENCY_AUTO_ADJUST,
},
};
static void omap_init_mcasp(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("mcasp");
if (!oh) {
pr_err("could not look up mcasp hw_mod\n");
return;
}
pdev = omap_device_build("omap-mcasp", -1, oh, NULL, 0,
omap_mcasp_latency,
ARRAY_SIZE(omap_mcasp_latency), 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap-mcasp-audio.\n");
}
#else
static inline void omap_init_mcasp(void) {}
#endif
#if defined(CONFIG_SND_OMAP_SOC_MCPDM) || \
defined(CONFIG_SND_OMAP_SOC_MCPDM_MODULE)
static void __init omap_init_mcpdm(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("mcpdm");
if (!oh) {
printk(KERN_ERR "Could not look up mcpdm hw_mod\n");
return;
}
pdev = omap_device_build("omap-mcpdm", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap-mcpdm.\n");
}
#else
static inline void omap_init_mcpdm(void) {}
#endif
#if defined(CONFIG_SND_OMAP_SOC_DMIC) || \
defined(CONFIG_SND_OMAP_SOC_DMIC_MODULE)
static void __init omap_init_dmic(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("dmic");
if (!oh) {
pr_err("Could not look up dmic hw_mod\n");
return;
}
pdev = omap_device_build("omap-dmic", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap-dmic.\n");
}
#else
static inline void omap_init_dmic(void) {}
#endif
#if defined(CONFIG_SND_OMAP_SOC_ABE) || \
defined(CONFIG_SND_OMAP_SOC_ABE_MODULE)
static void omap_init_aess(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("aess");
if (!oh) {
pr_err("Could not look up aess hw_mod\n");
return;
}
pdev = omap_device_build("aess", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev),
"Could not build omap_device for omap-aess-audio\n");
}
#else
static inline void omap_init_aess(void) {}
#endif
#if defined(CONFIG_SPI_OMAP24XX) || defined(CONFIG_SPI_OMAP24XX_MODULE)
#include <linux/platform_data/spi-omap2-mcspi.h>
static int __init omap_mcspi_init(struct omap_hwmod *oh, void *unused)
{
struct platform_device *pdev;
char *name = "omap2_mcspi";
struct omap2_mcspi_platform_config *pdata;
static int spi_num;
struct omap2_mcspi_dev_attr *mcspi_attrib = oh->dev_attr;
pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
if (!pdata) {
pr_err("Memory allocation for McSPI device failed\n");
return -ENOMEM;
}
pdata->num_cs = mcspi_attrib->num_chipselect;
switch (oh->class->rev) {
case OMAP2_MCSPI_REV:
case OMAP3_MCSPI_REV:
pdata->regs_offset = 0;
break;
case OMAP4_MCSPI_REV:
pdata->regs_offset = OMAP4_MCSPI_REG_OFFSET;
break;
default:
pr_err("Invalid McSPI Revision value\n");
kfree(pdata);
return -EINVAL;
}
spi_num++;
pdev = omap_device_build(name, spi_num, oh, pdata,
sizeof(*pdata), NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s\n",
name, oh->name);
kfree(pdata);
return 0;
}
static void omap_init_mcspi(void)
{
omap_hwmod_for_each_by_class("mcspi", omap_mcspi_init, NULL);
}
#else
static inline void omap_init_mcspi(void) {}
#endif
/**
* omap_init_rng - bind the RNG hwmod to the RNG omap_device
*
* Bind the RNG hwmod to the RNG omap_device. No return value.
*/
static void omap_init_rng(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("rng");
if (!oh)
return;
pdev = omap_device_build("omap_rng", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap_rng\n");
}
static void __init omap_init_sham(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("sham");
if (!oh)
return;
pdev = omap_device_build("omap-sham", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap-sham\n");
}
static void __init omap_init_aes(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
oh = omap_hwmod_lookup("aes");
if (!oh)
return;
pdev = omap_device_build("omap-aes", -1, oh, NULL, 0, NULL, 0, 0);
WARN(IS_ERR(pdev), "Can't build omap_device for omap-aes\n");
}
/*-------------------------------------------------------------------------*/
#if defined(CONFIG_VIDEO_OMAP2_VOUT) || \
defined(CONFIG_VIDEO_OMAP2_VOUT_MODULE)
#if defined(CONFIG_FB_OMAP2) || defined(CONFIG_FB_OMAP2_MODULE)
static struct resource omap_vout_resource[3 - CONFIG_FB_OMAP2_NUM_FBS] = {
};
#else
static struct resource omap_vout_resource[2] = {
};
#endif
static struct platform_device omap_vout_device = {
.name = "omap_vout",
.num_resources = ARRAY_SIZE(omap_vout_resource),
.resource = &omap_vout_resource[0],
.id = -1,
};
static void omap_init_vout(void)
{
if (platform_device_register(&omap_vout_device) < 0)
printk(KERN_ERR "Unable to register OMAP-VOUT device\n");
}
#else
static inline void omap_init_vout(void) {}
#endif
#if defined(CONFIG_OMAP_OCP2SCP) || defined(CONFIG_OMAP_OCP2SCP_MODULE)
static int count_ocp2scp_devices(struct omap_ocp2scp_dev *ocp2scp_dev)
{
int cnt = 0;
while (ocp2scp_dev->drv_name != NULL) {
cnt++;
ocp2scp_dev++;
}
return cnt;
}
static void __init omap_init_ocp2scp(void)
{
struct omap_hwmod *oh;
struct platform_device *pdev;
int bus_id = -1, dev_cnt = 0, i;
struct omap_ocp2scp_dev *ocp2scp_dev;
const char *oh_name, *name;
struct omap_ocp2scp_platform_data *pdata;
if (!cpu_is_omap44xx())
return;
oh_name = "ocp2scp_usb_phy";
name = "omap-ocp2scp";
oh = omap_hwmod_lookup(oh_name);
if (!oh) {
pr_err("%s: could not find omap_hwmod for %s\n", __func__,
oh_name);
return;
}
pdata = kzalloc(sizeof(*pdata), GFP_KERNEL);
if (!pdata) {
pr_err("%s: No memory for ocp2scp pdata\n", __func__);
return;
}
ocp2scp_dev = oh->dev_attr;
dev_cnt = count_ocp2scp_devices(ocp2scp_dev);
if (!dev_cnt) {
pr_err("%s: No devices connected to ocp2scp\n", __func__);
kfree(pdata);
return;
}
pdata->devices = kzalloc(sizeof(struct omap_ocp2scp_dev *)
* dev_cnt, GFP_KERNEL);
if (!pdata->devices) {
pr_err("%s: No memory for ocp2scp pdata devices\n", __func__);
kfree(pdata);
return;
}
for (i = 0; i < dev_cnt; i++, ocp2scp_dev++)
pdata->devices[i] = ocp2scp_dev;
pdata->dev_cnt = dev_cnt;
pdev = omap_device_build(name, bus_id, oh, pdata, sizeof(*pdata), NULL,
0, false);
if (IS_ERR(pdev)) {
pr_err("Could not build omap_device for %s %s\n",
name, oh_name);
kfree(pdata->devices);
kfree(pdata);
return;
}
}
#else
static inline void omap_init_ocp2scp(void) { }
#endif
/*-------------------------------------------------------------------------*/
static int __init omap2_init_devices(void)
{
/* Enable dummy states for those platforms without pinctrl support */
if (!of_have_populated_dt())
pinctrl_provide_dummies();
/*
* please keep these calls, and their implementations above,
* in alphabetical order so they're easier to sort through.
*/
omap_init_audio();
omap_init_camera();
omap_init_mbox();
/* If dtb is there, the devices will be created dynamically */
if (!of_have_populated_dt()) {
omap_init_control_usb();
omap_init_aess();
omap_init_dmic();
omap_init_mcpdm();
omap_init_mcspi();
omap_init_mcasp();
omap_init_sham();
omap_init_aes();
}
omap_init_sti();
omap_init_rng();
omap_init_vout();
omap_init_ocp2scp();
return 0;
}
arch_initcall(omap2_init_devices);
|