1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
|
/*
* File: arch/arm/plat-omap/omap_dsscomp.c
*
* dsscomp resources registration for TI OMAP platforms
*
* Copyright (C) 2012 Texas Instruments
*
* This program is free software; you can redistribute it and/or modify it
* under the terms of the GNU General Public License as published by the
* Free Software Foundation; either version 2 of the License, or (at your
* option) any later version.
*
* This program is distributed in the hope that it will be useful, but
* WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
* General Public License for more details.
*
* You should have received a copy of the GNU General Public License along
* with this program; if not, write to the Free Software Foundation, Inc.,
* 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA.
*/
#include <linux/kernel.h>
#include <linux/mm.h>
#include <linux/init.h>
#include <linux/platform_device.h>
#include <plat/board.h>
#include <video/dsscomp.h>
#include <plat/dsscomp.h>
static struct dsscomp_platform_data dsscomp_config = {
.tiler1d_slotsz = SZ_16M,
};
static struct platform_device omap_dsscomp_device = {
.name = "dsscomp",
.id = -1,
.dev = {
.platform_data = &dsscomp_config,
},
.num_resources = 0,
};
void dsscomp_set_platform_data(struct dsscomp_platform_data *data)
{
dsscomp_config = *data;
}
static int __init omap_init_dsscomp(void)
{
return platform_device_register(&omap_dsscomp_device);
}
arch_initcall(omap_init_dsscomp);
|