aboutsummaryrefslogtreecommitdiffstats
blob: 9ee3491e31fbab7f6643462395d31c6f9f36f1b4 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
/*
 * Extensible Firmware Interface
 *
 * Based on Extensible Firmware Interface Specification version 1.0
 *
 * Copyright (C) 1999 VA Linux Systems
 * Copyright (C) 1999 Walt Drummond <drummond@valinux.com>
 * Copyright (C) 1999-2002 Hewlett-Packard Co.
 *	David Mosberger-Tang <davidm@hpl.hp.com>
 *	Stephane Eranian <eranian@hpl.hp.com>
 *
 * All EFI Runtime Services are not implemented yet as EFI only
 * supports physical mode addressing on SoftSDV. This is to be fixed
 * in a future version.  --drummond 1999-07-20
 *
 * Implemented EFI runtime services and virtual mode calls.  --davidm
 *
 * Goutham Rao: <goutham.rao@intel.com>
 *	Skip non-WB memory and ignore empty memory ranges.
 */

#include <linux/kernel.h>
#include <linux/types.h>
#include <linux/ioport.h>
#include <linux/efi.h>

#include <asm/io.h>
#include <asm/desc.h>
#include <asm/page.h>
#include <asm/pgtable.h>
#include <asm/tlbflush.h>
#include <asm/efi.h>

/*
 * To make EFI call EFI runtime service in physical addressing mode we need
 * prelog/epilog before/after the invocation to disable interrupt, to
 * claim EFI runtime service handler exclusively and to duplicate a memory in
 * low memory space say 0 - 3G.
 */
static unsigned long efi_rt_eflags;

void efi_sync_low_kernel_mappings(void) {}
void __init efi_dump_pagetable(void) {}
int efi_setup_page_tables(unsigned long pa_memmap, unsigned num_pages)
{
	return 0;
}
void efi_cleanup_page_tables(unsigned long pa_memmap, unsigned num_pages) {}

void __init efi_map_region(efi_memory_desc_t *md)
{
	old_map_region(md);
}

void __init efi_map_region_fixed(efi_memory_desc_t *md) {}
void __init parse_efi_setup(u64 phys_addr, u32 data_len) {}

void efi_call_phys_prelog(void)
{
	struct desc_ptr gdt_descr;

	local_irq_save(efi_rt_eflags);

	load_cr3(initial_page_table);
	__flush_tlb_all();

	gdt_descr.address = __pa(get_cpu_gdt_table(0));
	gdt_descr.size = GDT_SIZE - 1;
	load_gdt(&gdt_descr);
}

void efi_call_phys_epilog(void)
{
	struct desc_ptr gdt_descr;

	gdt_descr.address = (unsigned long)get_cpu_gdt_table(0);
	gdt_descr.size = GDT_SIZE - 1;
	load_gdt(&gdt_descr);

	load_cr3(swapper_pg_dir);
	__flush_tlb_all();

	local_irq_restore(efi_rt_eflags);
}

void __init efi_runtime_mkexec(void)
{
	if (__supported_pte_mask & _PAGE_NX)
		runtime_code_page_mkexec();
}