1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
|
/*
* sata_sil.c - Silicon Image SATA
*
* Maintained by: Tejun Heo <tj@kernel.org>
* Please ALWAYS copy linux-ide@vger.kernel.org
* on emails.
*
* Copyright 2003-2005 Red Hat, Inc.
* Copyright 2003 Benjamin Herrenschmidt
*
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published by
* the Free Software Foundation; either version 2, or (at your option)
* any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; see the file COPYING. If not, write to
* the Free Software Foundation, 675 Mass Ave, Cambridge, MA 02139, USA.
*
*
* libata documentation is available via 'make {ps|pdf}docs',
* as Documentation/DocBook/libata.*
*
* Documentation for SiI 3112:
* http://gkernel.sourceforge.net/specs/sii/3112A_SiI-DS-0095-B2.pdf.bz2
*
* Other errata and documentation available under NDA.
*
*/
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/pci.h>
#include <linux/blkdev.h>
#include <linux/delay.h>
#include <linux/interrupt.h>
#include <linux/device.h>
#include <scsi/scsi_host.h>
#include <linux/libata.h>
#include <linux/dmi.h>
#define DRV_NAME "sata_sil"
#define DRV_VERSION "2.4"
#define SIL_DMA_BOUNDARY 0x7fffffffUL
enum {
SIL_MMIO_BAR = 5,
/*
* host flags
*/
SIL_FLAG_NO_SATA_IRQ = (1 << 28),
SIL_FLAG_RERR_ON_DMA_ACT = (1 << 29),
SIL_FLAG_MOD15WRITE = (1 << 30),
SIL_DFL_PORT_FLAGS = ATA_FLAG_SATA,
/*
* Controller IDs
*/
sil_3112 = 0,
sil_3112_no_sata_irq = 1,
sil_3512 = 2,
sil_3114 = 3,
/*
* Register offsets
*/
SIL_SYSCFG = 0x48,
/*
* Register bits
*/
/* SYSCFG */
SIL_MASK_IDE0_INT = (1 << 22),
SIL_MASK_IDE1_INT = (1 << 23),
SIL_MASK_IDE2_INT = (1 << 24),
SIL_MASK_IDE3_INT = (1 << 25),
SIL_MASK_2PORT = SIL_MASK_IDE0_INT | SIL_MASK_IDE1_INT,
SIL_MASK_4PORT = SIL_MASK_2PORT |
SIL_MASK_IDE2_INT | SIL_MASK_IDE3_INT,
/* BMDMA/BMDMA2 */
SIL_INTR_STEERING = (1 << 1),
SIL_DMA_ENABLE = (1 << 0), /* DMA run switch */
SIL_DMA_RDWR = (1 << 3), /* DMA Rd-Wr */
SIL_DMA_SATA_IRQ = (1 << 4), /* OR of all SATA IRQs */
SIL_DMA_ACTIVE = (1 << 16), /* DMA running */
SIL_DMA_ERROR = (1 << 17), /* PCI bus error */
SIL_DMA_COMPLETE = (1 << 18), /* cmd complete / IRQ pending */
SIL_DMA_N_SATA_IRQ = (1 << 6), /* SATA_IRQ for the next channel */
SIL_DMA_N_ACTIVE = (1 << 24), /* ACTIVE for the next channel */
SIL_DMA_N_ERROR = (1 << 25), /* ERROR for the next channel */
SIL_DMA_N_COMPLETE = (1 << 26), /* COMPLETE for the next channel */
/* SIEN */
SIL_SIEN_N = (1 << 16), /* triggered by SError.N */
/*
* Others
*/
SIL_QUIRK_MOD15WRITE = (1 << 0),
SIL_QUIRK_UDMA5MAX = (1 << 1),
};
static int sil_init_one(struct pci_dev *pdev, const struct pci_device_id *ent);
#ifdef CONFIG_PM
static int sil_pci_device_resume(struct pci_dev *pdev);
#endif
static void sil_dev_config(struct ata_device *dev);
static int sil_scr_read(struct ata_link *link, unsigned int sc_reg, u32 *val);
static int sil_scr_write(struct ata_link *link, unsigned int sc_reg, u32 val);
static int sil_set_mode(struct ata_link *link, struct ata_device **r_failed);
static void sil_qc_prep(struct ata_queued_cmd *qc);
static void sil_bmdma_setup(struct ata_queued_cmd *qc);
static void sil_bmdma_start(struct ata_queued_cmd *qc);
static void sil_bmdma_stop(struct ata_queued_cmd *qc);
static void sil_freeze(struct ata_port *ap);
static void sil_thaw(struct ata_port *ap);
static const struct pci_device_id sil_pci_tbl[] = {
{ PCI_VDEVICE(CMD, 0x3112), sil_3112 },
{ PCI_VDEVICE(CMD, 0x0240), sil_3112 },
{ PCI_VDEVICE(CMD, 0x3512), sil_3512 },
{ PCI_VDEVICE(CMD, 0x3114), sil_3114 },
{ PCI_VDEVICE(ATI, 0x436e), sil_3112 },
{ PCI_VDEVICE(ATI, 0x4379), sil_3112_no_sata_irq },
{ PCI_VDEVICE(ATI, 0x437a), sil_3112_no_sata_irq },
{ } /* terminate list */
};
/* TODO firmware versions should be added - eric */
static const struct sil_drivelist {
const char *product;
unsigned int quirk;
} sil_blacklist [] = {
{ "ST320012AS", SIL_QUIRK_MOD15WRITE },
{ "ST330013AS", SIL_QUIRK_MOD15WRITE },
{ "ST340017AS", SIL_QUIRK_MOD15WRITE },
{ "ST360015AS", SIL_QUIRK_MOD15WRITE },
{ "ST380023AS", SIL_QUIRK_MOD15WRITE },
{ "ST3120023AS", SIL_QUIRK_MOD15WRITE },
{ "ST340014ASL", SIL_QUIRK_MOD15WRITE },
{ "ST360014ASL", SIL_QUIRK_MOD15WRITE },
{ "ST380011ASL", SIL_QUIRK_MOD15WRITE },
{ "ST3120022ASL", SIL_QUIRK_MOD15WRITE },
{ "ST3160021ASL", SIL_QUIRK_MOD15WRITE },
{ "TOSHIBA MK2561GSYN", SIL_QUIRK_MOD15WRITE },
{ "Maxtor 4D060H3", SIL_QUIRK_UDMA5MAX },
{ }
};
static struct pci_driver sil_pci_driver = {
.name = DRV_NAME,
.id_table = sil_pci_tbl,
.probe = sil_init_one,
.remove = ata_pci_remove_one,
#ifdef CONFIG_PM
.suspend = ata_pci_device_suspend,
.resume = sil_pci_device_resume,
#endif
};
static struct scsi_host_template sil_sht = {
ATA_BASE_SHT(DRV_NAME),
/** These controllers support Large Block Transfer which allows
transfer chunks up to 2GB and which cross 64KB boundaries,
therefore the DMA limits are more relaxed than standard ATA SFF. */
.dma_boundary = SIL_DMA_BOUNDARY,
.sg_tablesize = ATA_MAX_PRD
};
static struct ata_port_operations sil_ops = {
.inherits = &ata_bmdma32_port_ops,
.dev_config = sil_dev_config,
.set_mode = sil_set_mode,
.bmdma_setup = sil_bmdma_setup,
.bmdma_start = sil_bmdma_start,
.bmdma_stop = sil_bmdma_stop,
.qc_prep = sil_qc_prep,
.freeze = sil_freeze,
.thaw = sil_thaw,
.scr_read = sil_scr_read,
.scr_write = sil_scr_write,
};
static const struct ata_port_info sil_port_info[] = {
/* sil_3112 */
{
.flags = SIL_DFL_PORT_FLAGS | SIL_FLAG_MOD15WRITE,
.pio_mask = ATA_PIO4,
.mwdma_mask = ATA_MWDMA2,
.udma_mask = ATA_UDMA5,
.port_ops = &sil_ops,
},
/* sil_3112_no_sata_irq */
{
.flags = SIL_DFL_PORT_FLAGS | SIL_FLAG_MOD15WRITE |
SIL_FLAG_NO_SATA_IRQ,
.pio_mask = ATA_PIO4,
.mwdma_mask = ATA_MWDMA2,
.udma_mask = ATA_UDMA5,
.port_ops = &sil_ops,
},
/* sil_3512 */
{
.flags = SIL_DFL_PORT_FLAGS | SIL_FLAG_RERR_ON_DMA_ACT,
.pio_mask = ATA_PIO4,
.mwdma_mask = ATA_MWDMA2,
.udma_mask = ATA_UDMA5,
.port_ops = &sil_ops,
},
/* sil_3114 */
{
.flags = SIL_DFL_PORT_FLAGS | SIL_FLAG_RERR_ON_DMA_ACT,
.pio_mask = ATA_PIO4,
.mwdma_mask = ATA_MWDMA2,
.udma_mask = ATA_UDMA5,
.port_ops = &sil_ops,
},
};
/* per-port register offsets */
/* TODO: we can probably calculate rather than use a table */
static const struct {
unsigned long tf; /* ATA taskfile register block */
unsigned long ctl; /* ATA control/altstatus register block */
unsigned long bmdma; /* DMA register block */
unsigned long bmdma2; /* DMA register block #2 */
unsigned long fifo_cfg; /* FIFO Valid Byte Count and Control */
unsigned long scr; /* SATA control register block */
unsigned long sien; /* SATA Interrupt Enable register */
unsigned long xfer_mode;/* data transfer mode register */
unsigned long sfis_cfg; /* SATA FIS reception config register */
} sil_port[] = {
/* port 0 ... */
/* tf ctl bmdma bmdma2 fifo scr sien mode sfis */
{ 0x80, 0x8A, 0x0, 0x10, 0x40, 0x100, 0x148, 0xb4, 0x14c },
{ 0xC0, 0xCA, 0x8, 0x18, 0x44, 0x180, 0x1c8, 0xf4, 0x1cc },
{ 0x280, 0x28A, 0x200, 0x210, 0x240, 0x300, 0x348, 0x2b4, 0x34c },
{ 0x2C0, 0x2CA, 0x208, 0x218, 0x244, 0x380, 0x3c8, 0x2f4, 0x3cc },
/* ... port 3 */
};
MODULE_AUTHOR("Jeff Garzik");
MODULE_DESCRIPTION("low-level driver for Silicon Image SATA controller");
MODULE_LICENSE("GPL");
MODULE_DEVICE_TABLE(pci, sil_pci_tbl);
MODULE_VERSION(DRV_VERSION);
static int slow_down;
module_param(slow_down, int, 0444);
MODULE_PARM_DESC(slow_down, "Sledgehammer used to work around random problems, by limiting commands to 15 sectors (0=off, 1=on)");
static void sil_bmdma_stop(struct ata_queued_cmd *qc)
{
struct ata_port *ap = qc->ap;
void __iomem *mmio_base = ap->host->iomap[SIL_MMIO_BAR];
void __iomem *bmdma2 = mmio_base + sil_port[ap->port_no].bmdma2;
/* clear start/stop bit - can safely always write 0 */
iowrite8(0, bmdma2);
/* one-PIO-cycle guaranteed wait, per spec, for HDMA1:0 transition */
ata_sff_dma_pause(ap);
}
static void sil_bmdma_setup(struct ata_queued_cmd *qc)
{
struct ata_port *ap = qc->ap;
void __iomem *bmdma = ap->ioaddr.bmdma_addr;
/* load PRD table addr. */
iowrite32(ap->bmdma_prd_dma, bmdma + ATA_DMA_TABLE_OFS);
/* issue r/w command */
ap->ops->sff_exec_command(ap, &qc->tf);
}
static void sil_bmdma_start(struct ata_queued_cmd *qc)
{
unsigned int rw = (qc->tf.flags & ATA_TFLAG_WRITE);
struct ata_port *ap = qc->ap;
void __iomem *mmio_base = ap->host->iomap[SIL_MMIO_BAR];
void __iomem *bmdma2 = mmio_base + sil_port[ap->port_no].bmdma2;
u8 dmactl = ATA_DMA_START;
/* set transfer direction, start host DMA transaction
Note: For Large Block Transfer to work, the DMA must be started
using the bmdma2 register. */
if (!rw)
dmactl |= ATA_DMA_WR;
iowrite8(dmactl, bmdma2);
}
/* The way God intended PCI IDE scatter/gather lists to look and behave... */
static void sil_fill_sg(struct ata_queued_cmd *qc)
{
struct scatterlist *sg;
struct ata_port *ap = qc->ap;
struct ata_bmdma_prd *prd, *last_prd = NULL;
unsigned int si;
prd = &ap->bmdma_prd[0];
for_each_sg(qc->sg, sg, qc->n_elem, si) {
/* Note h/w doesn't support 64-bit, so we unconditionally
* truncate dma_addr_t to u32.
*/
u32 addr = (u32) sg_dma_address(sg);
u32 sg_len = sg_dma_len(sg);
prd->addr = cpu_to_le32(addr);
prd->flags_len = cpu_to_le32(sg_len);
VPRINTK("PRD[%u] = (0x%X, 0x%X)\n", si, addr, sg_len);
last_prd = prd;
prd++;
}
if (likely(last_prd))
last_prd->flags_len |= cpu_to_le32(ATA_PRD_EOT);
}
static void sil_qc_prep(struct ata_queued_cmd *qc)
{
if (!(qc->flags & ATA_QCFLAG_DMAMAP))
return;
sil_fill_sg(qc);
}
static unsigned char sil_get_device_cache_line(struct pci_dev *pdev)
{
u8 cache_line = 0;
pci_read_config_byte(pdev, PCI_CACHE_LINE_SIZE, &cache_line);
return cache_line;
}
/**
* sil_set_mode - wrap set_mode functions
* @link: link to set up
* @r_failed: returned device when we fail
*
* Wrap the libata method for device setup as after the setup we need
* to inspect the results and do some configuration work
*/
static int sil_set_mode(struct ata_link *link, struct ata_device **r_failed)
{
struct ata_port *ap = link->ap;
void __iomem *mmio_base = ap->host->iomap[SIL_MMIO_BAR];
void __iomem *addr = mmio_base + sil_port[ap->port_no].xfer_mode;
struct ata_device *dev;
u32 tmp, dev_mode[2] = { };
int rc;
rc = ata_do_set_mode(link, r_failed);
if (rc)
return rc;
ata_for_each_dev(dev, link, ALL) {
if (!ata_dev_enabled(dev))
dev_mode[dev->devno] = 0; /* PIO0/1/2 */
else if (dev->flags & ATA_DFLAG_PIO)
dev_mode[dev->devno] = 1; /* PIO3/4 */
else
dev_mode[dev->devno] = 3; /* UDMA */
/* value 2 indicates MDMA */
}
tmp = readl(addr);
tmp &= ~((1<<5) | (1<<4) | (1<<1) | (1<<0));
tmp |= dev_mode[0];
tmp |= (dev_mode[1] << 4);
writel(tmp, addr);
readl(addr); /* flush */
return 0;
}
static inline void __iomem *sil_scr_addr(struct ata_port *ap,
unsigned int sc_reg)
{
void __iomem *offset = ap->ioaddr.scr_addr;
switch (sc_reg) {
case SCR_STATUS:
return offset + 4;
case SCR_ERROR:
return offset + 8;
case SCR_CONTROL:
return offset;
default:
/* do nothing */
break;
}
return NULL;
}
static int sil_scr_read(struct ata_link *link, unsigned int sc_reg, u32 *val)
{
void __iomem *mmio = sil_scr_addr(link->ap, sc_reg);
if (mmio) {
*val = readl(mmio);
return 0;
}
return -EINVAL;
}
static int sil_scr_write(struct ata_link *link, unsigned int sc_reg, u32 val)
{
void __iomem *mmio = sil_scr_addr(link->ap, sc_reg);
if (mmio) {
writel(val, mmio);
return 0;
}
return -EINVAL;
}
static void sil_host_intr(struct ata_port *ap, u32 bmdma2)
{
struct ata_eh_info *ehi = &ap->link.eh_info;
struct ata_queued_cmd *qc = ata_qc_from_tag(ap, ap->link.active_tag);
u8 status;
if (unlikely(bmdma2 & SIL_DMA_SATA_IRQ)) {
u32 serror = 0xffffffff;
/* SIEN doesn't mask SATA IRQs on some 3112s. Those
* controllers continue to assert IRQ as long as
* SError bits are pending. Clear SError immediately.
*/
sil_scr_read(&ap->link, SCR_ERROR, &serror);
sil_scr_write(&ap->link, SCR_ERROR, serror);
/* Sometimes spurious interrupts occur, double check
* it's PHYRDY CHG.
*/
if (serror & SERR_PHYRDY_CHG) {
ap->link.eh_info.serror |= serror;
goto freeze;
}
if (!(bmdma2 & SIL_DMA_COMPLETE))
return;
}
if (unlikely(!qc || (qc->tf.flags & ATA_TFLAG_POLLING))) {
/* this sometimes happens, just clear IRQ */
ap->ops->sff_check_status(ap);
return;
}
/* Check whether we are expecting interrupt in this state */
switch (ap->hsm_task_state) {
case HSM_ST_FIRST:
/* Some pre-ATAPI-4 devices assert INTRQ
* at this state when ready to receive CDB.
*/
/* Check the ATA_DFLAG_CDB_INTR flag is enough here.
* The flag was turned on only for atapi devices. No
* need to check ata_is_atapi(qc->tf.protocol) again.
*/
if (!(qc->dev->flags & ATA_DFLAG_CDB_INTR))
goto err_hsm;
break;
case HSM_ST_LAST:
if (ata_is_dma(qc->tf.protocol)) {
/* clear DMA-Start bit */
ap->ops->bmdma_stop(qc);
if (bmdma2 & SIL_DMA_ERROR) {
qc->err_mask |= AC_ERR_HOST_BUS;
ap->hsm_task_state = HSM_ST_ERR;
}
}
break;
case HSM_ST:
break;
default:
goto err_hsm;
}
/* check main status, clearing INTRQ */
status = ap->ops->sff_check_status(ap);
if (unlikely(status & ATA_BUSY))
goto err_hsm;
/* ack bmdma irq events */
ata_bmdma_irq_clear(ap);
/* kick HSM in the ass */
ata_sff_hsm_move(ap, qc, status, 0);
if (unlikely(qc->err_mask) && ata_is_dma(qc->tf.protocol))
ata_ehi_push_desc(ehi, "BMDMA2 stat 0x%x", bmdma2);
return;
err_hsm:
qc->err_mask |= AC_ERR_HSM;
freeze:
ata_port_freeze(ap);
}
static irqreturn_t sil_interrupt(int irq, void *dev_instance)
{
struct ata_host *host = dev_instance;
void __iomem *mmio_base = host->iomap[SIL_MMIO_BAR];
int handled = 0;
int i;
spin_lock(&host->lock);
for (i = 0; i < host->n_ports; i++) {
struct ata_port *ap = host->ports[i];
u32 bmdma2 = readl(mmio_base + sil_port[ap->port_no].bmdma2);
/* turn off SATA_IRQ if not supported */
if (ap->flags & SIL_FLAG_NO_SATA_IRQ)
bmdma2 &= ~SIL_DMA_SATA_IRQ;
if (bmdma2 == 0xffffffff ||
!(bmdma2 & (SIL_DMA_COMPLETE | SIL_DMA_SATA_IRQ)))
continue;
sil_host_intr(ap, bmdma2);
handled = 1;
}
spin_unlock(&host->lock);
return IRQ_RETVAL(handled);
}
static void sil_freeze(struct ata_port *ap)
{
void __iomem *mmio_base = ap->host->iomap[SIL_MMIO_BAR];
u32 tmp;
/* global IRQ mask doesn't block SATA IRQ, turn off explicitly */
writel(0, mmio_base + sil_port[ap->port_no].sien);
/* plug IRQ */
tmp = readl(mmio_base + SIL_SYSCFG);
tmp |= SIL_MASK_IDE0_INT << ap->port_no;
writel(tmp, mmio_base + SIL_SYSCFG);
readl(mmio_base + SIL_SYSCFG); /* flush */
/* Ensure DMA_ENABLE is off.
*
* This is because the controller will not give us access to the
* taskfile registers while a DMA is in progress
*/
iowrite8(ioread8(ap->ioaddr.bmdma_addr) & ~SIL_DMA_ENABLE,
ap->ioaddr.bmdma_addr);
/* According to ata_bmdma_stop, an HDMA transition requires
* on PIO cycle. But we can't read a taskfile register.
*/
ioread8(ap->ioaddr.bmdma_addr);
}
static void sil_thaw(struct ata_port *ap)
{
void __iomem *mmio_base = ap->host->iomap[SIL_MMIO_BAR];
u32 tmp;
/* clear IRQ */
ap->ops->sff_check_status(ap);
ata_bmdma_irq_clear(ap);
/* turn on SATA IRQ if supported */
if (!(ap->flags & SIL_FLAG_NO_SATA_IRQ))
writel(SIL_SIEN_N, mmio_base + sil_port[ap->port_no].sien);
/* turn on IRQ */
tmp = readl(mmio_base + SIL_SYSCFG);
tmp &= ~(SIL_MASK_IDE0_INT << ap->port_no);
writel(tmp, mmio_base + SIL_SYSCFG);
}
/**
* sil_dev_config - Apply device/host-specific errata fixups
* @dev: Device to be examined
*
* After the IDENTIFY [PACKET] DEVICE step is complete, and a
* device is known to be present, this function is called.
* We apply two errata fixups which are specific to Silicon Image,
* a Seagate and a Maxtor fixup.
*
* For certain Seagate devices, we must limit the maximum sectors
* to under 8K.
*
* For certain Maxtor devices, we must not program the drive
* beyond udma5.
*
* Both fixups are unfairly pessimistic. As soon as I get more
* information on these errata, I will create a more exhaustive
* list, and apply the fixups to only the specific
* devices/hosts/firmwares that need it.
*
* 20040111 - Seagate drives affected by the Mod15Write bug are blacklisted
* The Maxtor quirk is in the blacklist, but I'm keeping the original
* pessimistic fix for the following reasons...
* - There seems to be less info on it, only one device gleaned off the
* Windows driver, maybe only one is affected. More info would be greatly
* appreciated.
* - But then again UDMA5 is hardly anything to complain about
*/
static void sil_dev_config(struct ata_device *dev)
{
struct ata_port *ap = dev->link->ap;
int print_info = ap->link.eh_context.i.flags & ATA_EHI_PRINTINFO;
unsigned int n, quirks = 0;
unsigned char model_num[ATA_ID_PROD_LEN + 1];
/* This controller doesn't support trim */
dev->horkage |= ATA_HORKAGE_NOTRIM;
ata_id_c_string(dev->id, model_num, ATA_ID_PROD, sizeof(model_num));
for (n = 0; sil_blacklist[n].product; n++)
if (!strcmp(sil_blacklist[n].product, model_num)) {
quirks = sil_blacklist[n].quirk;
break;
}
/* limit requests to 15 sectors */
if (slow_down ||
((ap->flags & SIL_FLAG_MOD15WRITE) &&
(quirks & SIL_QUIRK_MOD15WRITE))) {
if (print_info)
ata_dev_info(dev,
"applying Seagate errata fix (mod15write workaround)\n");
dev->max_sectors = 15;
return;
}
/* limit to udma5 */
if (quirks & SIL_QUIRK_UDMA5MAX) {
if (print_info)
ata_dev_info(dev, "applying Maxtor errata fix %s\n",
model_num);
dev->udma_mask &= ATA_UDMA5;
return;
}
}
static void sil_init_controller(struct ata_host *host)
{
struct pci_dev *pdev = to_pci_dev(host->dev);
void __iomem *mmio_base = host->iomap[SIL_MMIO_BAR];
u8 cls;
u32 tmp;
int i;
/* Initialize FIFO PCI bus arbitration */
cls = sil_get_device_cache_line(pdev);
if (cls) {
cls >>= 3;
cls++; /* cls = (line_size/8)+1 */
for (i = 0; i < host->n_ports; i++)
writew(cls << 8 | cls,
mmio_base + sil_port[i].fifo_cfg);
} else
dev_warn(&pdev->dev,
"cache line size not set. Driver may not function\n");
/* Apply R_ERR on DMA activate FIS errata workaround */
if (host->ports[0]->flags & SIL_FLAG_RERR_ON_DMA_ACT) {
int cnt;
for (i = 0, cnt = 0; i < host->n_ports; i++) {
tmp = readl(mmio_base + sil_port[i].sfis_cfg);
if ((tmp & 0x3) != 0x01)
continue;
if (!cnt)
dev_info(&pdev->dev,
"Applying R_ERR on DMA activate FIS errata fix\n");
writel(tmp & ~0x3, mmio_base + sil_port[i].sfis_cfg);
cnt++;
}
}
if (host->n_ports == 4) {
/* flip the magic "make 4 ports work" bit */
tmp = readl(mmio_base + sil_port[2].bmdma);
if ((tmp & SIL_INTR_STEERING) == 0)
writel(tmp | SIL_INTR_STEERING,
mmio_base + sil_port[2].bmdma);
}
}
static bool sil_broken_system_poweroff(struct pci_dev *pdev)
{
static const struct dmi_system_id broken_systems[] = {
{
.ident = "HP Compaq nx6325",
.matches = {
DMI_MATCH(DMI_SYS_VENDOR, "Hewlett-Packard"),
DMI_MATCH(DMI_PRODUCT_NAME, "HP Compaq nx6325"),
},
/* PCI slot number of the controller */
.driver_data = (void *)0x12UL,
},
{ } /* terminate list */
};
const struct dmi_system_id *dmi = dmi_first_match(broken_systems);
if (dmi) {
unsigned long slot = (unsigned long)dmi->driver_data;
/* apply the quirk only to on-board controllers */
return slot == PCI_SLOT(pdev->devfn);
}
return false;
}
static int sil_init_one(struct pci_dev *pdev, const struct pci_device_id *ent)
{
int board_id = ent->driver_data;
struct ata_port_info pi = sil_port_info[board_id];
const struct ata_port_info *ppi[] = { &pi, NULL };
struct ata_host *host;
void __iomem *mmio_base;
int n_ports, rc;
unsigned int i;
ata_print_version_once(&pdev->dev, DRV_VERSION);
/* allocate host */
n_ports = 2;
if (board_id == sil_3114)
n_ports = 4;
if (sil_broken_system_poweroff(pdev)) {
pi.flags |= ATA_FLAG_NO_POWEROFF_SPINDOWN |
ATA_FLAG_NO_HIBERNATE_SPINDOWN;
dev_info(&pdev->dev, "quirky BIOS, skipping spindown "
"on poweroff and hibernation\n");
}
host = ata_host_alloc_pinfo(&pdev->dev, ppi, n_ports);
if (!host)
return -ENOMEM;
/* acquire resources and fill host */
rc = pcim_enable_device(pdev);
if (rc)
return rc;
rc = pcim_iomap_regions(pdev, 1 << SIL_MMIO_BAR, DRV_NAME);
if (rc == -EBUSY)
pcim_pin_device(pdev);
if (rc)
return rc;
host->iomap = pcim_iomap_table(pdev);
rc = pci_set_dma_mask(pdev, ATA_DMA_MASK);
if (rc)
return rc;
rc = pci_set_consistent_dma_mask(pdev, ATA_DMA_MASK);
if (rc)
return rc;
mmio_base = host->iomap[SIL_MMIO_BAR];
for (i = 0; i < host->n_ports; i++) {
struct ata_port *ap = host->ports[i];
struct ata_ioports *ioaddr = &ap->ioaddr;
ioaddr->cmd_addr = mmio_base + sil_port[i].tf;
ioaddr->altstatus_addr =
ioaddr->ctl_addr = mmio_base + sil_port[i].ctl;
ioaddr->bmdma_addr = mmio_base + sil_port[i].bmdma;
ioaddr->scr_addr = mmio_base + sil_port[i].scr;
ata_sff_std_ports(ioaddr);
ata_port_pbar_desc(ap, SIL_MMIO_BAR, -1, "mmio");
ata_port_pbar_desc(ap, SIL_MMIO_BAR, sil_port[i].tf, "tf");
}
/* initialize and activate */
sil_init_controller(host);
pci_set_master(pdev);
return ata_host_activate(host, pdev->irq, sil_interrupt, IRQF_SHARED,
&sil_sht);
}
#ifdef CONFIG_PM
static int sil_pci_device_resume(struct pci_dev *pdev)
{
struct ata_host *host = pci_get_drvdata(pdev);
int rc;
rc = ata_pci_device_do_resume(pdev);
if (rc)
return rc;
sil_init_controller(host);
ata_host_resume(host);
return 0;
}
#endif
module_pci_driver(sil_pci_driver);
|