aboutsummaryrefslogtreecommitdiffstats
blob: f7201d06e5fa2a1588e4ec14bc7dadf095dc1392 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
/*
 * TI clock support
 *
 * Copyright (C) 2013 Texas Instruments, Inc.
 *
 * Tero Kristo <t-kristo@ti.com>
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
 * kind, whether express or implied; without even the implied warranty
 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 */

#include <linux/clk-provider.h>
#include <linux/clkdev.h>
#include <linux/clk/ti.h>
#include <linux/of.h>
#include <linux/of_address.h>
#include <linux/list.h>

#undef pr_fmt
#define pr_fmt(fmt) "%s: " fmt, __func__

struct ti_clk_ll_ops *ti_clk_ll_ops;
static struct device_node *clocks_node_ptr[CLK_MAX_MEMMAPS];

/**
 * ti_dt_clocks_register - register DT alias clocks during boot
 * @oclks: list of clocks to register
 *
 * Register alias or non-standard DT clock entries during boot. By
 * default, DT clocks are found based on their node name. If any
 * additional con-id / dev-id -> clock mapping is required, use this
 * function to list these.
 */
void __init ti_dt_clocks_register(struct ti_dt_clk oclks[])
{
	struct ti_dt_clk *c;
	struct device_node *node;
	struct clk *clk;
	struct of_phandle_args clkspec;

	for (c = oclks; c->node_name != NULL; c++) {
		node = of_find_node_by_name(NULL, c->node_name);
		clkspec.np = node;
		clk = of_clk_get_from_provider(&clkspec);

		if (!IS_ERR(clk)) {
			c->lk.clk = clk;
			clkdev_add(&c->lk);
		} else {
			pr_warn("failed to lookup clock node %s\n",
				c->node_name);
		}
	}
}

struct clk_init_item {
	struct device_node *node;
	struct clk_hw *hw;
	ti_of_clk_init_cb_t func;
	struct list_head link;
};

static LIST_HEAD(retry_list);

/**
 * ti_clk_retry_init - retries a failed clock init at later phase
 * @node: device not for the clock
 * @hw: partially initialized clk_hw struct for the clock
 * @func: init function to be called for the clock
 *
 * Adds a failed clock init to the retry list. The retry list is parsed
 * once all the other clocks have been initialized.
 */
int __init ti_clk_retry_init(struct device_node *node, struct clk_hw *hw,
			      ti_of_clk_init_cb_t func)
{
	struct clk_init_item *retry;

	pr_debug("%s: adding to retry list...\n", node->name);
	retry = kzalloc(sizeof(*retry), GFP_KERNEL);
	if (!retry)
		return -ENOMEM;

	retry->node = node;
	retry->func = func;
	retry->hw = hw;
	list_add(&retry->link, &retry_list);

	return 0;
}

/**
 * ti_clk_get_reg_addr - get register address for a clock register
 * @node: device node for the clock
 * @index: register index from the clock node
 *
 * Builds clock register address from device tree information. This
 * is a struct of type clk_omap_reg.
 */
void __iomem *ti_clk_get_reg_addr(struct device_node *node, int index)
{
	struct clk_omap_reg *reg;
	u32 val;
	u32 tmp;
	int i;

	reg = (struct clk_omap_reg *)&tmp;

	for (i = 0; i < CLK_MAX_MEMMAPS; i++) {
		if (clocks_node_ptr[i] == node->parent)
			break;
	}

	if (i == CLK_MAX_MEMMAPS) {
		pr_err("clk-provider not found for %s!\n", node->name);
		return NULL;
	}

	reg->index = i;

	if (of_property_read_u32_index(node, "reg", index, &val)) {
		pr_err("%s must have reg[%d]!\n", node->name, index);
		return NULL;
	}

	reg->offset = val;

	return (void __iomem *)tmp;
}

/**
 * ti_dt_clk_init_provider - init master clock provider
 * @parent: master node
 * @index: internal index for clk_reg_ops
 *
 * Initializes a master clock IP block and its child clock nodes.
 * Regmap is provided for accessing the register space for the
 * IP block and all the clocks under it.
 */
void ti_dt_clk_init_provider(struct device_node *parent, int index)
{
	struct device_node *clocks;
	struct clk_init_item *retry;
	struct clk_init_item *tmp;

	/* get clocks for this parent */
	clocks = of_get_child_by_name(parent, "clocks");
	if (!clocks) {
		pr_err("%s missing 'clocks' child node.\n", parent->name);
		return;
	}

	/* add clocks node info */
	clocks_node_ptr[index] = clocks;

	list_for_each_entry_safe(retry, tmp, &retry_list, link) {
		pr_debug("retry-init: %s\n", retry->node->name);
		retry->func(retry->hw, retry->node);
		list_del(&retry->link);
		kfree(retry);
	}
}