1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
|
/*
* Copyright (C) 2012 - 2014 Texas Instruments Incorporated - http://www.ti.com
* Author: Jyri Sarha <jsarha@ti.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* Gpio controlled clock implementation
*/
#include <linux/clk-provider.h>
#include <linux/module.h>
#include <linux/slab.h>
#include <linux/gpio.h>
#include <linux/of_gpio.h>
#include <linux/err.h>
#include <linux/device.h>
struct clk_gpio {
struct clk_hw hw;
struct gpio_desc *gpiod;
};
/**
* DOC: basic gpio controlled clock which can be enabled and disabled
* with gpio output
* Traits of this clock:
* prepare - clk_(un)prepare only ensures parent is (un)prepared
* enable - clk_enable and clk_disable are functional & control gpio
* rate - inherits rate from parent. No clk_set_rate support
* parent - fixed parent. No clk_set_parent support
*/
#define to_clk_gpio(_hw) container_of(_hw, struct clk_gpio, hw)
static int clk_gpio_enable(struct clk_hw *hw)
{
struct clk_gpio *clk = to_clk_gpio(hw);
gpiod_set_value(clk->gpiod, 1);
return 0;
}
static void clk_gpio_disable(struct clk_hw *hw)
{
struct clk_gpio *clk = to_clk_gpio(hw);
gpiod_set_value(clk->gpiod, 0);
}
static int clk_gpio_is_enabled(struct clk_hw *hw)
{
struct clk_gpio *clk = to_clk_gpio(hw);
return gpiod_get_value(clk->gpiod);
}
static const struct clk_ops clk_gpio_ops = {
.enable = clk_gpio_enable,
.disable = clk_gpio_disable,
.is_enabled = clk_gpio_is_enabled,
};
/**
* clk_register_gpio - register a gpip clock with the clock framework
* @dev: device that is registering this clock
* @name: name of this clock
* @parent_name: name of this clock's parent
* @gpiod: gpio descriptor to control this clock
*/
static struct clk *clk_register_gpio(struct device *dev, const char *name,
const char *parent_name, struct gpio_desc *gpiod,
unsigned long flags)
{
struct clk_gpio *clk_gpio = NULL;
struct clk *clk = ERR_PTR(-EINVAL);
struct clk_init_data init = { NULL };
unsigned long gpio_flags;
int err;
if (gpiod_is_active_low(gpiod))
gpio_flags = GPIOF_OUT_INIT_HIGH;
else
gpio_flags = GPIOF_OUT_INIT_LOW;
if (dev)
err = devm_gpio_request_one(dev, desc_to_gpio(gpiod),
gpio_flags, name);
else
err = gpio_request_one(desc_to_gpio(gpiod), gpio_flags, name);
if (err) {
pr_err("%s: %s: Error requesting clock control gpio %u\n",
__func__, name, desc_to_gpio(gpiod));
return ERR_PTR(err);
}
if (dev)
clk_gpio = devm_kzalloc(dev, sizeof(struct clk_gpio),
GFP_KERNEL);
else
clk_gpio = kzalloc(sizeof(struct clk_gpio), GFP_KERNEL);
if (!clk_gpio)
goto clk_register_gpio_err;
init.name = name;
init.ops = &clk_gpio_ops;
init.flags = flags | CLK_IS_BASIC;
init.parent_names = (parent_name ? &parent_name : NULL);
init.num_parents = (parent_name ? 1 : 0);
clk_gpio->gpiod = gpiod;
clk_gpio->hw.init = &init;
clk = clk_register(dev, &clk_gpio->hw);
if (!IS_ERR(clk))
return clk;
if (!dev)
kfree(clk_gpio);
clk_register_gpio_err:
gpiod_put(gpiod);
return clk;
}
/**
* The clk_register_gpio has to be delayed, because the EPROBE_DEFER
* can not be handled properly at of_clk_init() call time.
*/
struct clk_gpio_delayed_register_data {
struct device_node *node;
struct mutex lock;
struct clk *clk;
};
static
struct clk *of_clk_gpio_delayed_register_get(struct of_phandle_args *clkspec,
void *_data)
{
struct clk_gpio_delayed_register_data *data = _data;
struct clk *clk;
const char *clk_name = data->node->name;
const char *parent_name;
struct gpio_desc *gpiod;
int gpio;
mutex_lock(&data->lock);
if (data->clk) {
mutex_unlock(&data->lock);
return data->clk;
}
gpio = of_get_named_gpio_flags(data->node, "enable-gpios", 0, NULL);
if (gpio < 0) {
mutex_unlock(&data->lock);
if (gpio != -EPROBE_DEFER)
pr_err("%s: %s: Can't get 'enable-gpios' DT property\n",
__func__, clk_name);
return ERR_PTR(gpio);
}
gpiod = gpio_to_desc(gpio);
parent_name = of_clk_get_parent_name(data->node, 0);
clk = clk_register_gpio(NULL, clk_name, parent_name, gpiod, 0);
if (IS_ERR(clk)) {
mutex_unlock(&data->lock);
return clk;
}
data->clk = clk;
mutex_unlock(&data->lock);
return clk;
}
/**
* of_gpio_clk_setup() - Setup function for gpio controlled clock
*/
static void __init of_gpio_clk_setup(struct device_node *node)
{
struct clk_gpio_delayed_register_data *data;
data = kzalloc(sizeof(struct clk_gpio_delayed_register_data),
GFP_KERNEL);
if (!data)
return;
data->node = node;
mutex_init(&data->lock);
of_clk_add_provider(node, of_clk_gpio_delayed_register_get, data);
}
CLK_OF_DECLARE(gpio_clk, "ti,gpio-gate-clock", of_gpio_clk_setup);
|