1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
|
/*
* TI Multiplexer Clock
*
* Copyright (C) 2013 Texas Instruments, Inc.
*
* Tero Kristo <t-kristo@ti.com>
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* This program is distributed "as is" WITHOUT ANY WARRANTY of any
* kind, whether express or implied; without even the implied warranty
* of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*/
#include <linux/clk-provider.h>
#include <linux/slab.h>
#include <linux/err.h>
#include <linux/of.h>
#include <linux/of_address.h>
#include <linux/clk/ti.h>
#include <linux/clk-private.h>
#undef pr_fmt
#define pr_fmt(fmt) "%s: " fmt, __func__
#define to_clk_mux(_hw) container_of(_hw, struct clk_mux, hw)
static u8 ti_clk_mux_get_parent(struct clk_hw *hw)
{
struct clk_mux *mux = to_clk_mux(hw);
int num_parents = __clk_get_num_parents(hw->clk);
u32 val;
/*
* FIXME need a mux-specific flag to determine if val is bitwise or
* numeric. e.g. sys_clkin_ck's clksel field is 3 bits wide, but ranges
* from 0x1 to 0x7 (index starts at one)
* OTOH, pmd_trace_clk_mux_ck uses a separate bit for each clock, so
* val = 0x4 really means "bit 2, index starts at bit 0"
*/
val = ti_clk_ll_ops->clk_readl(mux->reg) >> mux->shift;
val &= mux->mask;
if (mux->table) {
int i;
for (i = 0; i < num_parents; i++)
if (mux->table[i] == val)
return i;
return -EINVAL;
}
if (val && (mux->flags & CLK_MUX_INDEX_BIT))
val = ffs(val) - 1;
if (val && (mux->flags & CLK_MUX_INDEX_ONE))
val--;
if (val >= num_parents)
return -EINVAL;
return val;
}
static int ti_clk_mux_set_parent(struct clk_hw *hw, u8 index)
{
struct clk_mux *mux = to_clk_mux(hw);
u32 val;
unsigned long flags = 0;
if (mux->table) {
index = mux->table[index];
} else {
if (mux->flags & CLK_MUX_INDEX_BIT)
index = (1 << ffs(index));
if (mux->flags & CLK_MUX_INDEX_ONE)
index++;
}
if (mux->lock)
spin_lock_irqsave(mux->lock, flags);
if (mux->flags & CLK_MUX_HIWORD_MASK) {
val = mux->mask << (mux->shift + 16);
} else {
val = ti_clk_ll_ops->clk_readl(mux->reg);
val &= ~(mux->mask << mux->shift);
}
val |= index << mux->shift;
ti_clk_ll_ops->clk_writel(val, mux->reg);
if (mux->lock)
spin_unlock_irqrestore(mux->lock, flags);
return 0;
}
static int clk_mux_save_context(struct clk_hw *hw)
{
struct clk_mux *mux = to_clk_mux(hw);
mux->saved_parent = ti_clk_mux_get_parent(hw);
return 0;
}
static void clk_mux_restore_context(struct clk_hw *hw)
{
struct clk_mux *mux = to_clk_mux(hw);
ti_clk_mux_set_parent(hw, mux->saved_parent);
}
const struct clk_ops ti_clk_mux_ops = {
.get_parent = ti_clk_mux_get_parent,
.set_parent = ti_clk_mux_set_parent,
.determine_rate = __clk_mux_determine_rate,
.save_context = clk_mux_save_context,
.restore_context = clk_mux_restore_context,
};
static struct clk *_register_mux(struct device *dev, const char *name,
const char **parent_names, u8 num_parents,
unsigned long flags, void __iomem *reg,
u8 shift, u32 mask, u8 clk_mux_flags,
u32 *table, spinlock_t *lock)
{
struct clk_mux *mux;
struct clk *clk;
struct clk_init_data init;
/* allocate the mux */
mux = kzalloc(sizeof(*mux), GFP_KERNEL);
if (!mux) {
pr_err("%s: could not allocate mux clk\n", __func__);
return ERR_PTR(-ENOMEM);
}
init.name = name;
init.ops = &ti_clk_mux_ops;
init.flags = flags | CLK_IS_BASIC;
init.parent_names = parent_names;
init.num_parents = num_parents;
/* struct clk_mux assignments */
mux->reg = reg;
mux->shift = shift;
mux->mask = mask;
mux->flags = clk_mux_flags;
mux->lock = lock;
mux->table = table;
mux->hw.init = &init;
clk = clk_register(dev, &mux->hw);
if (IS_ERR(clk))
kfree(mux);
return clk;
}
/**
* of_mux_clk_setup - Setup function for simple mux rate clock
* @node: DT node for the clock
*
* Sets up a basic clock multiplexer.
*/
static void of_mux_clk_setup(struct device_node *node)
{
struct clk *clk;
void __iomem *reg;
int num_parents;
const char **parent_names;
int i;
u8 clk_mux_flags = 0;
u32 mask = 0;
u32 shift = 0;
u32 flags = CLK_SET_RATE_NO_REPARENT;
num_parents = of_clk_get_parent_count(node);
if (num_parents < 2) {
pr_err("mux-clock %s must have parents\n", node->name);
return;
}
parent_names = kzalloc((sizeof(char *) * num_parents), GFP_KERNEL);
if (!parent_names)
goto cleanup;
for (i = 0; i < num_parents; i++)
parent_names[i] = of_clk_get_parent_name(node, i);
reg = ti_clk_get_reg_addr(node, 0);
if (!reg)
goto cleanup;
of_property_read_u32(node, "ti,bit-shift", &shift);
if (of_property_read_bool(node, "ti,index-starts-at-one"))
clk_mux_flags |= CLK_MUX_INDEX_ONE;
if (of_property_read_bool(node, "ti,set-rate-parent"))
flags |= CLK_SET_RATE_PARENT;
/* Generate bit-mask based on parent info */
mask = num_parents;
if (!(clk_mux_flags & CLK_MUX_INDEX_ONE))
mask--;
mask = (1 << fls(mask)) - 1;
clk = _register_mux(NULL, node->name, parent_names, num_parents, flags,
reg, shift, mask, clk_mux_flags, NULL, NULL);
if (!IS_ERR(clk))
of_clk_add_provider(node, of_clk_src_simple_get, clk);
cleanup:
kfree(parent_names);
}
CLK_OF_DECLARE(mux_clk, "ti,mux-clock", of_mux_clk_setup);
static void __init of_ti_composite_mux_clk_setup(struct device_node *node)
{
struct clk_mux *mux;
int num_parents;
u32 val;
mux = kzalloc(sizeof(*mux), GFP_KERNEL);
if (!mux)
return;
mux->reg = ti_clk_get_reg_addr(node, 0);
if (!mux->reg)
goto cleanup;
if (!of_property_read_u32(node, "ti,bit-shift", &val))
mux->shift = val;
if (of_property_read_bool(node, "ti,index-starts-at-one"))
mux->flags |= CLK_MUX_INDEX_ONE;
num_parents = of_clk_get_parent_count(node);
if (num_parents < 2) {
pr_err("%s must have parents\n", node->name);
goto cleanup;
}
mux->mask = num_parents - 1;
mux->mask = (1 << fls(mux->mask)) - 1;
if (!ti_clk_add_component(node, &mux->hw, CLK_COMPONENT_TYPE_MUX))
return;
cleanup:
kfree(mux);
}
CLK_OF_DECLARE(ti_composite_mux_clk_setup, "ti,composite-mux-clock",
of_ti_composite_mux_clk_setup);
|