1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
|
/*
* Copyright 2012 Red Hat Inc.
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the
* "Software"), to deal in the Software without restriction, including
* without limitation the rights to use, copy, modify, merge, publish,
* distribute, sub license, and/or sell copies of the Software, and to
* permit persons to whom the Software is furnished to do so, subject to
* the following conditions:
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL
* THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM,
* DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR
* OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE
* USE OR OTHER DEALINGS IN THE SOFTWARE.
*
* The above copyright notice and this permission notice (including the
* next paragraph) shall be included in all copies or substantial portions
* of the Software.
*
*/
/*
* Authors: Dave Airlie <airlied@redhat.com>
*/
#ifndef __AST_DRV_H__
#define __AST_DRV_H__
#include <drm/drm_fb_helper.h>
#include <drm/ttm/ttm_bo_api.h>
#include <drm/ttm/ttm_bo_driver.h>
#include <drm/ttm/ttm_placement.h>
#include <drm/ttm/ttm_memory.h>
#include <drm/ttm/ttm_module.h>
#include <linux/i2c.h>
#include <linux/i2c-algo-bit.h>
#define DRIVER_AUTHOR "Dave Airlie"
#define DRIVER_NAME "ast"
#define DRIVER_DESC "AST"
#define DRIVER_DATE "20120228"
#define DRIVER_MAJOR 0
#define DRIVER_MINOR 1
#define DRIVER_PATCHLEVEL 0
#define PCI_CHIP_AST2000 0x2000
#define PCI_CHIP_AST2100 0x2010
#define PCI_CHIP_AST1180 0x1180
enum ast_chip {
AST2000,
AST2100,
AST1100,
AST2200,
AST2150,
AST2300,
AST1180,
};
#define AST_DRAM_512Mx16 0
#define AST_DRAM_1Gx16 1
#define AST_DRAM_512Mx32 2
#define AST_DRAM_1Gx32 3
#define AST_DRAM_2Gx16 6
#define AST_DRAM_4Gx16 7
struct ast_fbdev;
struct ast_private {
struct drm_device *dev;
void __iomem *regs;
void __iomem *ioregs;
enum ast_chip chip;
bool vga2_clone;
uint32_t dram_bus_width;
uint32_t dram_type;
uint32_t mclk;
uint32_t vram_size;
struct ast_fbdev *fbdev;
int fb_mtrr;
struct {
struct drm_global_reference mem_global_ref;
struct ttm_bo_global_ref bo_global_ref;
struct ttm_bo_device bdev;
} ttm;
struct drm_gem_object *cursor_cache;
uint64_t cursor_cache_gpu_addr;
/* Acces to this cache is protected by the crtc->mutex of the only crtc
* we have. */
struct ttm_bo_kmap_obj cache_kmap;
int next_cursor;
};
int ast_driver_load(struct drm_device *dev, unsigned long flags);
int ast_driver_unload(struct drm_device *dev);
struct ast_gem_object;
#define AST_IO_AR_PORT_WRITE (0x40)
#define AST_IO_MISC_PORT_WRITE (0x42)
#define AST_IO_SEQ_PORT (0x44)
#define AST_DAC_INDEX_READ (0x3c7)
#define AST_IO_DAC_INDEX_WRITE (0x48)
#define AST_IO_DAC_DATA (0x49)
#define AST_IO_GR_PORT (0x4E)
#define AST_IO_CRTC_PORT (0x54)
#define AST_IO_INPUT_STATUS1_READ (0x5A)
#define AST_IO_MISC_PORT_READ (0x4C)
#define __ast_read(x) \
static inline u##x ast_read##x(struct ast_private *ast, u32 reg) { \
u##x val = 0;\
val = ioread##x(ast->regs + reg); \
return val;\
}
__ast_read(8);
__ast_read(16);
__ast_read(32)
#define __ast_io_read(x) \
static inline u##x ast_io_read##x(struct ast_private *ast, u32 reg) { \
u##x val = 0;\
val = ioread##x(ast->ioregs + reg); \
return val;\
}
__ast_io_read(8);
__ast_io_read(16);
__ast_io_read(32);
#define __ast_write(x) \
static inline void ast_write##x(struct ast_private *ast, u32 reg, u##x val) {\
iowrite##x(val, ast->regs + reg);\
}
__ast_write(8);
__ast_write(16);
__ast_write(32);
#define __ast_io_write(x) \
static inline void ast_io_write##x(struct ast_private *ast, u32 reg, u##x val) {\
iowrite##x(val, ast->ioregs + reg);\
}
__ast_io_write(8);
__ast_io_write(16);
#undef __ast_io_write
static inline void ast_set_index_reg(struct ast_private *ast,
uint32_t base, uint8_t index,
uint8_t val)
{
ast_io_write16(ast, base, ((u16)val << 8) | index);
}
void ast_set_index_reg_mask(struct ast_private *ast,
uint32_t base, uint8_t index,
uint8_t mask, uint8_t val);
uint8_t ast_get_index_reg(struct ast_private *ast,
uint32_t base, uint8_t index);
uint8_t ast_get_index_reg_mask(struct ast_private *ast,
uint32_t base, uint8_t index, uint8_t mask);
static inline void ast_open_key(struct ast_private *ast)
{
ast_set_index_reg(ast, AST_IO_CRTC_PORT, 0x80, 0xA8);
}
#define AST_VIDMEM_SIZE_8M 0x00800000
#define AST_VIDMEM_SIZE_16M 0x01000000
#define AST_VIDMEM_SIZE_32M 0x02000000
#define AST_VIDMEM_SIZE_64M 0x04000000
#define AST_VIDMEM_SIZE_128M 0x08000000
#define AST_VIDMEM_DEFAULT_SIZE AST_VIDMEM_SIZE_8M
#define AST_MAX_HWC_WIDTH 64
#define AST_MAX_HWC_HEIGHT 64
#define AST_HWC_SIZE (AST_MAX_HWC_WIDTH*AST_MAX_HWC_HEIGHT*2)
#define AST_HWC_SIGNATURE_SIZE 32
#define AST_DEFAULT_HWC_NUM 2
/* define for signature structure */
#define AST_HWC_SIGNATURE_CHECKSUM 0x00
#define AST_HWC_SIGNATURE_SizeX 0x04
#define AST_HWC_SIGNATURE_SizeY 0x08
#define AST_HWC_SIGNATURE_X 0x0C
#define AST_HWC_SIGNATURE_Y 0x10
#define AST_HWC_SIGNATURE_HOTSPOTX 0x14
#define AST_HWC_SIGNATURE_HOTSPOTY 0x18
struct ast_i2c_chan {
struct i2c_adapter adapter;
struct drm_device *dev;
struct i2c_algo_bit_data bit;
};
struct ast_connector {
struct drm_connector base;
struct ast_i2c_chan *i2c;
};
struct ast_crtc {
struct drm_crtc base;
u8 lut_r[256], lut_g[256], lut_b[256];
struct drm_gem_object *cursor_bo;
uint64_t cursor_addr;
int cursor_width, cursor_height;
u8 offset_x, offset_y;
};
struct ast_encoder {
struct drm_encoder base;
};
struct ast_framebuffer {
struct drm_framebuffer base;
struct drm_gem_object *obj;
};
struct ast_fbdev {
struct drm_fb_helper helper;
struct ast_framebuffer afb;
struct list_head fbdev_list;
void *sysram;
int size;
struct ttm_bo_kmap_obj mapping;
int x1, y1, x2, y2; /* dirty rect */
spinlock_t dirty_lock;
};
#define to_ast_crtc(x) container_of(x, struct ast_crtc, base)
#define to_ast_connector(x) container_of(x, struct ast_connector, base)
#define to_ast_encoder(x) container_of(x, struct ast_encoder, base)
#define to_ast_framebuffer(x) container_of(x, struct ast_framebuffer, base)
struct ast_vbios_stdtable {
u8 misc;
u8 seq[4];
u8 crtc[25];
u8 ar[20];
u8 gr[9];
};
struct ast_vbios_enhtable {
u32 ht;
u32 hde;
u32 hfp;
u32 hsync;
u32 vt;
u32 vde;
u32 vfp;
u32 vsync;
u32 dclk_index;
u32 flags;
u32 refresh_rate;
u32 refresh_rate_index;
u32 mode_id;
};
struct ast_vbios_dclk_info {
u8 param1;
u8 param2;
u8 param3;
};
struct ast_vbios_mode_info {
struct ast_vbios_stdtable *std_table;
struct ast_vbios_enhtable *enh_table;
};
extern int ast_mode_init(struct drm_device *dev);
extern void ast_mode_fini(struct drm_device *dev);
int ast_framebuffer_init(struct drm_device *dev,
struct ast_framebuffer *ast_fb,
struct drm_mode_fb_cmd2 *mode_cmd,
struct drm_gem_object *obj);
int ast_fbdev_init(struct drm_device *dev);
void ast_fbdev_fini(struct drm_device *dev);
void ast_fbdev_set_suspend(struct drm_device *dev, int state);
void ast_fbdev_set_base(struct ast_private *ast, unsigned long gpu_addr);
struct ast_bo {
struct ttm_buffer_object bo;
struct ttm_placement placement;
struct ttm_bo_kmap_obj kmap;
struct drm_gem_object gem;
u32 placements[3];
int pin_count;
};
#define gem_to_ast_bo(gobj) container_of((gobj), struct ast_bo, gem)
static inline struct ast_bo *
ast_bo(struct ttm_buffer_object *bo)
{
return container_of(bo, struct ast_bo, bo);
}
#define to_ast_obj(x) container_of(x, struct ast_gem_object, base)
#define AST_MM_ALIGN_SHIFT 4
#define AST_MM_ALIGN_MASK ((1 << AST_MM_ALIGN_SHIFT) - 1)
extern int ast_dumb_create(struct drm_file *file,
struct drm_device *dev,
struct drm_mode_create_dumb *args);
extern void ast_gem_free_object(struct drm_gem_object *obj);
extern int ast_dumb_mmap_offset(struct drm_file *file,
struct drm_device *dev,
uint32_t handle,
uint64_t *offset);
#define DRM_FILE_PAGE_OFFSET (0x100000000ULL >> PAGE_SHIFT)
int ast_mm_init(struct ast_private *ast);
void ast_mm_fini(struct ast_private *ast);
int ast_bo_create(struct drm_device *dev, int size, int align,
uint32_t flags, struct ast_bo **pastbo);
int ast_gem_create(struct drm_device *dev,
u32 size, bool iskernel,
struct drm_gem_object **obj);
int ast_bo_pin(struct ast_bo *bo, u32 pl_flag, u64 *gpu_addr);
int ast_bo_unpin(struct ast_bo *bo);
static inline int ast_bo_reserve(struct ast_bo *bo, bool no_wait)
{
int ret;
ret = ttm_bo_reserve(&bo->bo, true, no_wait, false, 0);
if (ret) {
if (ret != -ERESTARTSYS && ret != -EBUSY)
DRM_ERROR("reserve failed %p\n", bo);
return ret;
}
return 0;
}
static inline void ast_bo_unreserve(struct ast_bo *bo)
{
ttm_bo_unreserve(&bo->bo);
}
void ast_ttm_placement(struct ast_bo *bo, int domain);
int ast_bo_push_sysram(struct ast_bo *bo);
int ast_mmap(struct file *filp, struct vm_area_struct *vma);
/* ast post */
void ast_post_gpu(struct drm_device *dev);
#endif
|