1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
|
/*
* drivers/gpu/drm/omapdrm/omap_connector.c
*
* Copyright (C) 2011 Texas Instruments
* Author: Rob Clark <rob@ti.com>
*
* This program is free software; you can redistribute it and/or modify it
* under the terms of the GNU General Public License version 2 as published by
* the Free Software Foundation.
*
* This program is distributed in the hope that it will be useful, but WITHOUT
* ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
* FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
* more details.
*
* You should have received a copy of the GNU General Public License along with
* this program. If not, see <http://www.gnu.org/licenses/>.
*/
#include "omap_drv.h"
#include "drm_crtc.h"
#include "drm_crtc_helper.h"
#define OMAP_DRM_MODE_FLAG_DATA_RISING (1 << 24)
#define OMAP_DRM_MODE_FLAG_DATA_FALLING (1 << 25)
#define OMAP_DRM_MODE_FLAG_SYNC_RISING (1 << 26)
#define OMAP_DRM_MODE_FLAG_SYNC_FALLING (1 << 27)
#define OMAP_DRM_MODE_FLAG_PDE (1 << 28)
#define OMAP_DRM_MODE_FLAG_NDE (1 << 29)
/*
* connector funcs
*/
#define to_omap_connector(x) container_of(x, struct omap_connector, base)
struct omap_connector {
struct drm_connector base;
struct omap_dss_device *dssdev;
struct drm_encoder *encoder;
bool hdmi_mode;
};
bool omap_connector_get_hdmi_mode(struct drm_connector *connector)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
return omap_connector->hdmi_mode;
}
void copy_timings_omap_to_drm(struct drm_display_mode *mode,
struct omap_video_timings *timings)
{
mode->clock = timings->pixelclock / 1000;
mode->hdisplay = timings->x_res;
mode->hsync_start = mode->hdisplay + timings->hfp;
mode->hsync_end = mode->hsync_start + timings->hsw;
mode->htotal = mode->hsync_end + timings->hbp;
mode->vdisplay = timings->y_res;
mode->vsync_start = mode->vdisplay + timings->vfp;
mode->vsync_end = mode->vsync_start + timings->vsw;
mode->vtotal = mode->vsync_end + timings->vbp;
mode->flags = 0;
if (timings->interlace)
mode->flags |= DRM_MODE_FLAG_INTERLACE;
if (timings->hsync_level == OMAPDSS_SIG_ACTIVE_HIGH)
mode->flags |= DRM_MODE_FLAG_PHSYNC;
else
mode->flags |= DRM_MODE_FLAG_NHSYNC;
if (timings->vsync_level == OMAPDSS_SIG_ACTIVE_HIGH)
mode->flags |= DRM_MODE_FLAG_PVSYNC;
else
mode->flags |= DRM_MODE_FLAG_NVSYNC;
if (timings->data_pclk_edge == OMAPDSS_DRIVE_SIG_RISING_EDGE)
mode->flags |= OMAP_DRM_MODE_FLAG_DATA_RISING;
else
mode->flags |= OMAP_DRM_MODE_FLAG_DATA_FALLING;
if (timings->sync_pclk_edge == OMAPDSS_DRIVE_SIG_RISING_EDGE)
mode->flags |= OMAP_DRM_MODE_FLAG_SYNC_RISING;
else
mode->flags |= OMAP_DRM_MODE_FLAG_SYNC_FALLING;
if (timings->de_level == OMAPDSS_SIG_ACTIVE_HIGH)
mode->flags |= OMAP_DRM_MODE_FLAG_PDE;
else
mode->flags |= OMAP_DRM_MODE_FLAG_NDE;
}
void copy_timings_drm_to_omap(struct omap_video_timings *timings,
struct drm_display_mode *mode)
{
timings->pixelclock = mode->clock * 1000;
timings->x_res = mode->hdisplay;
timings->hfp = mode->hsync_start - mode->hdisplay;
timings->hsw = mode->hsync_end - mode->hsync_start;
timings->hbp = mode->htotal - mode->hsync_end;
timings->y_res = mode->vdisplay;
timings->vfp = mode->vsync_start - mode->vdisplay;
timings->vsw = mode->vsync_end - mode->vsync_start;
timings->vbp = mode->vtotal - mode->vsync_end;
timings->interlace = !!(mode->flags & DRM_MODE_FLAG_INTERLACE);
if (mode->flags & DRM_MODE_FLAG_PHSYNC)
timings->hsync_level = OMAPDSS_SIG_ACTIVE_HIGH;
else
timings->hsync_level = OMAPDSS_SIG_ACTIVE_LOW;
if (mode->flags & DRM_MODE_FLAG_PVSYNC)
timings->vsync_level = OMAPDSS_SIG_ACTIVE_HIGH;
else
timings->vsync_level = OMAPDSS_SIG_ACTIVE_LOW;
if (mode->flags & OMAP_DRM_MODE_FLAG_DATA_RISING)
timings->data_pclk_edge = OMAPDSS_DRIVE_SIG_RISING_EDGE;
else
timings->data_pclk_edge = OMAPDSS_DRIVE_SIG_FALLING_EDGE;
if (mode->flags & OMAP_DRM_MODE_FLAG_SYNC_RISING)
timings->de_level = OMAPDSS_SIG_ACTIVE_HIGH;
else
timings->de_level = OMAPDSS_SIG_ACTIVE_LOW;
if (mode->flags & OMAP_DRM_MODE_FLAG_PDE)
timings->sync_pclk_edge = OMAPDSS_DRIVE_SIG_RISING_EDGE;
else
timings->sync_pclk_edge = OMAPDSS_DRIVE_SIG_FALLING_EDGE;
}
static enum drm_connector_status omap_connector_detect(
struct drm_connector *connector, bool force)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
struct omap_dss_device *dssdev = omap_connector->dssdev;
struct omap_dss_driver *dssdrv = dssdev->driver;
enum drm_connector_status ret;
if (force)
ret = connector_status_connected;
if (dssdrv->detect) {
if (dssdrv->detect(dssdev))
ret = connector_status_connected;
else
ret = connector_status_disconnected;
} else if (dssdev->type == OMAP_DISPLAY_TYPE_DPI ||
dssdev->type == OMAP_DISPLAY_TYPE_DBI ||
dssdev->type == OMAP_DISPLAY_TYPE_SDI ||
dssdev->type == OMAP_DISPLAY_TYPE_DSI) {
ret = connector_status_connected;
} else {
ret = connector_status_unknown;
}
VERB("%s: %d (force=%d)", omap_connector->dssdev->name, ret, force);
return ret;
}
static void omap_connector_destroy(struct drm_connector *connector)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
struct omap_dss_device *dssdev = omap_connector->dssdev;
DBG("%s", omap_connector->dssdev->name);
drm_sysfs_connector_remove(connector);
drm_connector_cleanup(connector);
kfree(omap_connector);
omap_dss_put_device(dssdev);
}
#define MAX_EDID 512
static int omap_connector_get_modes(struct drm_connector *connector)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
struct omap_dss_device *dssdev = omap_connector->dssdev;
struct omap_dss_driver *dssdrv = dssdev->driver;
struct drm_device *dev = connector->dev;
int n = 0;
DBG("%s", omap_connector->dssdev->name);
/* if display exposes EDID, then we parse that in the normal way to
* build table of supported modes.. otherwise (ie. fixed resolution
* LCD panels) we just return a single mode corresponding to the
* currently configured timings:
*/
if (dssdrv->read_edid) {
void *edid = kzalloc(MAX_EDID, GFP_KERNEL);
if ((dssdrv->read_edid(dssdev, edid, MAX_EDID) > 0) &&
drm_edid_is_valid(edid)) {
drm_mode_connector_update_edid_property(
connector, edid);
n = drm_add_edid_modes(connector, edid);
omap_connector->hdmi_mode =
drm_detect_hdmi_monitor(edid);
} else {
drm_mode_connector_update_edid_property(
connector, NULL);
}
kfree(edid);
} else {
struct drm_display_mode *mode = drm_mode_create(dev);
struct omap_video_timings timings = {0};
dssdrv->get_timings(dssdev, &timings);
copy_timings_omap_to_drm(mode, &timings);
mode->type = DRM_MODE_TYPE_DRIVER | DRM_MODE_TYPE_PREFERRED;
drm_mode_set_name(mode);
drm_mode_probed_add(connector, mode);
n = 1;
}
return n;
}
static int omap_connector_mode_valid(struct drm_connector *connector,
struct drm_display_mode *mode)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
struct omap_dss_device *dssdev = omap_connector->dssdev;
struct omap_dss_driver *dssdrv = dssdev->driver;
struct omap_video_timings timings = {0};
struct drm_device *dev = connector->dev;
struct drm_display_mode *new_mode;
int r, ret = MODE_BAD;
copy_timings_drm_to_omap(&timings, mode);
mode->vrefresh = drm_mode_vrefresh(mode);
/*
* if the panel driver doesn't have a check_timings, it's most likely
* a fixed resolution panel, check if the timings match with the
* panel's timings
*/
if (dssdrv->check_timings) {
r = dssdrv->check_timings(dssdev, &timings);
} else {
struct omap_video_timings t = {0};
dssdrv->get_timings(dssdev, &t);
if (memcmp(&timings, &t, sizeof(struct omap_video_timings)))
r = -EINVAL;
else
r = 0;
}
if (!r) {
/* check if vrefresh is still valid */
new_mode = drm_mode_duplicate(dev, mode);
new_mode->clock = timings.pixelclock / 1000;
new_mode->vrefresh = 0;
if (mode->vrefresh == drm_mode_vrefresh(new_mode))
ret = MODE_OK;
drm_mode_destroy(dev, new_mode);
}
DBG("connector: mode %s: "
"%d:\"%s\" %d %d %d %d %d %d %d %d %d %d 0x%x 0x%x",
(ret == MODE_OK) ? "valid" : "invalid",
mode->base.id, mode->name, mode->vrefresh, mode->clock,
mode->hdisplay, mode->hsync_start,
mode->hsync_end, mode->htotal,
mode->vdisplay, mode->vsync_start,
mode->vsync_end, mode->vtotal, mode->type, mode->flags);
return ret;
}
struct drm_encoder *omap_connector_attached_encoder(
struct drm_connector *connector)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
return omap_connector->encoder;
}
static const struct drm_connector_funcs omap_connector_funcs = {
.dpms = drm_helper_connector_dpms,
.detect = omap_connector_detect,
.fill_modes = drm_helper_probe_single_connector_modes,
.destroy = omap_connector_destroy,
};
static const struct drm_connector_helper_funcs omap_connector_helper_funcs = {
.get_modes = omap_connector_get_modes,
.mode_valid = omap_connector_mode_valid,
.best_encoder = omap_connector_attached_encoder,
};
/* flush an area of the framebuffer (in case of manual update display that
* is not automatically flushed)
*/
void omap_connector_flush(struct drm_connector *connector,
int x, int y, int w, int h)
{
struct omap_connector *omap_connector = to_omap_connector(connector);
/* TODO: enable when supported in dss */
VERB("%s: %d,%d, %dx%d", omap_connector->dssdev->name, x, y, w, h);
}
/* initialize connector */
struct drm_connector *omap_connector_init(struct drm_device *dev,
int connector_type, struct omap_dss_device *dssdev,
struct drm_encoder *encoder)
{
struct drm_connector *connector = NULL;
struct omap_connector *omap_connector;
DBG("%s", dssdev->name);
omap_dss_get_device(dssdev);
omap_connector = kzalloc(sizeof(struct omap_connector), GFP_KERNEL);
if (!omap_connector)
goto fail;
omap_connector->dssdev = dssdev;
omap_connector->encoder = encoder;
connector = &omap_connector->base;
connector->force = DRM_FORCE_ON;
drm_connector_init(dev, connector, &omap_connector_funcs,
connector_type);
drm_connector_helper_add(connector, &omap_connector_helper_funcs);
if (dssdev->driver->register_hpd_callback) {
dssdev->driver->register_hpd_callback(dssdev,
omap_hdmi_hpd_irq_handler,
dev);
DBG("Registered ISR omap_drm_hdmi_hpd_irq");
}
#if 0 /* enable when dss2 supports hotplug */
if (dssdev->caps & OMAP_DSS_DISPLAY_CAP_HPD)
connector->polled = 0;
else
#endif
connector->polled = DRM_CONNECTOR_POLL_CONNECT |
DRM_CONNECTOR_POLL_DISCONNECT;
connector->interlace_allowed = 1;
connector->doublescan_allowed = 0;
drm_sysfs_connector_add(connector);
return connector;
fail:
if (connector)
omap_connector_destroy(connector);
return NULL;
}
|