1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
|
/*
* drivers/gpu/omap/omap_ion.c
*
* Copyright (C) 2011 Google, Inc.
*
* This software is licensed under the terms of the GNU General Public
* License version 2, as published by the Free Software Foundation, and
* may be copied, distributed, and modified under those terms.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
*/
#include <linux/err.h>
#include <linux/ion.h>
#include <linux/omap_ion.h>
#include <linux/platform_device.h>
#include <linux/slab.h>
#include <linux/uaccess.h>
#include "../ion_priv.h"
#include "omap_ion_priv.h"
#include <linux/module.h>
#include <linux/of.h>
struct ion_device *omap_ion_device;
EXPORT_SYMBOL(omap_ion_device);
static int num_heaps;
static struct ion_heap **heaps;
static struct ion_heap *tiler_heap;
static struct ion_heap *nonsecure_tiler_heap;
static struct ion_platform_data omap_ion_data = {
.nr = 5,
.heaps = {
{
.type = ION_HEAP_TYPE_CARVEOUT,
.id = OMAP_ION_HEAP_SECURE_INPUT,
.name = "secure_input",
},
{ .type = OMAP_ION_HEAP_TYPE_TILER,
.id = OMAP_ION_HEAP_TILER,
.name = "tiler",
},
{
.type = OMAP_ION_HEAP_TYPE_TILER,
.id = OMAP_ION_HEAP_NONSECURE_TILER,
.name = "nonsecure_tiler",
},
{
.type = ION_HEAP_TYPE_SYSTEM,
.id = OMAP_ION_HEAP_SYSTEM,
.name = "system",
},
{
.type = OMAP_ION_HEAP_TYPE_TILER_RESERVATION,
.id = OMAP_ION_HEAP_TILER_RESERVATION,
.name = "tiler_reservation",
},
},
};
int omap_ion_tiler_alloc(struct ion_client *client,
struct omap_ion_tiler_alloc_data *data)
{
return omap_tiler_alloc(tiler_heap, client, data);
}
EXPORT_SYMBOL(omap_ion_tiler_alloc);
int omap_ion_nonsecure_tiler_alloc(struct ion_client *client,
struct omap_ion_tiler_alloc_data *data)
{
if (!nonsecure_tiler_heap)
return -ENOMEM;
return omap_tiler_alloc(nonsecure_tiler_heap, client, data);
}
EXPORT_SYMBOL(omap_ion_nonsecure_tiler_alloc);
static long omap_ion_ioctl(struct ion_client *client, unsigned int cmd,
unsigned long arg)
{
switch (cmd) {
case OMAP_ION_TILER_ALLOC:
{
struct omap_ion_tiler_alloc_data data;
int ret;
if (!tiler_heap) {
pr_err("%s: Tiler heap requested but no tiler heap "
"exists on this platform\n", __func__);
return -EINVAL;
}
if (copy_from_user(&data, (void __user *)arg, sizeof(data)))
return -EFAULT;
ret = omap_ion_tiler_alloc(client, &data);
if (ret)
return ret;
if (copy_to_user((void __user *)arg, &data,
sizeof(data)))
return -EFAULT;
break;
}
default:
pr_err("%s: Unknown custom ioctl\n", __func__);
return -ENOTTY;
}
return 0;
}
static int omap_ion_probe(struct platform_device *pdev)
{
int err;
int i;
struct device_node *node = pdev->dev.of_node;
uint omap_ion_heap_secure_input_base = 0;
uint omap_ion_heap_tiler_base = 0;
uint omap_ion_heap_nonsecure_tiler_base = 0;
uint omap_ion_heap_secure_input_size = 0;
uint omap_ion_heap_tiler_size = 0;
uint omap_ion_heap_nonsecure_tiler_size = 0;
omap_ion_device = ion_device_create(omap_ion_ioctl);
if (IS_ERR_OR_NULL(omap_ion_device)) {
kfree(heaps);
return PTR_ERR(omap_ion_device);
}
if (node) {
of_property_read_u32(node, "ti,omap_ion_heap_secure_input_base",
&omap_ion_heap_secure_input_base);
of_property_read_u32(node, "ti,omap_ion_heap_tiler_base",
&omap_ion_heap_tiler_base);
of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_base",
&omap_ion_heap_nonsecure_tiler_base);
of_property_read_u32(node, "ti,omap_ion_heap_secure_input_size",
&omap_ion_heap_secure_input_size);
of_property_read_u32(node, "ti,omap_ion_heap_tiler_size",
&omap_ion_heap_tiler_size);
of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_size",
&omap_ion_heap_nonsecure_tiler_size);
}
num_heaps = omap_ion_data.nr;
heaps = kzalloc(sizeof(struct ion_heap *)*num_heaps, GFP_KERNEL);
for (i = 0; i < num_heaps; i++) {
struct ion_platform_heap *heap_data = &omap_ion_data.heaps[i];
if (heap_data->type == (enum ion_heap_type)OMAP_ION_HEAP_TYPE_TILER) {
if (heap_data->id == OMAP_ION_HEAP_NONSECURE_TILER) {
heap_data->base = omap_ion_heap_nonsecure_tiler_base;
heap_data->size = omap_ion_heap_nonsecure_tiler_size;
} else {
heap_data->base = omap_ion_heap_tiler_base;
heap_data->size = omap_ion_heap_tiler_size;
}
} else if (heap_data->type ==
ION_HEAP_TYPE_CARVEOUT && heap_data->id == OMAP_ION_HEAP_SECURE_INPUT) {
heap_data->base = omap_ion_heap_secure_input_base;
heap_data->size = omap_ion_heap_secure_input_size;
}
}
/* create the heaps as specified in the board file */
for (i = 0; i < num_heaps; i++) {
struct ion_platform_heap *heap_data = &omap_ion_data.heaps[i];
if (heap_data->type == (enum ion_heap_type)OMAP_ION_HEAP_TYPE_TILER) {
heaps[i] = omap_tiler_heap_create(heap_data);
if (heap_data->id == OMAP_ION_HEAP_NONSECURE_TILER)
nonsecure_tiler_heap = heaps[i];
else
tiler_heap = heaps[i];
} else if (heap_data->type ==
(enum ion_heap_type)OMAP_ION_HEAP_TYPE_TILER_RESERVATION) {
heaps[i] = omap_tiler_heap_create(heap_data);
} else {
heap_data->size = omap_ion_heap_secure_input_size;
heaps[i] = ion_heap_create(heap_data);
}
if (IS_ERR_OR_NULL(heaps[i])) {
err = PTR_ERR(heaps[i]);
goto err;
}
ion_device_add_heap(omap_ion_device, heaps[i]);
pr_info("%s: adding heap %s of type %d with %lx@%x\n",
__func__, heap_data->name, heap_data->type,
heap_data->base, heap_data->size);
}
platform_set_drvdata(pdev, omap_ion_device);
return 0;
err:
for (i = 0; i < num_heaps; i++) {
if (heaps[i]) {
if (heaps[i]->type == (enum ion_heap_type)OMAP_ION_HEAP_TYPE_TILER)
omap_tiler_heap_destroy(heaps[i]);
else
ion_heap_destroy(heaps[i]);
}
}
kfree(heaps);
return err;
}
static int omap_ion_remove(struct platform_device *pdev)
{
struct ion_device *idev = platform_get_drvdata(pdev);
int i;
ion_device_destroy(idev);
for (i = 0; i < num_heaps; i++)
if (heaps[i]->type == (enum ion_heap_type)OMAP_ION_HEAP_TYPE_TILER)
omap_tiler_heap_destroy(heaps[i]);
else
ion_heap_destroy(heaps[i]);
kfree(heaps);
return 0;
}
static void (*export_fd_to_ion_handles)(int fd,
struct ion_client **client,
struct ion_handle **handles,
int *num_handles);
void omap_ion_register_pvr_export(void *pvr_export_fd)
{
export_fd_to_ion_handles = pvr_export_fd;
}
EXPORT_SYMBOL(omap_ion_register_pvr_export);
int omap_ion_share_fd_to_buffers(int fd, struct ion_buffer **buffers,
int *num_handles)
{
struct ion_handle **handles;
struct ion_client *client;
int i = 0, ret = 0;
handles = kzalloc(*num_handles * sizeof(struct ion_handle *),
GFP_KERNEL);
if (!handles)
return -ENOMEM;
if (export_fd_to_ion_handles) {
export_fd_to_ion_handles(fd,
&client,
handles,
num_handles);
} else {
pr_err("%s: export_fd_to_ion_handles not initialized",
__func__);
ret = -EINVAL;
goto exit;
}
for (i = 0; i < *num_handles; i++) {
if (handles[i])
buffers[i] = ion_share_dma_buf(client, handles[i]);
}
exit:
kfree(handles);
return ret;
}
EXPORT_SYMBOL(omap_ion_share_fd_to_buffers);
static const struct of_device_id omap_ion_of_match[] = {
{.compatible = "ti,ion-omap", },
{ },
};
static struct platform_driver ion_driver = {
.probe = omap_ion_probe,
.remove = omap_ion_remove,
.driver = { .name = "ion-omap",
.of_match_table = omap_ion_of_match
}
};
static int __init ion_init(void)
{
return platform_driver_register(&ion_driver);
}
static void __exit ion_exit(void)
{
platform_driver_unregister(&ion_driver);
}
module_init(ion_init);
module_exit(ion_exit);
|