1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
|
/*
* drivers/gpu/ion/omap_tiler_heap.c
*
* Copyright (C) 2011 Google, Inc.
*
* This software is licensed under the terms of the GNU General Public
* License version 2, as published by the Free Software Foundation, and
* may be copied, distributed, and modified under those terms.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
*/
#include <linux/spinlock.h>
#include <linux/err.h>
#include <linux/genalloc.h>
#include <linux/io.h>
#include <linux/ion.h>
#include <linux/mm.h>
#include <linux/omap_ion.h>
#include <linux/scatterlist.h>
#include <linux/slab.h>
#include <linux/vmalloc.h>
#include "../../../drivers/gpu/drm/omapdrm/omap_dmm_tiler.h"
#include <asm/mach/map.h>
#include <asm/page.h>
#include "../../../arch/arm/mach-omap2/soc.h"
#include "../ion_priv.h"
#include "omap_ion_priv.h"
#include <asm/cacheflush.h>
struct omap_ion_heap {
struct ion_heap heap;
struct gen_pool *pool;
ion_phys_addr_t base;
};
struct omap_tiler_info {
struct tiler_block *tiler_handle; /* handle of the allocation
intiler */
bool lump; /* true for a single lump allocation */
u32 n_phys_pages; /* number of physical pages */
u32 *phys_addrs; /* array addrs of pages */
u32 n_tiler_pages; /* number of tiler pages */
u32 *tiler_addrs; /* array of addrs of tiler pages */
int fmt; /* tiler buffer format */
u32 tiler_start; /* start addr in tiler -- if not page
aligned this may not equal the
first entry onf tiler_addrs */
u32 vsize; /* virtual stride of buffer */
u32 vstride; /* virtual size of buffer */
u32 phys_stride; /* Physical stride of the buffer */
};
static int omap_tiler_heap_allocate(struct ion_heap *heap,
struct ion_buffer *buffer,
unsigned long size, unsigned long align,
unsigned long flags)
{
/* This means the buffer is already allocated and populated, we're getting here because
* of dummy handle creation, so simply return*/
if (size == 0) {
/*
* Store the pointer to struct omap_tiler_info * into buffer here.
* This will be used later on inside map_dma function to create
* the sg list for tiler buffer
*/
buffer->priv_virt = (void *)flags;
return 0;
}
pr_err("%s: This should never be called directly -- use the "
"OMAP_ION_TILER_ALLOC flag to the ION_IOC_CUSTOM "
"instead\n", __func__);
return -EINVAL;
}
static int omap_tiler_alloc_carveout(struct ion_heap *heap,
struct omap_tiler_info *info)
{
struct omap_ion_heap *omap_heap = (struct omap_ion_heap *)heap;
int i;
int ret;
ion_phys_addr_t addr;
addr = gen_pool_alloc(omap_heap->pool, info->n_phys_pages * PAGE_SIZE);
if (addr) {
info->lump = true;
for (i = 0; i < info->n_phys_pages; i++)
info->phys_addrs[i] = addr + i * PAGE_SIZE;
return 0;
}
for (i = 0; i < info->n_phys_pages; i++) {
addr = gen_pool_alloc(omap_heap->pool, PAGE_SIZE);
if (addr == 0) {
ret = -ENOMEM;
pr_err("%s: failed to allocate pages to back "
"tiler address space\n", __func__);
goto err;
}
info->phys_addrs[i] = addr;
}
return 0;
err:
for (i -= 1; i >= 0; i--)
gen_pool_free(omap_heap->pool, info->phys_addrs[i], PAGE_SIZE);
return ret;
}
static void omap_tiler_free_carveout(struct ion_heap *heap,
struct omap_tiler_info *info)
{
struct omap_ion_heap *omap_heap = (struct omap_ion_heap *)heap;
int i;
if (info->lump) {
gen_pool_free(omap_heap->pool,
info->phys_addrs[0],
info->n_phys_pages * PAGE_SIZE);
return;
}
for (i = 0; i < info->n_phys_pages; i++)
gen_pool_free(omap_heap->pool, info->phys_addrs[i], PAGE_SIZE);
}
int omap_tiler_alloc(struct ion_heap *heap,
struct ion_client *client,
struct omap_ion_tiler_alloc_data *data)
{
struct ion_handle *handle;
struct ion_buffer *buffer;
struct omap_tiler_info *info = NULL;
u32 n_phys_pages;
u32 n_tiler_pages;
int i = 0, ret;
uint32_t remainder;
dma_addr_t ssptr;
if (data->fmt == TILFMT_PAGE && data->h != 1) {
pr_err("%s: Page mode (1D) allocations must have a height of "
"one\n", __func__);
return -EINVAL;
}
if (data->fmt == TILFMT_PAGE) {
/* calculate required pages the usual way */
n_phys_pages = round_up(data->w, PAGE_SIZE) >> PAGE_SHIFT;
n_tiler_pages = n_phys_pages;
} else {
/* call APIs to calculate 2D buffer page requirements */
n_phys_pages = tiler_size(data->fmt, data->w, data->h) >>
PAGE_SHIFT;
n_tiler_pages = tiler_vsize(data->fmt, data->w, data->h) >>
PAGE_SHIFT;
}
info = kzalloc(sizeof(struct omap_tiler_info) +
sizeof(u32) * n_phys_pages +
sizeof(u32) * n_tiler_pages, GFP_KERNEL);
if (!info)
return -ENOMEM;
info->n_phys_pages = n_phys_pages;
info->n_tiler_pages = n_tiler_pages;
info->phys_addrs = (u32 *)(info + 1);
info->tiler_addrs = info->phys_addrs + n_phys_pages;
info->fmt = data->fmt;
/* Allocate tiler space
FIXME: we only support PAGE_SIZE alignment right now. */
if (data->fmt == TILFMT_PAGE)
info->tiler_handle = tiler_reserve_1d(data->w);
else
info->tiler_handle = tiler_reserve_2d(data->fmt, data->w,
data->h, PAGE_SIZE);
info->tiler_handle->width = data->w;
info->tiler_handle->height = data->h;
if (IS_ERR_OR_NULL(info->tiler_handle)) {
ret = PTR_ERR(info->tiler_handle);
pr_err("%s: failure to allocate address space from tiler\n",
__func__);
goto err_got_mem;
}
/* get physical address of tiler buffer */
info->tiler_start = tiler_ssptr(info->tiler_handle);
/* fill in tiler pages by using ssptr and stride */
info->vstride = info->tiler_handle->stride;
info->vsize = n_tiler_pages << PAGE_SHIFT;
info->phys_stride = (data->fmt == TILFMT_PAGE) ? info->vstride :
tiler_stride(data->fmt, 0);
ssptr = info->tiler_start;
remainder = info->vstride;
for (i = 0; i < n_tiler_pages; i++) {
info->tiler_addrs[i] = PAGE_ALIGN(ssptr);
ssptr += PAGE_SIZE;
remainder -= PAGE_SIZE;
/* see if we are done with this line. If so, go to the next
line */
if (!remainder) {
remainder = info->vstride;
ssptr += info->phys_stride - info->vstride;
}
}
if ((heap->id == OMAP_ION_HEAP_TILER) ||
(heap->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
ret = omap_tiler_alloc_carveout(heap, info);
if (ret)
goto err_got_tiler;
ret = tiler_pin_phys(info->tiler_handle, info->phys_addrs,
info->n_phys_pages);
if (ret) {
pr_err("%s: failure to pin pages to tiler\n",
__func__);
goto err_got_carveout;
}
}
data->stride = info->vstride;
/* create an ion handle for the allocation */
handle = ion_alloc(client, -1, 0, 1 << OMAP_ION_HEAP_TILER, (unsigned int) info);
if (IS_ERR_OR_NULL(handle)) {
ret = PTR_ERR(handle);
pr_err("%s: failure to allocate handle to manage "
"tiler allocation\n", __func__);
goto err;
}
buffer = ion_handle_buffer(handle);
buffer->size = n_tiler_pages * PAGE_SIZE;
data->handle = handle;
data->offset = (size_t)(info->tiler_start & ~PAGE_MASK);
return 0;
err:
tiler_unpin(info->tiler_handle);
err_got_carveout:
if ((heap->id == OMAP_ION_HEAP_TILER) ||
(heap->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
omap_tiler_free_carveout(heap, info);
}
err_got_tiler:
tiler_release(info->tiler_handle);
err_got_mem:
kfree(info);
return ret;
}
static void omap_tiler_heap_free(struct ion_buffer *buffer)
{
struct omap_tiler_info *info = buffer->priv_virt;
tiler_unpin(info->tiler_handle);
tiler_release(info->tiler_handle);
if ((buffer->heap->id == OMAP_ION_HEAP_TILER) ||
(buffer->heap->id == OMAP_ION_HEAP_NONSECURE_TILER))
omap_tiler_free_carveout(buffer->heap, info);
kfree(info);
}
static int omap_tiler_phys(struct ion_heap *heap,
struct ion_buffer *buffer,
ion_phys_addr_t *addr, size_t *len)
{
struct omap_tiler_info *info = buffer->priv_virt;
*addr = info->tiler_start;
*len = buffer->size;
return 0;
}
int omap_tiler_pages(struct ion_client *client, struct ion_handle *handle,
int *n, u32 **tiler_addrs)
{
ion_phys_addr_t addr;
size_t len;
int ret;
struct omap_tiler_info *info = ion_handle_buffer(handle)->priv_virt;
/* validate that the handle exists in this client */
ret = ion_phys(client, handle, &addr, &len);
if (ret)
return ret;
*n = info->n_tiler_pages;
*tiler_addrs = info->tiler_addrs;
return 0;
}
EXPORT_SYMBOL(omap_tiler_pages);
int omap_tiler_vinfo(struct ion_client *client, struct ion_handle *handle,
unsigned int *vstride, unsigned int *vsize)
{
struct omap_tiler_info *info = ion_handle_buffer(handle)->priv_virt;
*vstride = info->vstride;
*vsize = info->vsize;
return 0;
}
static int omap_tiler_heap_map_user(struct ion_heap *heap,
struct ion_buffer *buffer, struct vm_area_struct *vma)
{
struct omap_tiler_info *info = buffer->priv_virt;
unsigned long addr = vma->vm_start;
u32 vma_pages = (vma->vm_end - vma->vm_start) / PAGE_SIZE;
int n_pages = min(vma_pages, info->n_tiler_pages);
int i, ret = 0;
pgprot_t vm_page_prot;
/* Use writecombined mappings unless on OMAP5. If OMAP5, use
shared device due to h/w issue. */
if (soc_is_omap54xx())
vm_page_prot = __pgprot_modify(vma->vm_page_prot, L_PTE_MT_MASK,
L_PTE_MT_DEV_SHARED);
else
vm_page_prot = pgprot_writecombine(vma->vm_page_prot);
if (TILER_PIXEL_FMT_PAGE == info->fmt) {
/* Since 1D buffer is linear, map whole buffer in one shot */
ret = remap_pfn_range(vma, addr,
__phys_to_pfn(info->tiler_addrs[0]),
(vma->vm_end - vma->vm_start),
vm_page_prot);
} else {
for (i = vma->vm_pgoff; i < n_pages; i++, addr += PAGE_SIZE) {
ret = remap_pfn_range(vma, addr,
__phys_to_pfn(info->tiler_addrs[i]),
PAGE_SIZE,
vm_page_prot);
if (ret)
return ret;
}
}
return ret;
}
static struct scatterlist *sg_alloc(unsigned int nents, gfp_t gfp_mask)
{
return kmalloc(nents * sizeof(struct scatterlist), gfp_mask);
}
static void sg_free(struct scatterlist *sg, unsigned int nents)
{
kfree(sg);
}
struct sg_table *omap_tiler_heap_map_dma(struct ion_heap *heap,
struct ion_buffer *buffer)
{
int ret, i;
struct sg_table *table = NULL;
struct scatterlist *sg;
struct omap_tiler_info *info = NULL;
static phys_addr_t paddr;
info = buffer->priv_virt;
if(!info)
return table;
table = kzalloc(sizeof(struct sg_table), GFP_KERNEL);
if (!table)
return ERR_PTR(-ENOMEM);
/* sg_alloc_table can only allocate multi-page scatter-gather list tables
* if the architecture supports scatter-gather lists chaining. ARM doesn't
* fit in that category.
* Use __sg_alloc_table instead of sg_alloc_table and allocate all entries
* in one go. Otherwise trying to allocate beyond SG_MAX_SINGLE_ALLOC
* when height > SG_MAX_SINGLE_ALLOC will hit a BUG_ON in __sg_alloc_table.
*/
ret = __sg_alloc_table(table, info->tiler_handle->height, -1, GFP_KERNEL, sg_alloc);
if (ret) {
kfree(table);
return ERR_PTR(ret);
}
sg = table->sgl;
for (i = 0; i < info->tiler_handle->height; i++) {
paddr = info->tiler_start+ (i * info->phys_stride);
sg_set_page(sg, phys_to_page(paddr), info->vstride, 0);
sg = sg_next(sg);
}
return table;
}
void omap_tiler_heap_unmap_dma(struct ion_heap *heap,
struct ion_buffer *buffer)
{
__sg_free_table(buffer->sg_table, -1, sg_free);
}
void *ion_tiler_heap_map_kernel(struct ion_heap *heap,
struct ion_buffer *buffer)
{
/* todo: Need to see how to implement this api. Seems like it is
* mandatory to implement in new ION
*/
return NULL;
}
void ion_tiler_heap_unmap_kernel(struct ion_heap *heap,
struct ion_buffer *buffer)
{
/* todo: Need to see how to implement this api. Seems like it is
* mandatory to implement in new ION
*/
return;
}
static struct ion_heap_ops omap_tiler_ops = {
.allocate = omap_tiler_heap_allocate,
.free = omap_tiler_heap_free,
.phys = omap_tiler_phys,
.map_user = omap_tiler_heap_map_user,
.map_dma = omap_tiler_heap_map_dma,
.unmap_dma = omap_tiler_heap_unmap_dma,
.map_kernel = ion_tiler_heap_map_kernel,
.unmap_kernel = ion_tiler_heap_unmap_kernel,
};
struct ion_heap *omap_tiler_heap_create(struct ion_platform_heap *data)
{
struct omap_ion_heap *heap;
heap = kzalloc(sizeof(struct omap_ion_heap), GFP_KERNEL);
if (!heap)
return ERR_PTR(-ENOMEM);
if ((data->id == OMAP_ION_HEAP_TILER) ||
(data->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
heap->pool = gen_pool_create(12, -1);
if (!heap->pool) {
kfree(heap);
return ERR_PTR(-ENOMEM);
}
heap->base = data->base;
gen_pool_add(heap->pool, heap->base, data->size, -1);
}
heap->heap.ops = &omap_tiler_ops;
heap->heap.type = OMAP_ION_HEAP_TYPE_TILER;
heap->heap.name = data->name;
heap->heap.id = data->id;
return &heap->heap;
}
void omap_tiler_heap_destroy(struct ion_heap *heap)
{
struct omap_ion_heap *omap_ion_heap = (struct omap_ion_heap *)heap;
if (omap_ion_heap->pool)
gen_pool_destroy(omap_ion_heap->pool);
kfree(heap);
}
|