1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
|
#
# Misc strange devices
#
menu "Misc devices"
config SENSORS_LIS3LV02D
tristate
depends on INPUT
select INPUT_POLLDEV
default n
config AD525X_DPOT
tristate "Analog Devices Digital Potentiometers"
depends on (I2C || SPI) && SYSFS
help
If you say yes here, you get support for the Analog Devices
AD5258, AD5259, AD5251, AD5252, AD5253, AD5254, AD5255
AD5160, AD5161, AD5162, AD5165, AD5200, AD5201, AD5203,
AD5204, AD5206, AD5207, AD5231, AD5232, AD5233, AD5235,
AD5260, AD5262, AD5263, AD5290, AD5291, AD5292, AD5293,
AD7376, AD8400, AD8402, AD8403, ADN2850, AD5241, AD5242,
AD5243, AD5245, AD5246, AD5247, AD5248, AD5280, AD5282,
ADN2860, AD5273, AD5171, AD5170, AD5172, AD5173, AD5270,
AD5271, AD5272, AD5274
digital potentiometer chips.
See Documentation/misc-devices/ad525x_dpot.txt for the
userspace interface.
This driver can also be built as a module. If so, the module
will be called ad525x_dpot.
config AD525X_DPOT_I2C
tristate "support I2C bus connection"
depends on AD525X_DPOT && I2C
help
Say Y here if you have a digital potentiometers hooked to an I2C bus.
To compile this driver as a module, choose M here: the
module will be called ad525x_dpot-i2c.
config AD525X_DPOT_SPI
tristate "support SPI bus connection"
depends on AD525X_DPOT && SPI_MASTER
help
Say Y here if you have a digital potentiometers hooked to an SPI bus.
If unsure, say N (but it's safe to say "Y").
To compile this driver as a module, choose M here: the
module will be called ad525x_dpot-spi.
config ATMEL_PWM
tristate "Atmel AT32/AT91 PWM support"
depends on HAVE_CLK
help
This option enables device driver support for the PWM channels
on certain Atmel processors. Pulse Width Modulation is used for
purposes including software controlled power-efficient backlights
on LCD displays, motor control, and waveform generation.
config ATMEL_TCLIB
bool "Atmel AT32/AT91 Timer/Counter Library"
depends on (AVR32 || ARCH_AT91)
help
Select this if you want a library to allocate the Timer/Counter
blocks found on many Atmel processors. This facilitates using
these blocks by different drivers despite processor differences.
config ATMEL_TCB_CLKSRC
bool "TC Block Clocksource"
depends on ATMEL_TCLIB
default y
help
Select this to get a high precision clocksource based on a
TC block with a 5+ MHz base clock rate. Two timer channels
are combined to make a single 32-bit timer.
When GENERIC_CLOCKEVENTS is defined, the third timer channel
may be used as a clock event device supporting oneshot mode
(delays of up to two seconds) based on the 32 KiHz clock.
config ATMEL_TCB_CLKSRC_BLOCK
int
depends on ATMEL_TCB_CLKSRC
prompt "TC Block" if ARCH_AT91RM9200 || ARCH_AT91SAM9260 || CPU_AT32AP700X
default 0
range 0 1
help
Some chips provide more than one TC block, so you have the
choice of which one to use for the clock framework. The other
TC can be used for other purposes, such as PWM generation and
interval timing.
config IBM_ASM
tristate "Device driver for IBM RSA service processor"
depends on X86 && PCI && INPUT
---help---
This option enables device driver support for in-band access to the
IBM RSA (Condor) service processor in eServer xSeries systems.
The ibmasm device driver allows user space application to access
ASM (Advanced Systems Management) functions on the service
processor. The driver is meant to be used in conjunction with
a user space API.
The ibmasm driver also enables the OS to use the UART on the
service processor board as a regular serial port. To make use of
this feature serial driver support (CONFIG_SERIAL_8250) must be
enabled.
WARNING: This software may not be supported or function
correctly on your IBM server. Please consult the IBM ServerProven
website <http://www-03.ibm.com/systems/info/x86servers/serverproven/compat/us/>
for information on the specific driver level and support statement
for your IBM server.
config PHANTOM
tristate "Sensable PHANToM (PCI)"
depends on PCI
help
Say Y here if you want to build a driver for Sensable PHANToM device.
This driver is only for PCI PHANToMs.
If you choose to build module, its name will be phantom. If unsure,
say N here.
config INTEL_MID_PTI
tristate "Parallel Trace Interface for MIPI P1149.7 cJTAG standard"
depends on PCI
default n
help
The PTI (Parallel Trace Interface) driver directs
trace data routed from various parts in the system out
through an Intel Penwell PTI port and out of the mobile
device for analysis with a debugging tool (Lauterbach or Fido).
You should select this driver if the target kernel is meant for
an Intel Atom (non-netbook) mobile device containing a MIPI
P1149.7 standard implementation.
config SGI_IOC4
tristate "SGI IOC4 Base IO support"
depends on PCI
---help---
This option enables basic support for the IOC4 chip on certain
SGI IO controller cards (IO9, IO10, and PCI-RT). This option
does not enable any specific functions on such a card, but provides
necessary infrastructure for other drivers to utilize.
If you have an SGI Altix with an IOC4-based card say Y.
Otherwise say N.
config TIFM_CORE
tristate "TI Flash Media interface support"
depends on PCI
help
If you want support for Texas Instruments(R) Flash Media adapters
you should select this option and then also choose an appropriate
host adapter, such as 'TI Flash Media PCI74xx/PCI76xx host adapter
support', if you have a TI PCI74xx compatible card reader, for
example.
You will also have to select some flash card format drivers. MMC/SD
cards are supported via 'MMC/SD Card support: TI Flash Media MMC/SD
Interface support (MMC_TIFM_SD)'.
To compile this driver as a module, choose M here: the module will
be called tifm_core.
config TIFM_7XX1
tristate "TI Flash Media PCI74xx/PCI76xx host adapter support"
depends on PCI && TIFM_CORE
default TIFM_CORE
help
This option enables support for Texas Instruments(R) PCI74xx and
PCI76xx families of Flash Media adapters, found in many laptops.
To make actual use of the device, you will have to select some
flash card format drivers, as outlined in the TIFM_CORE Help.
To compile this driver as a module, choose M here: the module will
be called tifm_7xx1.
config ICS932S401
tristate "Integrated Circuits ICS932S401"
depends on I2C
help
If you say yes here you get support for the Integrated Circuits
ICS932S401 clock control chips.
This driver can also be built as a module. If so, the module
will be called ics932s401.
config ATMEL_SSC
tristate "Device driver for Atmel SSC peripheral"
depends on HAS_IOMEM
---help---
This option enables device driver support for Atmel Synchronized
Serial Communication peripheral (SSC).
The SSC peripheral supports a wide variety of serial frame based
communications, i.e. I2S, SPI, etc.
If unsure, say N.
config ENCLOSURE_SERVICES
tristate "Enclosure Services"
default n
help
Provides support for intelligent enclosures (bays which
contain storage devices). You also need either a host
driver (SCSI/ATA) which supports enclosures
or a SCSI enclosure device (SES) to use these services.
config SGI_XP
tristate "Support communication between SGI SSIs"
depends on NET
depends on (IA64_GENERIC || IA64_SGI_SN2 || IA64_SGI_UV || X86_UV) && SMP
select IA64_UNCACHED_ALLOCATOR if IA64_GENERIC || IA64_SGI_SN2
select GENERIC_ALLOCATOR if IA64_GENERIC || IA64_SGI_SN2
select SGI_GRU if X86_64 && SMP
---help---
An SGI machine can be divided into multiple Single System
Images which act independently of each other and have
hardware based memory protection from the others. Enabling
this feature will allow for direct communication between SSIs
based on a network adapter and DMA messaging.
config CS5535_MFGPT
tristate "CS5535/CS5536 Geode Multi-Function General Purpose Timer (MFGPT) support"
depends on PCI && X86 && MFD_CS5535
default n
help
This driver provides access to MFGPT functionality for other
drivers that need timers. MFGPTs are available in the CS5535 and
CS5536 companion chips that are found in AMD Geode and several
other platforms. They have a better resolution and max interval
than the generic PIT, and are suitable for use as high-res timers.
You probably don't want to enable this manually; other drivers that
make use of it should enable it.
config CS5535_MFGPT_DEFAULT_IRQ
int
depends on CS5535_MFGPT
default 7
help
MFGPTs on the CS5535 require an interrupt. The selected IRQ
can be overridden as a module option as well as by driver that
use the cs5535_mfgpt_ API; however, different architectures might
want to use a different IRQ by default. This is here for
architectures to set as necessary.
config CS5535_CLOCK_EVENT_SRC
tristate "CS5535/CS5536 high-res timer (MFGPT) events"
depends on GENERIC_CLOCKEVENTS && CS5535_MFGPT
help
This driver provides a clock event source based on the MFGPT
timer(s) in the CS5535 and CS5536 companion chips.
MFGPTs have a better resolution and max interval than the
generic PIT, and are suitable for use as high-res timers.
config HP_ILO
tristate "Channel interface driver for the HP iLO processor"
depends on PCI
default n
help
The channel interface driver allows applications to communicate
with iLO management processors present on HP ProLiant servers.
Upon loading, the driver creates /dev/hpilo/dXccbN files, which
can be used to gather data from the management processor, via
read and write system calls.
To compile this driver as a module, choose M here: the
module will be called hpilo.
config SGI_GRU
tristate "SGI GRU driver"
depends on X86_UV && SMP
default n
select MMU_NOTIFIER
---help---
The GRU is a hardware resource located in the system chipset. The GRU
contains memory that can be mmapped into the user address space. This memory is
used to communicate with the GRU to perform functions such as load/store,
scatter/gather, bcopy, AMOs, etc. The GRU is directly accessed by user
instructions using user virtual addresses. GRU instructions (ex., bcopy) use
user virtual addresses for operands.
If you are not running on a SGI UV system, say N.
config SGI_GRU_DEBUG
bool "SGI GRU driver debug"
depends on SGI_GRU
default n
---help---
This option enables addition debugging code for the SGI GRU driver. If
you are unsure, say N.
config APDS9802ALS
tristate "Medfield Avago APDS9802 ALS Sensor module"
depends on I2C
help
If you say yes here you get support for the ALS APDS9802 ambient
light sensor.
This driver can also be built as a module. If so, the module
will be called apds9802als.
config ISL29003
tristate "Intersil ISL29003 ambient light sensor"
depends on I2C && SYSFS
help
If you say yes here you get support for the Intersil ISL29003
ambient light sensor.
This driver can also be built as a module. If so, the module
will be called isl29003.
config ISL29020
tristate "Intersil ISL29020 ambient light sensor"
depends on I2C
help
If you say yes here you get support for the Intersil ISL29020
ambient light sensor.
This driver can also be built as a module. If so, the module
will be called isl29020.
config SENSORS_TSL2550
tristate "Taos TSL2550 ambient light sensor"
depends on I2C && SYSFS
help
If you say yes here you get support for the Taos TSL2550
ambient light sensor.
This driver can also be built as a module. If so, the module
will be called tsl2550.
config SENSORS_BH1780
tristate "ROHM BH1780GLI ambient light sensor"
depends on I2C && SYSFS
help
If you say yes here you get support for the ROHM BH1780GLI
ambient light sensor.
This driver can also be built as a module. If so, the module
will be called bh1780gli.
config SENSORS_BH1770
tristate "BH1770GLC / SFH7770 combined ALS - Proximity sensor"
depends on I2C
---help---
Say Y here if you want to build a driver for BH1770GLC (ROHM) or
SFH7770 (Osram) combined ambient light and proximity sensor chip.
To compile this driver as a module, choose M here: the
module will be called bh1770glc. If unsure, say N here.
config SENSORS_APDS990X
tristate "APDS990X combined als and proximity sensors"
depends on I2C
default n
---help---
Say Y here if you want to build a driver for Avago APDS990x
combined ambient light and proximity sensor chip.
To compile this driver as a module, choose M here: the
module will be called apds990x. If unsure, say N here.
config HMC6352
tristate "Honeywell HMC6352 compass"
depends on I2C
help
This driver provides support for the Honeywell HMC6352 compass,
providing configuration and heading data via sysfs.
config EP93XX_PWM
tristate "EP93xx PWM support"
depends on ARCH_EP93XX
help
This option enables device driver support for the PWM channels
on the Cirrus EP93xx processors. The EP9307 chip only has one
PWM channel all the others have two, the second channel is an
alternate function of the EGPIO14 pin. A sysfs interface is
provided to control the PWM channels.
To compile this driver as a module, choose M here: the module will
be called ep93xx_pwm.
config DS1682
tristate "Dallas DS1682 Total Elapsed Time Recorder with Alarm"
depends on I2C
help
If you say yes here you get support for Dallas Semiconductor
DS1682 Total Elapsed Time Recorder.
This driver can also be built as a module. If so, the module
will be called ds1682.
config SPEAR13XX_PCIE_GADGET
bool "PCIe gadget support for SPEAr13XX platform"
depends on ARCH_SPEAR13XX
default n
help
This option enables gadget support for PCIe controller. If
board file defines any controller as PCIe endpoint then a sysfs
entry will be created for that controller. User can use these
sysfs node to configure PCIe EP as per his requirements.
config TI_DAC7512
tristate "Texas Instruments DAC7512"
depends on SPI && SYSFS
help
If you say yes here you get support for the Texas Instruments
DAC7512 16-bit digital-to-analog converter.
This driver can also be built as a module. If so, the module
will be called ti_dac7512.
config UID_STAT
bool "UID based statistics tracking exported to /proc/uid_stat"
default n
config VMWARE_BALLOON
tristate "VMware Balloon Driver"
depends on X86
help
This is VMware physical memory management driver which acts
like a "balloon" that can be inflated to reclaim physical pages
by reserving them in the guest and invalidating them in the
monitor, freeing up the underlying machine pages so they can
be allocated to other guests. The balloon can also be deflated
to allow the guest to use more physical memory.
If unsure, say N.
To compile this driver as a module, choose M here: the
module will be called vmw_balloon.
config ARM_CHARLCD
bool "ARM Ltd. Character LCD Driver"
depends on PLAT_VERSATILE
help
This is a driver for the character LCD found on the ARM Ltd.
Versatile and RealView Platform Baseboards. It doesn't do
very much more than display the text "ARM Linux" on the first
line and the Linux version on the second line, but that's
still useful.
config BMP085
bool
depends on SYSFS
config BMP085_I2C
tristate "BMP085 digital pressure sensor on I2C"
select BMP085
select REGMAP_I2C
depends on I2C && SYSFS
help
Say Y here if you want to support Bosch Sensortec's digital pressure
sensor hooked to an I2C bus.
To compile this driver as a module, choose M here: the
module will be called bmp085-i2c.
config BMP085_SPI
tristate "BMP085 digital pressure sensor on SPI"
select BMP085
select REGMAP_SPI
depends on SPI_MASTER && SYSFS
help
Say Y here if you want to support Bosch Sensortec's digital pressure
sensor hooked to an SPI bus.
To compile this driver as a module, choose M here: the
module will be called bmp085-spi.
config PCH_PHUB
tristate "Intel EG20T PCH/LAPIS Semicon IOH(ML7213/ML7223/ML7831) PHUB"
depends on PCI
help
This driver is for PCH(Platform controller Hub) PHUB(Packet Hub) of
Intel Topcliff which is an IOH(Input/Output Hub) for x86 embedded
processor. The Topcliff has MAC address and Option ROM data in SROM.
This driver can access MAC address and Option ROM data in SROM.
This driver also can be used for LAPIS Semiconductor's IOH,
ML7213/ML7223/ML7831.
ML7213 which is for IVI(In-Vehicle Infotainment) use.
ML7223 IOH is for MP(Media Phone) use.
ML7831 IOH is for general purpose use.
ML7213/ML7223/ML7831 is companion chip for Intel Atom E6xx series.
ML7213/ML7223/ML7831 is completely compatible for Intel EG20T PCH.
To compile this driver as a module, choose M here: the module will
be called pch_phub.
config USB_SWITCH_FSA9480
tristate "FSA9480 USB Switch"
depends on I2C
help
The FSA9480 is a USB port accessory detector and switch.
The FSA9480 is fully controlled using I2C and enables USB data,
stereo and mono audio, video, microphone and UART data to use
a common connector port.
source "drivers/misc/c2port/Kconfig"
source "drivers/misc/eeprom/Kconfig"
source "drivers/misc/cb710/Kconfig"
source "drivers/misc/ti-st/Kconfig"
source "drivers/misc/lis3lv02d/Kconfig"
source "drivers/misc/carma/Kconfig"
source "drivers/misc/gcx/gccore/Kconfig"
source "drivers/misc/gcx/gcioctl/Kconfig"
source "drivers/misc/gcx/gcbv/Kconfig"
source "drivers/misc/cache-2dmanager/Kconfig"
source "drivers/misc/altera-stapl/Kconfig"
source "drivers/misc/mei/Kconfig"
endmenu
|