1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
|
/*
* cache-2dmanager.c
*
* Copyright (C) 2011-2012 Texas Instruments Corporation.
*
* This package is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* THIS PACKAGE IS PROVIDED ``AS IS'' AND WITHOUT ANY EXPRESS OR
* IMPLIED WARRANTIES, INCLUDING, WITHOUT LIMITATION, THE IMPLIED
* WARRANTIES OF MERCHANTIBILITY AND FITNESS FOR A PARTICULAR PURPOSE.
*/
#include <linux/dma-mapping.h>
#include <linux/module.h>
#include <asm/cacheflush.h>
#include <linux/sched.h>
#include <linux/cache-2dmanager.h>
static void per_cpu_cache_flush_arm(void *arg)
{
flush_cache_all();
}
void c2dm_l1cache(int count, /* number of regions */
struct c2dmrgn rgns[], /* array of regions */
int dir) /* cache operation */
{
unsigned long size = 0;
int rgn;
for (rgn = 0; rgn < count; rgn++)
size += rgns[rgn].span * rgns[rgn].lines;
/* If the total size of the caller's request exceeds the threshold,
* we can perform the operation on the entire cache instead.
*
* If the caller requests a clean larger than the threshold, we want
* to clean all. But this function does not exist in the L1 cache
* routines. So we use flush all.
*
* If the caller requests an invalidate larger than the threshold, we
* want to invalidate all. However, if the client does not fill the
* cache, an invalidate all will lose data from other processes, which
* can be catastrophic. So we must clean the entire cache before we
* invalidate it. Flush all cleans and invalidates in one operation.
*/
if (size >= L1THRESHOLD) {
switch (dir) {
case DMA_TO_DEVICE:
/* Use clean all when available */
/* Fall through for now */
case DMA_BIDIRECTIONAL:
/* Can't invalidate all without cleaning, so fall
* through to flush all to do both. */
case DMA_FROM_DEVICE:
on_each_cpu(per_cpu_cache_flush_arm, NULL, 1);
break;
}
} else {
int rgn;
for (rgn = 0; rgn < count; rgn++) {
int line;
char *start = rgns[rgn].start;
for (line = 0; line < rgns[rgn].lines; line++) {
if (dir == DMA_BIDIRECTIONAL)
cpu_cache.dma_flush_range(
start,
start + rgns[rgn].span);
else
cpu_cache.dma_map_area(
start,
rgns[rgn].span,
dir);
start += rgns[rgn].stride;
}
}
}
}
EXPORT_SYMBOL(c2dm_l1cache);
static u32 virt2phys(u32 usr)
{
pmd_t *pmd;
pte_t *ptep;
pgd_t *pgd = pgd_offset(current->mm, usr);
if (pgd_none(*pgd) || pgd_bad(*pgd))
return 0;
pmd = pmd_offset((pud_t *)pgd, usr);
if (pmd_none(*pmd) || pmd_bad(*pmd))
return 0;
ptep = pte_offset_map(pmd, usr);
if (ptep && pte_present(*ptep))
return (*ptep & PAGE_MASK) | (~PAGE_MASK & usr);
return 0;
}
void c2dm_l2cache(int count, /* number of regions */
struct c2dmrgn rgns[], /* array of regions */
int dir) /* cache operation */
{
unsigned long size = 0;
int rgn;
for (rgn = 0; rgn < count; rgn++)
size += rgns[rgn].span * rgns[rgn].lines;
if (size >= L2THRESHOLD) {
switch (dir) {
case DMA_TO_DEVICE:
/* Use clean all when available */
/* Fall through for now */
case DMA_BIDIRECTIONAL:
/* Can't invalidate all without cleaning, so fall
* through to flush all to do both. */
case DMA_FROM_DEVICE:
outer_flush_all();
break;
}
return;
}
for (rgn = 0; rgn < count; rgn++) {
int i, j;
unsigned long linestart, start;
unsigned long page_begin, end, offset,
pageremain, lineremain;
unsigned long phys, opsize;
int page_num;
/* beginning virtual address of each line */
start = (unsigned long)rgns[rgn].start;
for (i = 0; i < rgns[rgn].lines; i++) {
linestart = start + (i * rgns[rgn].stride);
/* beginning of the page for the new line */
page_begin = linestart & PAGE_MASK;
/* end of the new line */
end = (unsigned long)linestart +
rgns[rgn].span;
page_num = DIV_ROUND_UP(
end-page_begin, PAGE_SIZE);
/* offset of the new line from page begin */
offset = linestart - page_begin;
/* track how long it is to the end of
the current page */
pageremain = PAGE_SIZE - offset;
/* keep track of how much of the line remains
to be copied */
lineremain = rgns[rgn].span;
for (j = 0; j < page_num; j++) {
opsize = (lineremain < pageremain) ?
lineremain : pageremain;
phys = virt2phys(page_begin);
if (phys) {
phys = phys + offset;
switch (dir) {
case DMA_TO_DEVICE:
outer_clean_range(
phys, phys + opsize);
break;
case DMA_FROM_DEVICE:
outer_inv_range(
phys, phys + opsize);
break;
case DMA_BIDIRECTIONAL:
outer_flush_range(
phys, phys + opsize);
break;
}
}
lineremain -= opsize;
/* Move to next page */
page_begin += PAGE_SIZE;
/* After first page, start address
* will be page aligned so offset
* is 0 */
offset = 0;
if (!lineremain)
break;
pageremain -= opsize;
if (!pageremain)
pageremain = PAGE_SIZE;
}
}
}
}
EXPORT_SYMBOL(c2dm_l2cache);
|