aboutsummaryrefslogtreecommitdiffstats
blob: 945c939a86c5c2919335d85a95dbeee34f9c0bff (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
/*
 * Copyright (C) 2006 Intel Corp.
 *	Tom Long Nguyen (tom.l.nguyen@intel.com)
 *	Zhang Yanmin (yanmin.zhang@intel.com)
 *
 */

#ifndef _AERDRV_H_
#define _AERDRV_H_

#include <linux/workqueue.h>
#include <linux/pcieport_if.h>
#include <linux/aer.h>
#include <linux/interrupt.h>

#define SYSTEM_ERROR_INTR_ON_MESG_MASK	(PCI_EXP_RTCTL_SECEE|	\
					PCI_EXP_RTCTL_SENFEE|	\
					PCI_EXP_RTCTL_SEFEE)
#define ROOT_PORT_INTR_ON_MESG_MASK	(PCI_ERR_ROOT_CMD_COR_EN|	\
					PCI_ERR_ROOT_CMD_NONFATAL_EN|	\
					PCI_ERR_ROOT_CMD_FATAL_EN)
#define ERR_COR_ID(d)			(d & 0xffff)
#define ERR_UNCOR_ID(d)			(d >> 16)

#define AER_ERROR_SOURCES_MAX		100

#define AER_LOG_TLP_MASKS		(PCI_ERR_UNC_POISON_TLP|	\
					PCI_ERR_UNC_ECRC|		\
					PCI_ERR_UNC_UNSUP|		\
					PCI_ERR_UNC_COMP_ABORT|		\
					PCI_ERR_UNC_UNX_COMP|		\
					PCI_ERR_UNC_MALF_TLP)

#define AER_MAX_MULTI_ERR_DEVICES	5	/* Not likely to have more */
struct aer_err_info {
	struct pci_dev *dev[AER_MAX_MULTI_ERR_DEVICES];
	int error_dev_num;

	unsigned int id:16;

	unsigned int severity:2;	/* 0:NONFATAL | 1:FATAL | 2:COR */
	unsigned int __pad1:5;
	unsigned int multi_error_valid:1;

	unsigned int first_error:5;
	unsigned int __pad2:2;
	unsigned int tlp_header_valid:1;

	unsigned int status;		/* COR/UNCOR Error Status */
	unsigned int mask;		/* COR/UNCOR Error Mask */
	struct aer_header_log_regs tlp;	/* TLP Header */
};

struct aer_err_source {
	unsigned int status;
	unsigned int id;
};

struct aer_rpc {
	struct pcie_device *rpd;	/* Root Port device */
	struct work_struct dpc_handler;
	struct aer_err_source e_sources[AER_ERROR_SOURCES_MAX];
	unsigned short prod_idx;	/* Error Producer Index */
	unsigned short cons_idx;	/* Error Consumer Index */
	int isr;
	spinlock_t e_lock;		/*
					 * Lock access to Error Status/ID Regs
					 * and error producer/consumer index
					 */
	struct mutex rpc_mutex;		/*
					 * only one thread could do
					 * recovery on the same
					 * root port hierarchy
					 */
};

struct aer_broadcast_data {
	enum pci_channel_state state;
	enum pci_ers_result result;
};

static inline pci_ers_result_t merge_result(enum pci_ers_result orig,
		enum pci_ers_result new)
{
	if (new == PCI_ERS_RESULT_NO_AER_DRIVER)
		return PCI_ERS_RESULT_NO_AER_DRIVER;

	if (new == PCI_ERS_RESULT_NONE)
		return orig;

	switch (orig) {
	case PCI_ERS_RESULT_CAN_RECOVER:
	case PCI_ERS_RESULT_RECOVERED:
		orig = new;
		break;
	case PCI_ERS_RESULT_DISCONNECT:
		if (new == PCI_ERS_RESULT_NEED_RESET)
			orig = PCI_ERS_RESULT_NEED_RESET;
		break;
	default:
		break;
	}

	return orig;
}

extern struct bus_type pcie_port_bus_type;
int aer_init(struct pcie_device *dev);
void aer_isr(struct work_struct *work);
void aer_print_error(struct pci_dev *dev, struct aer_err_info *info);
void aer_print_port_info(struct pci_dev *dev, struct aer_err_info *info);
irqreturn_t aer_irq(int irq, void *context);

#ifdef CONFIG_ACPI_APEI
int pcie_aer_get_firmware_first(struct pci_dev *pci_dev);
#else
static inline int pcie_aer_get_firmware_first(struct pci_dev *pci_dev)
{
	if (pci_dev->__aer_firmware_first_valid)
		return pci_dev->__aer_firmware_first;
	return 0;
}
#endif

static inline void pcie_aer_force_firmware_first(struct pci_dev *pci_dev,
						 int enable)
{
	pci_dev->__aer_firmware_first = !!enable;
	pci_dev->__aer_firmware_first_valid = 1;
}
#endif /* _AERDRV_H_ */