aboutsummaryrefslogtreecommitdiffstats
blob: a55fd61152390085df74a3a4fae0444ffc790201 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
/*
 * DRA7 EVM TPD12S015 HDMI ESD protection & level shifter chip driver
 *
 * Copyright (C) 2013 Texas Instruments
 * Author: Tomi Valkeinen <tomi.valkeinen@ti.com>
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 */

#include <linux/completion.h>
#include <linux/delay.h>
#include <linux/module.h>
#include <linux/slab.h>
#include <linux/gpio.h>
#include <linux/i2c.h>
#include <linux/io.h>
#include <linux/platform_device.h>
#include <linux/of_gpio.h>
#include <linux/suspend.h>
#include <linux/of_platform.h>

#include <video/omapdss.h>

#define SEL_I2C2	0
#define SEL_HDMI	1

int dra7_mcasp_hdmi_gpio_get(struct platform_device *pdev);
int dra7_mcasp_hdmi_gpio_put(struct platform_device *pdev);
int dra7_mcasp_hdmi_gpio_set(struct platform_device *pdev, bool high);

/* HPD gpio debounce time in microseconds */
#define HPD_DEBOUNCE_TIME	1000

struct panel_drv_data {
	struct omap_dss_device dssdev;
	struct omap_dss_device *in;

	int ct_cp_hpd_gpio;
	int ls_oe_gpio;
	int hpd_gpio;

	struct omap_video_timings timings;

	struct pinctrl *pins;
	struct pinctrl_state *pin_state_i2c;
	struct pinctrl_state *pin_state_ddc;

	struct i2c_adapter *ddc_i2c_adapter;
	dss_hdmi_hpd_cb hpd_func;
};

static struct platform_device *mcasp;

static int hdmi_i2c2_hack_init(struct device *dev)
{
	struct device_node *node;

	node = of_parse_phandle(dev->of_node, "mcasp-gpio", 0);

	if (!node)
		return -ENODEV;

	mcasp = of_find_device_by_node(node);

	return 0;
}

static int hdmi_i2c2_hack_resume_mcasp(void)
{
	return dra7_mcasp_hdmi_gpio_get(mcasp);
}

static void hdmi_i2c2_hack_suspend_mcasp(void)
{
	dra7_mcasp_hdmi_gpio_put(mcasp);
}

static int hdmi_i2c2_hack_pm_notif(struct notifier_block *b, unsigned long v, void *d)
{
	switch (v) {
	case PM_SUSPEND_PREPARE:
		hdmi_i2c2_hack_suspend_mcasp();
		return 0;

	case PM_POST_SUSPEND:
		hdmi_i2c2_hack_resume_mcasp();
		return 0;

	default:
		return 0;
	}
}

static struct notifier_block hdmi_i2c2_hack_pm_notif_block = {
	.notifier_call = hdmi_i2c2_hack_pm_notif,
};

/*
 * use SEL_I2C2 to configure pcf8575@26 to set/unset LS_OE and CT_HPD, and use
 * SEL_HDMI to read edid via the HDMI ddc lines
 */
static void hdmi_i2c2_hack_demux(struct device *dev, int sel)
{
	struct platform_device *pdev = to_platform_device(dev);
	struct panel_drv_data *ddata = platform_get_drvdata(pdev);

	/*
	 * switch to I2C2 or HDMI DDC internal pinmux and drive MCASP8_AXR2
	 * to low or high to select I2C2 or HDMI path respectively
	 */
	if (sel == SEL_I2C2) {
		pinctrl_select_state(ddata->pins, ddata->pin_state_i2c);
		dra7_mcasp_hdmi_gpio_set(mcasp, false);
	} else {
		pinctrl_select_state(ddata->pins, ddata->pin_state_ddc);
		dra7_mcasp_hdmi_gpio_set(mcasp, true);
	}

	/* let it propogate */
	udelay(5);
}

#define to_panel_data(x) container_of(x, struct panel_drv_data, dssdev)

static int tpd_connect(struct omap_dss_device *dssdev,
		struct omap_dss_device *dst)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r;

	r = in->ops.hdmi->connect(in, dssdev);
	if (r)
		return r;

	dst->src = dssdev;
	dssdev->dst = dst;

	gpio_set_value_cansleep(ddata->ct_cp_hpd_gpio, 1);
	/* DC-DC converter needs at max 300us to get to 90% of 5V */
	udelay(300);

	/*
	 * The HPD GPIO debounce causes a delay until we see the real HPD state.
	 * If tpd_read_edid() or tpd_detect() are called very soon after setting
	 * the ct_cp_hpd-gpio, we could observe wrong HPD value. So sleep here
	 * until the GPIO values has become valid.
	 */
	msleep(DIV_ROUND_UP(HPD_DEBOUNCE_TIME, 1000));

	return 0;
}

static void tpd_disconnect(struct omap_dss_device *dssdev,
		struct omap_dss_device *dst)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	WARN_ON(dst != dssdev->dst);

	if (dst != dssdev->dst)
		return;

	gpio_set_value_cansleep(ddata->ct_cp_hpd_gpio, 0);

	dst->src = NULL;
	dssdev->dst = NULL;

	in->ops.hdmi->disconnect(in, &ddata->dssdev);
}

static int tpd_enable(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r;

	if (dssdev->state == OMAP_DSS_DISPLAY_ACTIVE)
		return 0;

	in->ops.hdmi->set_timings(in, &ddata->timings);

	r = in->ops.hdmi->enable(in);
	if (r)
		return r;

	dssdev->state = OMAP_DSS_DISPLAY_ACTIVE;

	return r;
}

static void tpd_disable(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	if (dssdev->state != OMAP_DSS_DISPLAY_ACTIVE)
		return;

	in->ops.hdmi->disable(in);

	dssdev->state = OMAP_DSS_DISPLAY_DISABLED;
}

static void tpd_set_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	ddata->timings = *timings;
	dssdev->panel.timings = *timings;

	in->ops.hdmi->set_timings(in, timings);
}

static void tpd_get_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);

	*timings = ddata->timings;
}

static int tpd_check_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r;

	r = in->ops.hdmi->check_timings(in, timings);

	return r;
}

static int tpd_read_edid(struct omap_dss_device *dssdev,
		u8 *edid, int len)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r = 0;

	if (!gpio_get_value_cansleep(ddata->hpd_gpio))
		return -ENODEV;

	if (gpio_is_valid(ddata->ls_oe_gpio))
		gpio_set_value_cansleep(ddata->ls_oe_gpio, 1);

	i2c_lock_adapter(ddata->ddc_i2c_adapter);

	hdmi_i2c2_hack_demux(dssdev->dev, SEL_HDMI);

	r = in->ops.hdmi->read_edid(in, edid, len);

	hdmi_i2c2_hack_demux(dssdev->dev, SEL_I2C2);

	i2c_unlock_adapter(ddata->ddc_i2c_adapter);

	if (gpio_is_valid(ddata->ls_oe_gpio))
		gpio_set_value_cansleep(ddata->ls_oe_gpio, 0);

	return r;
}

static bool tpd_detect(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);

	return gpio_get_value_cansleep(ddata->hpd_gpio);

}

static int tpd_set_infoframe(struct omap_dss_device *dssdev,
		const struct hdmi_avi_infoframe *avi)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	return in->ops.hdmi->set_infoframe(in, avi);
}

static int tpd_set_hdmi_mode(struct omap_dss_device *dssdev,
		bool hdmi_mode)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	return in->ops.hdmi->set_hdmi_mode(in, hdmi_mode);
}

static int tpd_register_hpd_callback(struct omap_dss_device *dssdev,
					dss_hdmi_hpd_cb func,
					void *data)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	if (in->ops.hdmi->register_hpd_callback)
		return in->ops.hdmi->register_hpd_callback(dssdev, func, data);
}

static const struct omapdss_hdmi_ops tpd_hdmi_ops = {
	.connect		= tpd_connect,
	.disconnect		= tpd_disconnect,

	.enable			= tpd_enable,
	.disable		= tpd_disable,

	.check_timings		= tpd_check_timings,
	.set_timings		= tpd_set_timings,
	.get_timings		= tpd_get_timings,

	.read_edid		= tpd_read_edid,
	.detect			= tpd_detect,
	.set_infoframe		= tpd_set_infoframe,
	.set_hdmi_mode		= tpd_set_hdmi_mode,
	.register_hpd_callback	= tpd_register_hpd_callback
};

static int tpd_probe_of(struct platform_device *pdev)
{
	struct panel_drv_data *ddata = platform_get_drvdata(pdev);
	struct device_node *node = pdev->dev.of_node;
	struct omap_dss_device *in;
	int gpio;

	/* CT CP HPD GPIO */
	gpio = of_get_gpio(node, 0);
	if (!gpio_is_valid(gpio)) {
		dev_err(&pdev->dev, "failed to parse CT CP HPD gpio\n");
		return gpio;
	}
	ddata->ct_cp_hpd_gpio = gpio;

	/* LS OE GPIO */
	gpio = of_get_gpio(node, 1);
	if (gpio_is_valid(gpio) || gpio == -ENOENT) {
		ddata->ls_oe_gpio = gpio;
	} else {
		dev_err(&pdev->dev, "failed to parse LS OE gpio\n");
		return gpio;
	}

	/* HPD GPIO */
	gpio = of_get_gpio(node, 2);
	if (!gpio_is_valid(gpio)) {
		dev_err(&pdev->dev, "failed to parse HPD gpio\n");
		return gpio;
	}
	ddata->hpd_gpio = gpio;

	in = omapdss_of_find_source_for_first_ep(node);
	if (IS_ERR(in)) {
		dev_err(&pdev->dev, "failed to find video source\n");
		return PTR_ERR(in);
	}

	ddata->in = in;

	return 0;
}

static int tpd_init_pins(struct platform_device *pdev)
{
	struct panel_drv_data *ddata = platform_get_drvdata(pdev);
	struct device_node *node;

	ddata->pins = devm_pinctrl_get(&pdev->dev);
	if (IS_ERR(ddata->pins))
		return PTR_ERR(ddata->pins);

	ddata->pin_state_i2c = pinctrl_lookup_state(ddata->pins, "i2c");
	if (IS_ERR(ddata->pin_state_i2c))
		return PTR_ERR(ddata->pin_state_i2c);

	ddata->pin_state_ddc = pinctrl_lookup_state(ddata->pins, "ddc");
	if (IS_ERR(ddata->pin_state_ddc))
		return PTR_ERR(ddata->pin_state_ddc);

	node = of_parse_phandle(pdev->dev.of_node, "ddc-i2c-bus", 0);
	if (!node)
		return -ENODEV;

	ddata->ddc_i2c_adapter = of_find_i2c_adapter_by_node(node);
	if (!ddata->ddc_i2c_adapter)
		return -ENODEV;

	return 0;
}

static void tpd_uninit_pins(struct platform_device *pdev)
{
	struct panel_drv_data *ddata = platform_get_drvdata(pdev);

	i2c_put_adapter(ddata->ddc_i2c_adapter);
}

static int tpd_probe(struct platform_device *pdev)
{
	struct omap_dss_device *in, *dssdev;
	struct panel_drv_data *ddata;
	int r;

	ddata = devm_kzalloc(&pdev->dev, sizeof(*ddata), GFP_KERNEL);
	if (!ddata)
		return -ENOMEM;

	platform_set_drvdata(pdev, ddata);

	if (pdev->dev.of_node) {
		r = tpd_probe_of(pdev);
		if (r)
			return r;
	} else {
		return -ENODEV;
	}

	r = tpd_init_pins(pdev);
	if (r)
		goto err_pins;

	/*
	 * initialize the SEL_HDMI_I2C2 line going to the demux. Configure the
	 * demux to select the I2C2 bus
	 */
	r = hdmi_i2c2_hack_init(&pdev->dev);
	if (r)
		goto err_hack;

	r = hdmi_i2c2_hack_resume_mcasp();
	if (r)
		goto err_hack;

	hdmi_i2c2_hack_demux(&pdev->dev, SEL_I2C2);

	register_pm_notifier(&hdmi_i2c2_hack_pm_notif_block);

	r = devm_gpio_request_one(&pdev->dev, ddata->ct_cp_hpd_gpio,
			GPIOF_OUT_INIT_LOW, "hdmi_ct_cp_hpd");
	if (r)
		goto err_gpio;

	if (gpio_is_valid(ddata->ls_oe_gpio)) {
		r = devm_gpio_request_one(&pdev->dev, ddata->ls_oe_gpio,
				GPIOF_OUT_INIT_LOW, "hdmi_ls_oe");
		if (r)
			goto err_gpio;
	}

	r = devm_gpio_request_one(&pdev->dev, ddata->hpd_gpio,
			GPIOF_DIR_IN, "hdmi_hpd");
	if (r)
		goto err_gpio;

	/*
	 * we see some low voltage glitches on the HPD_B line before it
	 * stabalizes to around 5V. We see the effects of this glitch on the
	 * HPD_A side, and hence on the gpio on DRA7x. The glitch is quite short
	 * in duration, but it takes a while for the voltage to go down back to
	 * 0 volts, we set a debounce value of 1 millisecond to prevent this,
	 * the reason for the glitch not being taken care of by the TPD chip
	 * needs to be investigated
	 */
	r = gpio_set_debounce(ddata->hpd_gpio, HPD_DEBOUNCE_TIME);
	if (r)
		goto err_debounce;

	dssdev = &ddata->dssdev;
	dssdev->ops.hdmi = &tpd_hdmi_ops;
	dssdev->dev = &pdev->dev;
	dssdev->type = OMAP_DISPLAY_TYPE_HDMI;
	dssdev->output_type = OMAP_DISPLAY_TYPE_HDMI;
	dssdev->owner = THIS_MODULE;
	dssdev->port_num = 1;

	in = ddata->in;

	r = omapdss_register_output(dssdev);
	if (r) {
		dev_err(&pdev->dev, "Failed to register output\n");
		goto err_reg;
	}

	return 0;
err_reg:
err_debounce:
err_gpio:
	hdmi_i2c2_hack_suspend_mcasp();
err_hack:
	tpd_uninit_pins(pdev);
err_pins:
	omap_dss_put_device(ddata->in);
	return r;
}

static int __exit tpd_remove(struct platform_device *pdev)
{
	struct panel_drv_data *ddata = platform_get_drvdata(pdev);
	struct omap_dss_device *dssdev = &ddata->dssdev;
	struct omap_dss_device *in = ddata->in;

	tpd_uninit_pins(pdev);

	unregister_pm_notifier(&hdmi_i2c2_hack_pm_notif_block);

	hdmi_i2c2_hack_suspend_mcasp();

	omapdss_unregister_output(&ddata->dssdev);

	WARN_ON(omapdss_device_is_enabled(dssdev));
	if (omapdss_device_is_enabled(dssdev))
		tpd_disable(dssdev);

	WARN_ON(omapdss_device_is_connected(dssdev));
	if (omapdss_device_is_connected(dssdev))
		tpd_disconnect(dssdev, dssdev->dst);

	omap_dss_put_device(in);

	return 0;
}

static const struct of_device_id tpd_of_match[] = {
	{ .compatible = "omapdss,ti,dra7evm-tpd12s015", },
	{},
};

MODULE_DEVICE_TABLE(of, tpd_of_match);

static struct platform_driver tpd_driver = {
	.probe	= tpd_probe,
	.remove	= __exit_p(tpd_remove),
	.driver	= {
		.name	= "dra7evm-tpd12s015",
		.owner	= THIS_MODULE,
		.of_match_table = tpd_of_match,
	},
};

module_platform_driver(tpd_driver);

MODULE_AUTHOR("Tomi Valkeinen <tomi.valkeinen@ti.com>");
MODULE_DESCRIPTION("TPD12S015 driver");
MODULE_LICENSE("GPL");