aboutsummaryrefslogtreecommitdiffstats
blob: 9e8ba019ae3aa474ec91390211a8761701a111c7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
/*
 * TLC59108 DPI Panel Driver
 *
 * Copyright (C) 2013 Texas Instruments
 * Author: Tomi Valkeinen <tomi.valkeinen@ti.com>
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 */

#include <linux/gpio.h>
#include <linux/module.h>
#include <linux/platform_device.h>
#include <linux/slab.h>
#include <linux/of.h>
#include <linux/i2c.h>
#include <linux/regmap.h>
#include <linux/delay.h>
#include <linux/of_device.h>

#include <video/omapdss.h>
#include <video/omap-panel-data.h>
#include <video/of_display_timing.h>

#define TLC_NAME		"tlc59108"
#define TLC_I2C_ADDR		0x40

#define TLC59108_MODE1		0x00
#define TLC59108_PWM2		0x04
#define TLC59108_LEDOUT0	0x0c
#define TLC59108_LEDOUT1	0x0d

struct panel_drv_data {
	struct omap_dss_device dssdev;
	struct omap_dss_device *in;

	struct omap_video_timings videomode;

	struct gpio_desc *enable_gpio;
	struct regmap *regmap;

	const struct tlc_board_data *board_data;
};

struct tlc_board_data {
	struct omap_video_timings timings;
	const unsigned int *init_seq;
	unsigned init_seq_len;
};

static const unsigned int tlc_7_inch_init_seq[] = {
	/* Init the TLC chip */
	TLC59108_MODE1, 0x01,
	/*
	 * set LED1(AVDD) to ON state(default), enable LED2 in PWM mode, enable
	 * LED0 to OFF state
	 */
	TLC59108_LEDOUT0, 0x21,
	/* set LED2 PWM to full freq */
	TLC59108_PWM2, 0xff,
	/* set LED4(UPDN) and LED6(MODE3) to OFF state */
	TLC59108_LEDOUT1, 0x11,
};

static const unsigned int tlc_10_inch_init_seq[] = {
	/* Init the TLC chip */
	TLC59108_MODE1, 0x01,
	/* LDR0: ON, LDR1: OFF, LDR2: PWM, LDR3: OFF */
	TLC59108_LEDOUT0, 0x21,
	/* Set LED2 PWM to full */
	TLC59108_PWM2, 0xff,
	/* LDR4: OFF, LDR5: OFF, LDR6: OFF, LDR7: ON */
	TLC59108_LEDOUT1, 0x40,
};

static const struct tlc_board_data tlc_7_inch_data = {
	.timings = {
		.x_res		= 800,
		.y_res		= 480,

		.pixelclock	= 29232000,

		.hfp		= 41,
		.hsw		= 49,
		.hbp		= 41,

		.vfp		= 13,
		.vsw		= 4,
		.vbp		= 29,

		.vsync_level	= OMAPDSS_SIG_ACTIVE_LOW,
		.hsync_level	= OMAPDSS_SIG_ACTIVE_LOW,
		.data_pclk_edge	= OMAPDSS_DRIVE_SIG_RISING_EDGE,
		.de_level	= OMAPDSS_SIG_ACTIVE_HIGH,
		.sync_pclk_edge	= OMAPDSS_DRIVE_SIG_RISING_EDGE,
	},
	.init_seq = tlc_7_inch_init_seq,
	.init_seq_len = ARRAY_SIZE(tlc_7_inch_init_seq),
};

static const struct tlc_board_data tlc_10_inch_data = {
	.timings = {
		.x_res          = 1280,
		.y_res          = 800,

		.pixelclock     = 69300404,

		.hfp            = 48,
		.hsw            = 32,
		.hbp            = 44,

		.vfp            = 4,
		.vsw            = 7,
		.vbp            = 12,

		.vsync_level    = OMAPDSS_SIG_ACTIVE_LOW,
		.hsync_level    = OMAPDSS_SIG_ACTIVE_LOW,
		.data_pclk_edge = OMAPDSS_DRIVE_SIG_RISING_EDGE,
		.de_level       = OMAPDSS_SIG_ACTIVE_HIGH,
		.sync_pclk_edge = OMAPDSS_DRIVE_SIG_RISING_EDGE,
	},
	.init_seq = tlc_10_inch_init_seq,
	.init_seq_len = ARRAY_SIZE(tlc_10_inch_init_seq),
};

static const struct of_device_id tlc59108_of_match[] = {
	{
		.compatible = "omapdss,ti,tlc59108-tfcs9700",
		.data = &tlc_7_inch_data,
	},
	{
		.compatible = "omapdss,ti,tlc59108-lp101",
		.data = &tlc_10_inch_data,
	},
	{
		.compatible = "omapdss,ti,tlc59108-fpddisp",
		.data = &tlc_10_inch_data,
	},
	{ }
};

MODULE_DEVICE_TABLE(of, tlc59108_of_match);

static int tlc_init(struct panel_drv_data *ddata)
{
	struct regmap *map = ddata->regmap;
	unsigned i, len;
	const unsigned int *seq;

	len = ddata->board_data->init_seq_len;
	seq = ddata->board_data->init_seq;

	for (i = 0; i < len; i += 2)
		regmap_write(map, seq[i], seq[i + 1]);

	return 0;
}

static int tlc_uninit(struct panel_drv_data *ddata)
{
	struct regmap *map = ddata->regmap;

	/* clear TLC chip regs */
	regmap_write(map, TLC59108_PWM2, 0x0);
	regmap_write(map, TLC59108_LEDOUT0, 0x0);
	regmap_write(map, TLC59108_LEDOUT1, 0x0);

	regmap_write(map, TLC59108_MODE1, 0x0);

	return 0;
}

#define to_panel_data(p) container_of(p, struct panel_drv_data, dssdev)

static int panel_dpi_connect(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r;

	if (omapdss_device_is_connected(dssdev))
		return 0;

	r = in->ops.dpi->connect(in, dssdev);
	if (r)
		return r;

	return 0;
}

static void panel_dpi_disconnect(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	if (!omapdss_device_is_connected(dssdev))
		return;

	in->ops.dpi->disconnect(in, dssdev);
}

static int panel_dpi_enable(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;
	int r;
	const struct of_device_id *of_dev_id;

	if (!omapdss_device_is_connected(dssdev))
		return -ENODEV;

	if (omapdss_device_is_enabled(dssdev))
		return 0;

	in->ops.dpi->set_timings(in, &ddata->videomode);

	r = in->ops.dpi->enable(in);
	if (r)
		return r;

	of_dev_id = of_match_device(tlc59108_of_match, dssdev->dev);
	if (!strcmp(of_dev_id->compatible, "omapdss,ti,tlc59108-lp101") ||
		!strcmp(of_dev_id->compatible, "omapdss,ti,tlc59108-tfcs9700"))
		tlc_init(ddata);

	dssdev->state = OMAP_DSS_DISPLAY_ACTIVE;

	return 0;
}

static void panel_dpi_disable(struct omap_dss_device *dssdev)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	if (omapdss_skipinit())
		return;

	if (!omapdss_device_is_enabled(dssdev))
		return;

	tlc_uninit(ddata);

	in->ops.dpi->disable(in);

	dssdev->state = OMAP_DSS_DISPLAY_DISABLED;
}

static void panel_dpi_set_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	ddata->videomode = *timings;
	dssdev->panel.timings = *timings;

	in->ops.dpi->set_timings(in, timings);
}

static void panel_dpi_get_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);

	*timings = ddata->videomode;
}

static int panel_dpi_check_timings(struct omap_dss_device *dssdev,
		struct omap_video_timings *timings)
{
	struct panel_drv_data *ddata = to_panel_data(dssdev);
	struct omap_dss_device *in = ddata->in;

	return in->ops.dpi->check_timings(in, timings);
}

static struct omap_dss_driver panel_dpi_ops = {
	.connect	= panel_dpi_connect,
	.disconnect	= panel_dpi_disconnect,

	.enable		= panel_dpi_enable,
	.disable	= panel_dpi_disable,

	.set_timings	= panel_dpi_set_timings,
	.get_timings	= panel_dpi_get_timings,
	.check_timings	= panel_dpi_check_timings,
	.get_resolution	= omapdss_default_get_resolution,
	.register_hpd_callback	= NULL,
};

static int tlc_probe_of(struct device *dev)
{
	struct panel_drv_data *ddata = dev_get_drvdata(dev);
	struct device_node *np = dev->of_node;
	const struct of_device_id *of_dev_id;
	struct gpio_desc *gpio;

	gpio = devm_gpiod_get(dev, "enable");

	if (IS_ERR(gpio)) {
		if (PTR_ERR(gpio) != -ENOENT)
			return PTR_ERR(gpio);
		else
			gpio = NULL;
	} else {
		gpiod_direction_output(gpio, 1);
	}

	ddata->enable_gpio = gpio;

	ddata->in = omapdss_of_find_source_for_first_ep(np);
	if (IS_ERR(ddata->in)) {
		dev_err(dev, "failed to find video source\n");
		return PTR_ERR(ddata->in);
	}

	of_dev_id = of_match_device(tlc59108_of_match, dev);
	if (!of_dev_id) {
		dev_err(dev, "Unable to match device\n");
		return -ENODEV;
	}

	ddata->board_data = of_dev_id->data;
	ddata->videomode = ddata->board_data->timings;

	return 0;
}

struct regmap_config tlc59108_regmap_config = {
	.reg_bits = 8,
	.val_bits = 8,
};

static int tlc59108_i2c_probe(struct i2c_client *client,
		const struct i2c_device_id *id)
{
	int r;
	struct regmap *regmap;
	struct panel_drv_data *ddata;
	struct device *dev = &client->dev;
	struct omap_dss_device *dssdev;
	unsigned int val;

	ddata = devm_kzalloc(dev, sizeof(*ddata), GFP_KERNEL);
	if (ddata == NULL)
		return -ENOMEM;

	dev_set_drvdata(dev, ddata);

	r = tlc_probe_of(dev);
	if (r)
		return r;

	regmap = devm_regmap_init_i2c(client, &tlc59108_regmap_config);
	if (IS_ERR(regmap)) {
		r = PTR_ERR(regmap);
		dev_err(dev, "Failed to init regmap: %d\n", r);
		goto err_gpio;
	}

	ddata->regmap = regmap;

	usleep_range(10000, 15000);

	dssdev = &ddata->dssdev;
	dssdev->dev = dev;
	dssdev->driver = &panel_dpi_ops;
	dssdev->type = OMAP_DISPLAY_TYPE_DPI;
	dssdev->owner = THIS_MODULE;
	dssdev->panel.timings = ddata->videomode;

	r = omapdss_register_display(dssdev);
	if (r) {
		dev_err(dev, "Failed to register panel\n");
		goto err_reg;
	}

	dev_info(dev, "Successfully initialized %s\n", TLC_NAME);

	return 0;
err_reg:
err_gpio:
	omap_dss_put_device(ddata->in);
	return r;
}

static int tlc59108_i2c_remove(struct i2c_client *client)
{
	struct panel_drv_data *ddata = dev_get_drvdata(&client->dev);
	struct omap_dss_device *dssdev = &ddata->dssdev;
	struct omap_dss_device *in = ddata->in;

	if (ddata->enable_gpio)
		gpiod_set_value_cansleep(ddata->enable_gpio, 0);

	omapdss_unregister_display(dssdev);

	panel_dpi_disable(dssdev);
	panel_dpi_disconnect(dssdev);

	omap_dss_put_device(in);

	return 0;
}

static const struct i2c_device_id tlc59108_id[] = {
	{ TLC_NAME, 0 },
	{ }
};
MODULE_DEVICE_TABLE(i2c, tlc59108_id);

static struct i2c_driver tlc59108_i2c_driver = {
	.driver = {
		.owner	= THIS_MODULE,
		.name	= TLC_NAME,
		.of_match_table = tlc59108_of_match,
	},
	.id_table	= tlc59108_id,
	.probe		= tlc59108_i2c_probe,
	.remove		= tlc59108_i2c_remove,
};

module_i2c_driver(tlc59108_i2c_driver);

MODULE_AUTHOR("Archit Taneja  <archit@ti.com>");
MODULE_DESCRIPTION("TLC-59108 DPI Panel Driver");
MODULE_LICENSE("GPL");