aboutsummaryrefslogtreecommitdiffstats
blob: 21171f0c6477560d7a5f6deb3e336e6c98581f96 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
/*
 * linux/fs/lockd/svcproc.c
 *
 * Lockd server procedures. We don't implement the NLM_*_RES 
 * procedures because we don't use the async procedures.
 *
 * Copyright (C) 1996, Olaf Kirch <okir@monad.swb.de>
 */

#include <linux/types.h>
#include <linux/time.h>
#include <linux/lockd/lockd.h>
#include <linux/lockd/share.h>
#include <linux/sunrpc/svc_xprt.h>

#define NLMDBG_FACILITY		NLMDBG_CLIENT

#ifdef CONFIG_LOCKD_V4
static __be32
cast_to_nlm(__be32 status, u32 vers)
{
	/* Note: status is assumed to be in network byte order !!! */
	if (vers != 4){
		switch (status) {
		case nlm_granted:
		case nlm_lck_denied:
		case nlm_lck_denied_nolocks:
		case nlm_lck_blocked:
		case nlm_lck_denied_grace_period:
		case nlm_drop_reply:
			break;
		case nlm4_deadlock:
			status = nlm_lck_denied;
			break;
		default:
			status = nlm_lck_denied_nolocks;
		}
	}

	return (status);
}
#define	cast_status(status) (cast_to_nlm(status, rqstp->rq_vers))
#else
#define cast_status(status) (status)
#endif

/*
 * Obtain client and file from arguments
 */
static __be32
nlmsvc_retrieve_args(struct svc_rqst *rqstp, struct nlm_args *argp,
			struct nlm_host **hostp, struct nlm_file **filp)
{
	struct nlm_host		*host = NULL;
	struct nlm_file		*file = NULL;
	struct nlm_lock		*lock = &argp->lock;
	__be32			error = 0;

	/* nfsd callbacks must have been installed for this procedure */
	if (!nlmsvc_ops)
		return nlm_lck_denied_nolocks;

	/* Obtain host handle */
	if (!(host = nlmsvc_lookup_host(rqstp, lock->caller, lock->len))
	 || (argp->monitor && nsm_monitor(host) < 0))
		goto no_locks;
	*hostp = host;

	/* Obtain file pointer. Not used by FREE_ALL call. */
	if (filp != NULL) {
		error = cast_status(nlm_lookup_file(rqstp, &file, &lock->fh));
		if (error != 0)
			goto no_locks;
		*filp = file;

		/* Set up the missing parts of the file_lock structure */
		lock->fl.fl_file  = file->f_file;
		lock->fl.fl_owner = (fl_owner_t) host;
		lock->fl.fl_lmops = &nlmsvc_lock_operations;
	}

	return 0;

no_locks:
	nlmsvc_release_host(host);
	if (error)
		return error;
	return nlm_lck_denied_nolocks;
}

/*
 * NULL: Test for presence of service
 */
static __be32
nlmsvc_proc_null(struct svc_rqst *rqstp, void *argp, void *resp)
{
	dprintk("lockd: NULL          called\n");
	return rpc_success;
}

/*
 * TEST: Check for conflicting lock
 */
static __be32
nlmsvc_proc_test(struct svc_rqst *rqstp, struct nlm_args *argp,
				         struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;
	__be32 rc = rpc_success;

	dprintk("lockd: TEST          called\n");
	resp->cookie = argp->cookie;

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

	/* Now check for conflicting locks */
	resp->status = cast_status(nlmsvc_testlock(rqstp, file, host, &argp->lock, &resp->lock, &resp->cookie));
	if (resp->status == nlm_drop_reply)
		rc = rpc_drop_reply;
	else
		dprintk("lockd: TEST          status %d vers %d\n",
			ntohl(resp->status), rqstp->rq_vers);

	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rc;
}

static __be32
nlmsvc_proc_lock(struct svc_rqst *rqstp, struct nlm_args *argp,
				         struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;
	__be32 rc = rpc_success;

	dprintk("lockd: LOCK          called\n");

	resp->cookie = argp->cookie;

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

#if 0
	/* If supplied state doesn't match current state, we assume it's
	 * an old request that time-warped somehow. Any error return would
	 * do in this case because it's irrelevant anyway.
	 *
	 * NB: We don't retrieve the remote host's state yet.
	 */
	if (host->h_nsmstate && host->h_nsmstate != argp->state) {
		resp->status = nlm_lck_denied_nolocks;
	} else
#endif

	/* Now try to lock the file */
	resp->status = cast_status(nlmsvc_lock(rqstp, file, host, &argp->lock,
					       argp->block, &argp->cookie,
					       argp->reclaim));
	if (resp->status == nlm_drop_reply)
		rc = rpc_drop_reply;
	else
		dprintk("lockd: LOCK         status %d\n", ntohl(resp->status));

	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rc;
}

static __be32
nlmsvc_proc_cancel(struct svc_rqst *rqstp, struct nlm_args *argp,
				           struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;
	struct net *net = SVC_NET(rqstp);

	dprintk("lockd: CANCEL        called\n");

	resp->cookie = argp->cookie;

	/* Don't accept requests during grace period */
	if (locks_in_grace(net)) {
		resp->status = nlm_lck_denied_grace_period;
		return rpc_success;
	}

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

	/* Try to cancel request. */
	resp->status = cast_status(nlmsvc_cancel_blocked(net, file, &argp->lock));

	dprintk("lockd: CANCEL        status %d\n", ntohl(resp->status));
	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rpc_success;
}

/*
 * UNLOCK: release a lock
 */
static __be32
nlmsvc_proc_unlock(struct svc_rqst *rqstp, struct nlm_args *argp,
				           struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;
	struct net *net = SVC_NET(rqstp);

	dprintk("lockd: UNLOCK        called\n");

	resp->cookie = argp->cookie;

	/* Don't accept new lock requests during grace period */
	if (locks_in_grace(net)) {
		resp->status = nlm_lck_denied_grace_period;
		return rpc_success;
	}

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

	/* Now try to remove the lock */
	resp->status = cast_status(nlmsvc_unlock(net, file, &argp->lock));

	dprintk("lockd: UNLOCK        status %d\n", ntohl(resp->status));
	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rpc_success;
}

/*
 * GRANTED: A server calls us to tell that a process' lock request
 * was granted
 */
static __be32
nlmsvc_proc_granted(struct svc_rqst *rqstp, struct nlm_args *argp,
				            struct nlm_res  *resp)
{
	resp->cookie = argp->cookie;

	dprintk("lockd: GRANTED       called\n");
	resp->status = nlmclnt_grant(svc_addr(rqstp), &argp->lock);
	dprintk("lockd: GRANTED       status %d\n", ntohl(resp->status));
	return rpc_success;
}

/*
 * This is the generic lockd callback for async RPC calls
 */
static void nlmsvc_callback_exit(struct rpc_task *task, void *data)
{
	dprintk("lockd: %5u callback returned %d\n", task->tk_pid,
			-task->tk_status);
}

void nlmsvc_release_call(struct nlm_rqst *call)
{
	if (!atomic_dec_and_test(&call->a_count))
		return;
	nlmsvc_release_host(call->a_host);
	kfree(call);
}

static void nlmsvc_callback_release(void *data)
{
	nlmsvc_release_call(data);
}

static const struct rpc_call_ops nlmsvc_callback_ops = {
	.rpc_call_done = nlmsvc_callback_exit,
	.rpc_release = nlmsvc_callback_release,
};

/*
 * `Async' versions of the above service routines. They aren't really,
 * because we send the callback before the reply proper. I hope this
 * doesn't break any clients.
 */
static __be32 nlmsvc_callback(struct svc_rqst *rqstp, u32 proc, struct nlm_args *argp,
		__be32 (*func)(struct svc_rqst *, struct nlm_args *, struct nlm_res  *))
{
	struct nlm_host	*host;
	struct nlm_rqst	*call;
	__be32 stat;

	host = nlmsvc_lookup_host(rqstp,
				  argp->lock.caller,
				  argp->lock.len);
	if (host == NULL)
		return rpc_system_err;

	call = nlm_alloc_call(host);
	nlmsvc_release_host(host);
	if (call == NULL)
		return rpc_system_err;

	stat = func(rqstp, argp, &call->a_res);
	if (stat != 0) {
		nlmsvc_release_call(call);
		return stat;
	}

	call->a_flags = RPC_TASK_ASYNC;
	if (nlm_async_reply(call, proc, &nlmsvc_callback_ops) < 0)
		return rpc_system_err;
	return rpc_success;
}

static __be32 nlmsvc_proc_test_msg(struct svc_rqst *rqstp, struct nlm_args *argp,
					     void	     *resp)
{
	dprintk("lockd: TEST_MSG      called\n");
	return nlmsvc_callback(rqstp, NLMPROC_TEST_RES, argp, nlmsvc_proc_test);
}

static __be32 nlmsvc_proc_lock_msg(struct svc_rqst *rqstp, struct nlm_args *argp,
					     void	     *resp)
{
	dprintk("lockd: LOCK_MSG      called\n");
	return nlmsvc_callback(rqstp, NLMPROC_LOCK_RES, argp, nlmsvc_proc_lock);
}

static __be32 nlmsvc_proc_cancel_msg(struct svc_rqst *rqstp, struct nlm_args *argp,
					       void	       *resp)
{
	dprintk("lockd: CANCEL_MSG    called\n");
	return nlmsvc_callback(rqstp, NLMPROC_CANCEL_RES, argp, nlmsvc_proc_cancel);
}

static __be32
nlmsvc_proc_unlock_msg(struct svc_rqst *rqstp, struct nlm_args *argp,
                                               void            *resp)
{
	dprintk("lockd: UNLOCK_MSG    called\n");
	return nlmsvc_callback(rqstp, NLMPROC_UNLOCK_RES, argp, nlmsvc_proc_unlock);
}

static __be32
nlmsvc_proc_granted_msg(struct svc_rqst *rqstp, struct nlm_args *argp,
                                                void            *resp)
{
	dprintk("lockd: GRANTED_MSG   called\n");
	return nlmsvc_callback(rqstp, NLMPROC_GRANTED_RES, argp, nlmsvc_proc_granted);
}

/*
 * SHARE: create a DOS share or alter existing share.
 */
static __be32
nlmsvc_proc_share(struct svc_rqst *rqstp, struct nlm_args *argp,
				          struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;

	dprintk("lockd: SHARE         called\n");

	resp->cookie = argp->cookie;

	/* Don't accept new lock requests during grace period */
	if (locks_in_grace(SVC_NET(rqstp)) && !argp->reclaim) {
		resp->status = nlm_lck_denied_grace_period;
		return rpc_success;
	}

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

	/* Now try to create the share */
	resp->status = cast_status(nlmsvc_share_file(host, file, argp));

	dprintk("lockd: SHARE         status %d\n", ntohl(resp->status));
	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rpc_success;
}

/*
 * UNSHARE: Release a DOS share.
 */
static __be32
nlmsvc_proc_unshare(struct svc_rqst *rqstp, struct nlm_args *argp,
				            struct nlm_res  *resp)
{
	struct nlm_host	*host;
	struct nlm_file	*file;

	dprintk("lockd: UNSHARE       called\n");

	resp->cookie = argp->cookie;

	/* Don't accept requests during grace period */
	if (locks_in_grace(SVC_NET(rqstp))) {
		resp->status = nlm_lck_denied_grace_period;
		return rpc_success;
	}

	/* Obtain client and file */
	if ((resp->status = nlmsvc_retrieve_args(rqstp, argp, &host, &file)))
		return resp->status == nlm_drop_reply ? rpc_drop_reply :rpc_success;

	/* Now try to unshare the file */
	resp->status = cast_status(nlmsvc_unshare_file(host, file, argp));

	dprintk("lockd: UNSHARE       status %d\n", ntohl(resp->status));
	nlmsvc_release_host(host);
	nlm_release_file(file);
	return rpc_success;
}

/*
 * NM_LOCK: Create an unmonitored lock
 */
static __be32
nlmsvc_proc_nm_lock(struct svc_rqst *rqstp, struct nlm_args *argp,
				            struct nlm_res  *resp)
{
	dprintk("lockd: NM_LOCK       called\n");

	argp->monitor = 0;		/* just clean the monitor flag */
	return nlmsvc_proc_lock(rqstp, argp, resp);
}

/*
 * FREE_ALL: Release all locks and shares held by client
 */
static __be32
nlmsvc_proc_free_all(struct svc_rqst *rqstp, struct nlm_args *argp,
					     void            *resp)
{
	struct nlm_host	*host;

	/* Obtain client */
	if (nlmsvc_retrieve_args(rqstp, argp, &host, NULL))
		return rpc_success;

	nlmsvc_free_host_resources(host);
	nlmsvc_release_host(host);
	return rpc_success;
}

/*
 * SM_NOTIFY: private callback from statd (not part of official NLM proto)
 */
static __be32
nlmsvc_proc_sm_notify(struct svc_rqst *rqstp, struct nlm_reboot *argp,
					      void	        *resp)
{
	dprintk("lockd: SM_NOTIFY     called\n");

	if (!nlm_privileged_requester(rqstp)) {
		char buf[RPC_MAX_ADDRBUFLEN];
		printk(KERN_WARNING "lockd: rejected NSM callback from %s\n",
				svc_print_addr(rqstp, buf, sizeof(buf)));
		return rpc_system_err;
	}

	nlm_host_rebooted(argp);
	return rpc_success;
}

/*
 * client sent a GRANTED_RES, let's remove the associated block
 */
static __be32
nlmsvc_proc_granted_res(struct svc_rqst *rqstp, struct nlm_res  *argp,
                                                void            *resp)
{
	if (!nlmsvc_ops)
		return rpc_success;

	dprintk("lockd: GRANTED_RES   called\n");

	nlmsvc_grant_reply(&argp->cookie, argp->status);
	return rpc_success;
}

/*
 * NLM Server procedures.
 */

#define nlmsvc_encode_norep	nlmsvc_encode_void
#define nlmsvc_decode_norep	nlmsvc_decode_void
#define nlmsvc_decode_testres	nlmsvc_decode_void
#define nlmsvc_decode_lockres	nlmsvc_decode_void
#define nlmsvc_decode_unlockres	nlmsvc_decode_void
#define nlmsvc_decode_cancelres	nlmsvc_decode_void
#define nlmsvc_decode_grantedres	nlmsvc_decode_void

#define nlmsvc_proc_none	nlmsvc_proc_null
#define nlmsvc_proc_test_res	nlmsvc_proc_null
#define nlmsvc_proc_lock_res	nlmsvc_proc_null
#define nlmsvc_proc_cancel_res	nlmsvc_proc_null
#define nlmsvc_proc_unlock_res	nlmsvc_proc_null

struct nlm_void			{ int dummy; };

#define PROC(name, xargt, xrest, argt, rest, respsize)	\
 { .pc_func	= (svc_procfunc) nlmsvc_proc_##name,	\
   .pc_decode	= (kxdrproc_t) nlmsvc_decode_##xargt,	\
   .pc_encode	= (kxdrproc_t) nlmsvc_encode_##xrest,	\
   .pc_release	= NULL,					\
   .pc_argsize	= sizeof(struct nlm_##argt),		\
   .pc_ressize	= sizeof(struct nlm_##rest),		\
   .pc_xdrressize = respsize,				\
 }

#define	Ck	(1+XDR_QUADLEN(NLM_MAXCOOKIELEN))	/* cookie */
#define	St	1				/* status */
#define	No	(1+1024/4)			/* Net Obj */
#define	Rg	2				/* range - offset + size */

struct svc_procedure		nlmsvc_procedures[] = {
  PROC(null,		void,		void,		void,	void, 1),
  PROC(test,		testargs,	testres,	args,	res, Ck+St+2+No+Rg),
  PROC(lock,		lockargs,	res,		args,	res, Ck+St),
  PROC(cancel,		cancargs,	res,		args,	res, Ck+St),
  PROC(unlock,		unlockargs,	res,		args,	res, Ck+St),
  PROC(granted,		testargs,	res,		args,	res, Ck+St),
  PROC(test_msg,	testargs,	norep,		args,	void, 1),
  PROC(lock_msg,	lockargs,	norep,		args,	void, 1),
  PROC(cancel_msg,	cancargs,	norep,		args,	void, 1),
  PROC(unlock_msg,	unlockargs,	norep,		args,	void, 1),
  PROC(granted_msg,	testargs,	norep,		args,	void, 1),
  PROC(test_res,	testres,	norep,		res,	void, 1),
  PROC(lock_res,	lockres,	norep,		res,	void, 1),
  PROC(cancel_res,	cancelres,	norep,		res,	void, 1),
  PROC(unlock_res,	unlockres,	norep,		res,	void, 1),
  PROC(granted_res,	res,		norep,		res,	void, 1),
  /* statd callback */
  PROC(sm_notify,	reboot,		void,		reboot,	void, 1),
  PROC(none,		void,		void,		void,	void, 1),
  PROC(none,		void,		void,		void,	void, 1),
  PROC(none,		void,		void,		void,	void, 1),
  PROC(share,		shareargs,	shareres,	args,	res, Ck+St+1),
  PROC(unshare,		shareargs,	shareres,	args,	res, Ck+St+1),
  PROC(nm_lock,		lockargs,	res,		args,	res, Ck+St),
  PROC(free_all,	notify,		void,		args,	void, 0),

};