1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
|
/*
* TI clock drivers support
*
* Copyright (C) 2013 Texas Instruments, Inc.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* This program is distributed "as is" WITHOUT ANY WARRANTY of any
* kind, whether express or implied; without even the implied warranty
* of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*/
#ifndef __LINUX_CLK_TI_H__
#define __LINUX_CLK_TI_H__
#include <linux/clkdev.h>
/**
* struct dpll_data - DPLL registers and integration data
* @mult_div1_reg: register containing the DPLL M and N bitfields
* @mult_mask: mask of the DPLL M bitfield in @mult_div1_reg
* @div1_mask: mask of the DPLL N bitfield in @mult_div1_reg
* @clk_bypass: struct clk pointer to the clock's bypass clock input
* @clk_ref: struct clk pointer to the clock's reference clock input
* @control_reg: register containing the DPLL mode bitfield
* @enable_mask: mask of the DPLL mode bitfield in @control_reg
* @last_rounded_rate: cache of the last rate result of omap2_dpll_round_rate()
* @last_rounded_m: cache of the last M result of omap2_dpll_round_rate()
* @last_rounded_m4xen: cache of the last M4X result of
* omap4_dpll_regm4xen_round_rate()
* @last_rounded_lpmode: cache of the last lpmode result of
* omap4_dpll_lpmode_recalc()
* @max_multiplier: maximum valid non-bypass multiplier value (actual)
* @last_rounded_n: cache of the last N result of omap2_dpll_round_rate()
* @min_divider: minimum valid non-bypass divider value (actual)
* @max_divider: maximum valid non-bypass divider value (actual)
* @modes: possible values of @enable_mask
* @autoidle_reg: register containing the DPLL autoidle mode bitfield
* @idlest_reg: register containing the DPLL idle status bitfield
* @autoidle_mask: mask of the DPLL autoidle mode bitfield in @autoidle_reg
* @freqsel_mask: mask of the DPLL jitter correction bitfield in @control_reg
* @dcc_mask: mask of the DPLL DCC correction bitfield @mult_div1_reg
* @dcc_rate: rate atleast which DCC @dcc_mask must be set
* @idlest_mask: mask of the DPLL idle status bitfield in @idlest_reg
* @lpmode_mask: mask of the DPLL low-power mode bitfield in @control_reg
* @m4xen_mask: mask of the DPLL M4X multiplier bitfield in @control_reg
* @auto_recal_bit: bitshift of the driftguard enable bit in @control_reg
* @recal_en_bit: bitshift of the PRM_IRQENABLE_* bit for recalibration IRQs
* @recal_st_bit: bitshift of the PRM_IRQSTATUS_* bit for recalibration IRQs
* @flags: DPLL type/features (see below)
*
* Possible values for @flags:
* DPLL_J_TYPE: "J-type DPLL" (only some 36xx, 4xxx DPLLs)
*
* @freqsel_mask is only used on the OMAP34xx family and AM35xx.
*
* XXX Some DPLLs have multiple bypass inputs, so it's not technically
* correct to only have one @clk_bypass pointer.
*
* XXX The runtime-variable fields (@last_rounded_rate, @last_rounded_m,
* @last_rounded_n) should be separated from the runtime-fixed fields
* and placed into a different structure, so that the runtime-fixed data
* can be placed into read-only space.
*/
struct dpll_data {
void __iomem *mult_div1_reg;
u32 mult_mask;
u32 div1_mask;
struct clk *clk_bypass;
struct clk *clk_ref;
void __iomem *control_reg;
u32 enable_mask;
unsigned long last_rounded_rate;
u16 last_rounded_m;
u8 last_rounded_m4xen;
u8 last_rounded_lpmode;
u16 max_multiplier;
u8 last_rounded_n;
u8 min_divider;
u16 max_divider;
u8 modes;
void __iomem *autoidle_reg;
void __iomem *idlest_reg;
u32 autoidle_mask;
u32 freqsel_mask;
u32 idlest_mask;
u32 dco_mask;
u32 sddiv_mask;
u32 dcc_mask;
unsigned long dcc_rate;
u32 lpmode_mask;
u32 m4xen_mask;
u8 auto_recal_bit;
u8 recal_en_bit;
u8 recal_st_bit;
u8 flags;
};
struct clk_hw_omap;
/**
* struct clk_hw_omap_ops - OMAP clk ops
* @find_idlest: find idlest register information for a clock
* @find_companion: find companion clock register information for a clock,
* basically converts CM_ICLKEN* <-> CM_FCLKEN*
* @allow_idle: enables autoidle hardware functionality for a clock
* @deny_idle: prevent autoidle hardware functionality for a clock
*/
struct clk_hw_omap_ops {
void (*find_idlest)(struct clk_hw_omap *oclk,
void __iomem **idlest_reg,
u8 *idlest_bit, u8 *idlest_val);
void (*find_companion)(struct clk_hw_omap *oclk,
void __iomem **other_reg,
u8 *other_bit);
void (*allow_idle)(struct clk_hw_omap *oclk);
void (*deny_idle)(struct clk_hw_omap *oclk);
};
/**
* struct clk_hw_omap - OMAP struct clk
* @node: list_head connecting this clock into the full clock list
* @enable_reg: register to write to enable the clock (see @enable_bit)
* @enable_bit: bitshift to write to enable/disable the clock (see @enable_reg)
* @flags: see "struct clk.flags possibilities" above
* @clksel_reg: for clksel clks, register va containing src/divisor select
* @clksel_mask: bitmask in @clksel_reg for the src/divisor selector
* @clksel: for clksel clks, pointer to struct clksel for this clock
* @dpll_data: for DPLLs, pointer to struct dpll_data for this clock
* @clkdm_name: clockdomain name that this clock is contained in
* @clkdm: pointer to struct clockdomain, resolved from @clkdm_name at runtime
* @ops: clock ops for this clock
*/
struct clk_hw_omap {
struct clk_hw hw;
struct list_head node;
unsigned long fixed_rate;
u8 fixed_div;
void __iomem *enable_reg;
u8 enable_bit;
u8 flags;
void __iomem *clksel_reg;
u32 clksel_mask;
const struct clksel *clksel;
struct dpll_data *dpll_data;
const char *clkdm_name;
struct clockdomain *clkdm;
const struct clk_hw_omap_ops *ops;
u32 context;
};
/*
* struct clk_hw_omap.flags possibilities
*
* XXX document the rest of the clock flags here
*
* ENABLE_REG_32BIT: (OMAP1 only) clock control register must be accessed
* with 32bit ops, by default OMAP1 uses 16bit ops.
* CLOCK_IDLE_CONTROL: (OMAP1 only) clock has autoidle support.
* CLOCK_NO_IDLE_PARENT: (OMAP1 only) when clock is enabled, its parent
* clock is put to no-idle mode.
* ENABLE_ON_INIT: Clock is enabled on init.
* INVERT_ENABLE: By default, clock enable bit behavior is '1' enable, '0'
* disable. This inverts the behavior making '0' enable and '1' disable.
* CLOCK_CLKOUTX2: (OMAP4 only) DPLL CLKOUT and CLKOUTX2 GATE_CTRL
* bits share the same register. This flag allows the
* omap4_dpllmx*() code to determine which GATE_CTRL bit field
* should be used. This is a temporary solution - a better approach
* would be to associate clock type-specific data with the clock,
* similar to the struct dpll_data approach.
* MEMMAP_ADDRESSING: Use memmap addressing to access clock registers.
*/
#define ENABLE_REG_32BIT (1 << 0) /* Use 32-bit access */
#define CLOCK_IDLE_CONTROL (1 << 1)
#define CLOCK_NO_IDLE_PARENT (1 << 2)
#define ENABLE_ON_INIT (1 << 3) /* Enable upon framework init */
#define INVERT_ENABLE (1 << 4) /* 0 enables, 1 disables */
#define CLOCK_CLKOUTX2 (1 << 5)
#define MEMMAP_ADDRESSING (1 << 6)
/* CM_CLKEN_PLL*.EN* bit values - not all are available for every DPLL */
#define DPLL_LOW_POWER_STOP 0x1
#define DPLL_LOW_POWER_BYPASS 0x5
#define DPLL_LOCKED 0x7
/* DPLL Type and DCO Selection Flags */
#define DPLL_J_TYPE 0x1
/* Composite clock component types */
enum {
CLK_COMPONENT_TYPE_GATE = 0,
CLK_COMPONENT_TYPE_DIVIDER,
CLK_COMPONENT_TYPE_MUX,
CLK_COMPONENT_TYPE_MAX,
};
/**
* struct ti_dt_clk - OMAP DT clock alias declarations
* @lk: clock lookup definition
* @node_name: clock DT node to map to
*/
struct ti_dt_clk {
struct clk_lookup lk;
char *node_name;
};
#define DT_CLK(dev, con, name) \
{ \
.lk = { \
.dev_id = dev, \
.con_id = con, \
}, \
.node_name = name, \
}
/* Maximum number of clock memmaps */
#define CLK_MAX_MEMMAPS 4
typedef void (*ti_of_clk_init_cb_t)(struct clk_hw *, struct device_node *);
/**
* struct clk_omap_reg - OMAP register declaration
* @offset: offset from the master IP module base address
* @index: index of the master IP module
*/
struct clk_omap_reg {
u16 offset;
u16 index;
};
/**
* struct ti_clk_ll_ops - low-level register access ops for a clock
* @clk_readl: pointer to register read function
* @clk_writel: pointer to register write function
*
* Low-level register access ops are generally used by the basic clock types
* (clk-gate, clk-mux, clk-divider etc.) to provide support for various
* low-level hardware interfaces (direct MMIO, regmap etc.), but can also be
* used by other hardware-specific clock drivers if needed.
*/
struct ti_clk_ll_ops {
u32 (*clk_readl)(void __iomem *reg);
void (*clk_writel)(u32 val, void __iomem *reg);
};
extern struct ti_clk_ll_ops *ti_clk_ll_ops;
extern const struct clk_ops ti_clk_divider_ops;
extern const struct clk_ops ti_clk_mux_ops;
#define to_clk_hw_omap(_hw) container_of(_hw, struct clk_hw_omap, hw)
void omap2_init_clk_hw_omap_clocks(struct clk *clk);
int omap3_noncore_dpll_enable(struct clk_hw *hw);
void omap3_noncore_dpll_disable(struct clk_hw *hw);
int omap3_noncore_dpll_set_rate(struct clk_hw *hw, unsigned long rate,
unsigned long parent_rate);
unsigned long omap4_dpll_regm4xen_recalc(struct clk_hw *hw,
unsigned long parent_rate);
long omap4_dpll_regm4xen_round_rate(struct clk_hw *hw,
unsigned long target_rate,
unsigned long *parent_rate);
u8 omap2_init_dpll_parent(struct clk_hw *hw);
unsigned long omap3_dpll_recalc(struct clk_hw *hw, unsigned long parent_rate);
long omap2_dpll_round_rate(struct clk_hw *hw, unsigned long target_rate,
unsigned long *parent_rate);
void omap2_init_clk_clkdm(struct clk_hw *clk);
unsigned long omap3_clkoutx2_recalc(struct clk_hw *hw,
unsigned long parent_rate);
int omap3_clkoutx2_set_rate(struct clk_hw *hw, unsigned long rate,
unsigned long parent_rate);
long omap3_clkoutx2_round_rate(struct clk_hw *hw, unsigned long rate,
unsigned long *prate);
int omap2_clkops_enable_clkdm(struct clk_hw *hw);
void omap2_clkops_disable_clkdm(struct clk_hw *hw);
int omap2_clk_disable_autoidle_all(void);
void omap2_clk_enable_init_clocks(const char **clk_names, u8 num_clocks);
int omap3_dpll4_set_rate(struct clk_hw *clk, unsigned long rate,
unsigned long parent_rate);
int omap2_dflt_clk_enable(struct clk_hw *hw);
void omap2_dflt_clk_disable(struct clk_hw *hw);
int omap2_dflt_clk_is_enabled(struct clk_hw *hw);
void omap3_clk_lock_dpll5(void);
unsigned long omap2_dpllcore_recalc(struct clk_hw *hw,
unsigned long parent_rate);
int omap2_reprogram_dpllcore(struct clk_hw *clk, unsigned long rate,
unsigned long parent_rate);
void omap2xxx_clkt_dpllcore_init(struct clk_hw *hw);
void omap2xxx_clkt_vps_init(void);
void __iomem *ti_clk_get_reg_addr(struct device_node *node, int index);
void ti_dt_clocks_register(struct ti_dt_clk *oclks);
void ti_dt_clk_init_provider(struct device_node *np, int index);
void ti_dt_clockdomains_setup(void);
int ti_clk_retry_init(struct device_node *node, struct clk_hw *hw,
ti_of_clk_init_cb_t func);
int of_ti_clk_autoidle_setup(struct device_node *node);
int ti_clk_add_component(struct device_node *node, struct clk_hw *hw, int type);
int omap3430_dt_clk_init(void);
int omap3630_dt_clk_init(void);
int am35xx_dt_clk_init(void);
int ti81xx_dt_clk_init(void);
int omap4xxx_dt_clk_init(void);
int omap5xxx_dt_clk_init(void);
int dra7xx_dt_clk_init(void);
int am33xx_dt_clk_init(void);
int am43xx_dt_clk_init(void);
int omap2420_dt_clk_init(void);
int omap2430_dt_clk_init(void);
#ifdef CONFIG_OF
void of_ti_clk_allow_autoidle_all(void);
void of_ti_clk_deny_autoidle_all(void);
#else
static inline void of_ti_clk_allow_autoidle_all(void) { }
static inline void of_ti_clk_deny_autoidle_all(void) { }
#endif
int omap3_noncore_dpll_save_context(struct clk_hw *hw);
void omap3_noncore_dpll_restore_context(struct clk_hw *hw);
int omap3_core_dpll_save_context(struct clk_hw *hw);
void omap3_core_dpll_restore_context(struct clk_hw *hw);
extern const struct clk_hw_omap_ops clkhwops_omap2xxx_dpll;
extern const struct clk_hw_omap_ops clkhwops_omap2430_i2chs_wait;
extern const struct clk_hw_omap_ops clkhwops_omap3_dpll;
extern const struct clk_hw_omap_ops clkhwops_omap4_dpllmx;
extern const struct clk_hw_omap_ops clkhwops_wait;
extern const struct clk_hw_omap_ops clkhwops_omap3430es2_dss_usbhost_wait;
extern const struct clk_hw_omap_ops clkhwops_am35xx_ipss_module_wait;
extern const struct clk_hw_omap_ops clkhwops_am35xx_ipss_wait;
extern const struct clk_hw_omap_ops clkhwops_iclk;
extern const struct clk_hw_omap_ops clkhwops_iclk_wait;
extern const struct clk_hw_omap_ops clkhwops_omap3430es2_iclk_ssi_wait;
extern const struct clk_hw_omap_ops clkhwops_omap3430es2_iclk_dss_usbhost_wait;
extern const struct clk_hw_omap_ops clkhwops_omap3430es2_iclk_hsotgusb_wait;
#endif
|