aboutsummaryrefslogtreecommitdiffstats
blob: 7bc47ee31c369d442676edba32233fbb2ddbb462 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
#
# Makefile for the linux kernel.
#

obj-y                          := main.o version.o mounts.o
ifneq ($(CONFIG_BLK_DEV_INITRD),y)
obj-y                          += noinitramfs.o
else
obj-$(CONFIG_BLK_DEV_INITRD)   += initramfs.o
endif
obj-$(CONFIG_GENERIC_CALIBRATE_DELAY) += calibrate.o

ifneq ($(CONFIG_ARCH_INIT_TASK),y)
obj-y                          += init_task.o
endif

mounts-y			:= do_mounts.o
mounts-$(CONFIG_BLK_DEV_RAM)	+= do_mounts_rd.o
mounts-$(CONFIG_BLK_DEV_INITRD)	+= do_mounts_initrd.o
mounts-$(CONFIG_BLK_DEV_MD)	+= do_mounts_md.o

# dependencies on generated files need to be listed explicitly
$(obj)/version.o: include/generated/compile.h

# compile.h changes depending on hostname, generation number, etc,
# so we regenerate it always.
# mkcompile_h will make sure to only update the
# actual file if its content has changed.

       chk_compile.h = :
 quiet_chk_compile.h = echo '  CHK     $@'
silent_chk_compile.h = :
include/generated/compile.h: FORCE
	@$($(quiet)chk_compile.h)
	$(Q)$(CONFIG_SHELL) $(srctree)/scripts/mkcompile_h $@ \
	"$(UTS_MACHINE)" "$(CONFIG_SMP)" "$(CONFIG_PREEMPT)" "$(CC) $(KBUILD_CFLAGS)"