aboutsummaryrefslogtreecommitdiffstats
blob: 1ac414fd50300384663248c0ac651c9887bfe45d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
# ==========================================================================
# Building binaries on the host system
# Binaries are used during the compilation of the kernel, for example
# to preprocess a data file.
#
# Both C and C++ are supported, but preferred language is C for such utilities.
#
# Sample syntax (see Documentation/kbuild/makefiles.txt for reference)
# hostprogs-y := bin2hex
# Will compile bin2hex.c and create an executable named bin2hex
#
# hostprogs-y    := lxdialog
# lxdialog-objs := checklist.o lxdialog.o
# Will compile lxdialog.c and checklist.c, and then link the executable
# lxdialog, based on checklist.o and lxdialog.o
#
# hostprogs-y      := qconf
# qconf-cxxobjs   := qconf.o
# qconf-objs      := menu.o
# Will compile qconf as a C++ program, and menu as a C program.
# They are linked as C++ code to the executable qconf

# hostprogs-y := conf
# conf-objs  := conf.o libkconfig.so
# libkconfig-objs := expr.o type.o
# Will create a shared library named libkconfig.so that consists of
# expr.o and type.o (they are both compiled as C code and the object files
# are made as position independent code).
# conf.c is compiled as a C program, and conf.o is linked together with
# libkconfig.so as the executable conf.
# Note: Shared libraries consisting of C++ files are not supported

__hostprogs := $(sort $(hostprogs-y) $(hostprogs-m))

# C code
# Executables compiled from a single .c file
host-csingle	:= $(foreach m,$(__hostprogs),$(if $($(m)-objs),,$(m)))

# C executables linked based on several .o files
host-cmulti	:= $(foreach m,$(__hostprogs),\
		   $(if $($(m)-cxxobjs),,$(if $($(m)-objs),$(m))))

# Object (.o) files compiled from .c files
host-cobjs	:= $(sort $(foreach m,$(__hostprogs),$($(m)-objs)))

# C++ code
# C++ executables compiled from at least on .cc file
# and zero or more .c files
host-cxxmulti	:= $(foreach m,$(__hostprogs),$(if $($(m)-cxxobjs),$(m)))

# C++ Object (.o) files compiled from .cc files
host-cxxobjs	:= $(sort $(foreach m,$(host-cxxmulti),$($(m)-cxxobjs)))

# Shared libaries (only .c supported)
# Shared libraries (.so) - all .so files referenced in "xxx-objs"
host-cshlib	:= $(sort $(filter %.so, $(host-cobjs)))
# Remove .so files from "xxx-objs"
host-cobjs	:= $(filter-out %.so,$(host-cobjs))

#Object (.o) files used by the shared libaries
host-cshobjs	:= $(sort $(foreach m,$(host-cshlib),$($(m:.so=-objs))))

# output directory for programs/.o files
# hostprogs-y := tools/build may have been specified. Retrieve directory
host-objdirs := $(foreach f,$(__hostprogs), $(if $(dir $(f)),$(dir $(f))))
# directory of .o files from prog-objs notation
host-objdirs += $(foreach f,$(host-cmulti),                  \
                    $(foreach m,$($(f)-objs),                \
                        $(if $(dir $(m)),$(dir $(m)))))
# directory of .o files from prog-cxxobjs notation
host-objdirs += $(foreach f,$(host-cxxmulti),                  \
                    $(foreach m,$($(f)-cxxobjs),                \
                        $(if $(dir $(m)),$(dir $(m)))))

host-objdirs := $(strip $(sort $(filter-out ./,$(host-objdirs))))


__hostprogs     := $(addprefix $(obj)/,$(__hostprogs))
host-csingle	:= $(addprefix $(obj)/,$(host-csingle))
host-cmulti	:= $(addprefix $(obj)/,$(host-cmulti))
host-cobjs	:= $(addprefix $(obj)/,$(host-cobjs))
host-cxxmulti	:= $(addprefix $(obj)/,$(host-cxxmulti))
host-cxxobjs	:= $(addprefix $(obj)/,$(host-cxxobjs))
host-cshlib	:= $(addprefix $(obj)/,$(host-cshlib))
host-cshobjs	:= $(addprefix $(obj)/,$(host-cshobjs))
host-objdirs    := $(addprefix $(obj)/,$(host-objdirs))

obj-dirs += $(host-objdirs)

#####
# Handle options to gcc. Support building with separate output directory

_hostc_flags   = $(HOSTCFLAGS)   $(HOST_EXTRACFLAGS)   \
                 $(HOSTCFLAGS_$(basetarget).o)
_hostcxx_flags = $(HOSTCXXFLAGS) $(HOST_EXTRACXXFLAGS) \
                 $(HOSTCXXFLAGS_$(basetarget).o)

ifeq ($(KBUILD_SRC),)
__hostc_flags	= $(_hostc_flags)
__hostcxx_flags	= $(_hostcxx_flags)
else
__hostc_flags	= -I$(obj) $(call flags,_hostc_flags)
__hostcxx_flags	= -I$(obj) $(call flags,_hostcxx_flags)
endif

hostc_flags    = -Wp,-MD,$(depfile) $(__hostc_flags)
hostcxx_flags  = -Wp,-MD,$(depfile) $(__hostcxx_flags)

#####
# Compile programs on the host

# Create executable from a single .c file
# host-csingle -> Executable
quiet_cmd_host-csingle 	= HOSTCC  $@
      cmd_host-csingle	= $(HOSTCC) $(hostc_flags) -o $@ $< \
	  	$(HOST_LOADLIBES) $(HOSTLOADLIBES_$(@F))
$(host-csingle): $(obj)/%: $(src)/%.c FORCE
	$(call if_changed_dep,host-csingle)

# Link an executable based on list of .o files, all plain c
# host-cmulti -> executable
quiet_cmd_host-cmulti	= HOSTLD  $@
      cmd_host-cmulti	= $(HOSTCC) $(HOSTLDFLAGS) -o $@ \
			  $(addprefix $(obj)/,$($(@F)-objs)) \
			  $(HOST_LOADLIBES) $(HOSTLOADLIBES_$(@F))
$(host-cmulti): $(obj)/%: $(host-cobjs) $(host-cshlib) FORCE
	$(call if_changed,host-cmulti)

# Create .o file from a single .c file
# host-cobjs -> .o
quiet_cmd_host-cobjs	= HOSTCC  $@
      cmd_host-cobjs	= $(HOSTCC) $(hostc_flags) -c -o $@ $<
$(host-cobjs): $(obj)/%.o: $(src)/%.c FORCE
	$(call if_changed_dep,host-cobjs)

# Link an executable based on list of .o files, a mixture of .c and .cc
# host-cxxmulti -> executable
quiet_cmd_host-cxxmulti	= HOSTLD  $@
      cmd_host-cxxmulti	= $(HOSTCXX) $(HOSTLDFLAGS) -o $@ \
			  $(foreach o,objs cxxobjs,\
			  $(addprefix $(obj)/,$($(@F)-$(o)))) \
			  $(HOST_LOADLIBES) $(HOSTLOADLIBES_$(@F))
$(host-cxxmulti): $(obj)/%: $(host-cobjs) $(host-cxxobjs) $(host-cshlib) FORCE
	$(call if_changed,host-cxxmulti)

# Create .o file from a single .cc (C++) file
quiet_cmd_host-cxxobjs	= HOSTCXX $@
      cmd_host-cxxobjs	= $(HOSTCXX) $(hostcxx_flags) -c -o $@ $<
$(host-cxxobjs): $(obj)/%.o: $(src)/%.cc FORCE
	$(call if_changed_dep,host-cxxobjs)

# Compile .c file, create position independent .o file
# host-cshobjs -> .o
quiet_cmd_host-cshobjs	= HOSTCC  -fPIC $@
      cmd_host-cshobjs	= $(HOSTCC) $(hostc_flags) -fPIC -c -o $@ $<
$(host-cshobjs): $(obj)/%.o: $(src)/%.c FORCE
	$(call if_changed_dep,host-cshobjs)

# Link a shared library, based on position independent .o files
# *.o -> .so shared library (host-cshlib)
quiet_cmd_host-cshlib	= HOSTLLD -shared $@
      cmd_host-cshlib	= $(HOSTCC) $(HOSTLDFLAGS) -shared -o $@ \
			  $(addprefix $(obj)/,$($(@F:.so=-objs))) \
			  $(HOST_LOADLIBES) $(HOSTLOADLIBES_$(@F))
$(host-cshlib): $(obj)/%: $(host-cshobjs) FORCE
	$(call if_changed,host-cshlib)

targets += $(host-csingle)  $(host-cmulti) $(host-cobjs)\
	   $(host-cxxmulti) $(host-cxxobjs) $(host-cshlib) $(host-cshobjs)