diff options
author | Vishal Mahaveer | 2015-10-07 20:03:32 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2015-10-07 20:05:43 -0500 |
commit | 0c23cc776bfa78c3780c3a93dc7f3fdc0e335634 (patch) | |
tree | 94c45176bf084377a9f76d685316811aa8332e4c | |
parent | cc8b4d68aca722848bf859b89174137952398b5e (diff) | |
download | libdrm-0c23cc776bfa78c3780c3a93dc7f3fdc0e335634.tar.gz libdrm-0c23cc776bfa78c3780c3a93dc7f3fdc0e335634.tar.xz libdrm-0c23cc776bfa78c3780c3a93dc7f3fdc0e335634.zip |
android: update makefile to build libdrm as staticmarshmallow
Android needs libdrm as static library also for recvoery UI
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | Android.mk | 24 |
1 files changed, 24 insertions, 0 deletions
@@ -24,6 +24,9 @@ LOCAL_SRC_FILES := \ | |||
24 | xf86drmRandom.c \ | 24 | xf86drmRandom.c \ |
25 | xf86drmSL.c | 25 | xf86drmSL.c |
26 | 26 | ||
27 | LOCAL_EXPORT_C_INCLUDE_DIRS += \ | ||
28 | $(LOCAL_PATH) $(LOCAL_PATH)/include/drm | ||
29 | |||
27 | LOCAL_C_INCLUDES += \ | 30 | LOCAL_C_INCLUDES += \ |
28 | $(LOCAL_PATH)/include/drm | 31 | $(LOCAL_PATH)/include/drm |
29 | 32 | ||
@@ -32,6 +35,27 @@ LOCAL_MODULE_TAGS := optional | |||
32 | 35 | ||
33 | include $(BUILD_SHARED_LIBRARY) | 36 | include $(BUILD_SHARED_LIBRARY) |
34 | 37 | ||
38 | # Build static for recovery UI | ||
39 | include $(CLEAR_VARS) | ||
40 | |||
41 | LOCAL_SRC_FILES := \ | ||
42 | xf86drm.c \ | ||
43 | xf86drmHash.c \ | ||
44 | xf86drmMode.c \ | ||
45 | xf86drmRandom.c \ | ||
46 | xf86drmSL.c | ||
47 | |||
48 | LOCAL_EXPORT_C_INCLUDE_DIRS += \ | ||
49 | $(LOCAL_PATH) $(LOCAL_PATH)/include/drm | ||
50 | |||
51 | LOCAL_C_INCLUDES += \ | ||
52 | $(LOCAL_PATH)/include/drm | ||
53 | |||
54 | LOCAL_MODULE := libdrm | ||
55 | LOCAL_MODULE_TAGS := optional | ||
56 | |||
57 | include $(BUILD_STATIC_LIBRARY) | ||
58 | |||
35 | ################ OMAP DRM Lib ####################### | 59 | ################ OMAP DRM Lib ####################### |
36 | 60 | ||
37 | include $(CLEAR_VARS) | 61 | include $(CLEAR_VARS) |