aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorImre Deak2014-11-14 23:58:21 -0600
committersrinivas pulukuru2015-01-30 16:04:01 -0600
commit245a2966a4592f2fe33bdc18f168950acd86f351 (patch)
tree252ec9ab303fe8ac5ca131828fccd8cdb37d3824
parentccb75122cdbfd120a715aad1d94275118a0c1ea2 (diff)
downloadlibdrm-245a2966a4592f2fe33bdc18f168950acd86f351.tar.gz
libdrm-245a2966a4592f2fe33bdc18f168950acd86f351.tar.xz
libdrm-245a2966a4592f2fe33bdc18f168950acd86f351.zip
libdrm: add missing DRM_CAP_TIMESTAMP_MONOTONIC
Just add the definition according the kernel's copy of drm.h Signed-off-by: Imre Deak <imre.deak@intel.com> Signed-off-by: srinivas pulukuru <srinivas.pulukuru@ti.com>
-rw-r--r--include/drm/drm.h1
1 files changed, 1 insertions, 0 deletions
diff --git a/include/drm/drm.h b/include/drm/drm.h
index 2630e668..568eea03 100644
--- a/include/drm/drm.h
+++ b/include/drm/drm.h
@@ -781,6 +781,7 @@ struct drm_event_vblank {
781#define DRM_CAP_DUMB_PREFERRED_DEPTH 0x3 781#define DRM_CAP_DUMB_PREFERRED_DEPTH 0x3
782#define DRM_CAP_DUMB_PREFER_SHADOW 0x4 782#define DRM_CAP_DUMB_PREFER_SHADOW 0x4
783#define DRM_CAP_PRIME 0x5 783#define DRM_CAP_PRIME 0x5
784#define DRM_CAP_TIMESTAMP_MONOTONIC 0x6
784 785
785#define DRM_PRIME_CAP_IMPORT 0x1 786#define DRM_PRIME_CAP_IMPORT 0x1
786#define DRM_PRIME_CAP_EXPORT 0x2 787#define DRM_PRIME_CAP_EXPORT 0x2