diff options
author | Adam Cheney | 2014-12-16 11:22:38 -0600 |
---|---|---|
committer | Vishal Mahaveer | 2015-10-07 16:42:25 -0500 |
commit | cc8b4d68aca722848bf859b89174137952398b5e (patch) | |
tree | 16d14c5b440ceb1348ce0e4dd41e3cdb596e1fbd | |
parent | e4013228673a26ff7043972f6c5a053c02663b71 (diff) | |
download | libdrm-cc8b4d68aca722848bf859b89174137952398b5e.tar.gz libdrm-cc8b4d68aca722848bf859b89174137952398b5e.tar.xz libdrm-cc8b4d68aca722848bf859b89174137952398b5e.zip |
Update drm_mode.h defines from kernel upstream for connector and
encoder types to expose DSI and other newly defined types.
Signed-off-by: Adam Cheney <acheney@nvidia.com>
Signed-off-by: Rob Clark <robclark@freedesktop.org>
-rw-r--r-- | include/drm/drm_mode.h | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/include/drm/drm_mode.h b/include/drm/drm_mode.h index c1bb1a30..2fd286c9 100644 --- a/include/drm/drm_mode.h +++ b/include/drm/drm_mode.h | |||
@@ -173,6 +173,9 @@ struct drm_mode_get_plane_res { | |||
173 | #define DRM_MODE_ENCODER_TMDS 2 | 173 | #define DRM_MODE_ENCODER_TMDS 2 |
174 | #define DRM_MODE_ENCODER_LVDS 3 | 174 | #define DRM_MODE_ENCODER_LVDS 3 |
175 | #define DRM_MODE_ENCODER_TVDAC 4 | 175 | #define DRM_MODE_ENCODER_TVDAC 4 |
176 | #define DRM_MODE_ENCODER_VIRTUAL 5 | ||
177 | #define DRM_MODE_ENCODER_DSI 6 | ||
178 | #define DRM_MODE_ENCODER_DPMST 7 | ||
176 | 179 | ||
177 | struct drm_mode_get_encoder { | 180 | struct drm_mode_get_encoder { |
178 | __u32 encoder_id; | 181 | __u32 encoder_id; |
@@ -210,6 +213,8 @@ struct drm_mode_get_encoder { | |||
210 | #define DRM_MODE_CONNECTOR_HDMIB 12 | 213 | #define DRM_MODE_CONNECTOR_HDMIB 12 |
211 | #define DRM_MODE_CONNECTOR_TV 13 | 214 | #define DRM_MODE_CONNECTOR_TV 13 |
212 | #define DRM_MODE_CONNECTOR_eDP 14 | 215 | #define DRM_MODE_CONNECTOR_eDP 14 |
216 | #define DRM_MODE_CONNECTOR_VIRTUAL 15 | ||
217 | #define DRM_MODE_CONNECTOR_DSI 16 | ||
213 | 218 | ||
214 | struct drm_mode_get_connector { | 219 | struct drm_mode_get_connector { |
215 | 220 | ||