diff options
author | Francisco Jerez | 2010-10-21 16:02:43 -0500 |
---|---|---|
committer | Francisco Jerez | 2010-10-21 16:02:43 -0500 |
commit | c5286f4a871e054b63dee8a60a6f06574c4ca1b8 (patch) | |
tree | 8eda632e603849f2ab1bc8b3b4cc71608f68bff0 /include | |
parent | 09b1062628f2cbddb3ebae20e7b3b8a0a93acebf (diff) | |
download | libdrm-c5286f4a871e054b63dee8a60a6f06574c4ca1b8.tar.gz libdrm-c5286f4a871e054b63dee8a60a6f06574c4ca1b8.tar.xz libdrm-c5286f4a871e054b63dee8a60a6f06574c4ca1b8.zip |
nouveau: Define the HAS_PAGEFLIP getparam.
Signed-off-by: Francisco Jerez <currojerez@riseup.net>
Diffstat (limited to 'include')
-rw-r--r-- | include/drm/nouveau_drm.h | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/include/drm/nouveau_drm.h b/include/drm/nouveau_drm.h index f115eab6..b18cad02 100644 --- a/include/drm/nouveau_drm.h +++ b/include/drm/nouveau_drm.h | |||
@@ -81,6 +81,7 @@ struct drm_nouveau_gpuobj_free { | |||
81 | #define NOUVEAU_GETPARAM_GRAPH_UNITS 13 | 81 | #define NOUVEAU_GETPARAM_GRAPH_UNITS 13 |
82 | #define NOUVEAU_GETPARAM_PTIMER_TIME 14 | 82 | #define NOUVEAU_GETPARAM_PTIMER_TIME 14 |
83 | #define NOUVEAU_GETPARAM_HAS_BO_USAGE 15 | 83 | #define NOUVEAU_GETPARAM_HAS_BO_USAGE 15 |
84 | #define NOUVEAU_GETPARAM_HAS_PAGEFLIP 16 | ||
84 | struct drm_nouveau_getparam { | 85 | struct drm_nouveau_getparam { |
85 | uint64_t param; | 86 | uint64_t param; |
86 | uint64_t value; | 87 | uint64_t value; |