diff options
author | Jesse Barnes | 2012-03-18 16:51:18 -0500 |
---|---|---|
committer | Jesse Barnes | 2012-09-13 13:50:59 -0500 |
commit | 9d9cb8553c945fac15421770da233fb3e38396e0 (patch) | |
tree | dd2408870901e28a7647f123713cce505f84c524 /intel | |
parent | 9c3c95fc0cb0945492279f0c7dcc0c2b1e8f463d (diff) | |
download | libdrm-9d9cb8553c945fac15421770da233fb3e38396e0.tar.gz libdrm-9d9cb8553c945fac15421770da233fb3e38396e0.tar.xz libdrm-9d9cb8553c945fac15421770da233fb3e38396e0.zip |
intel: add support for ValleyView
Just some PCI ID stuff to enable the right features.
Diffstat (limited to 'intel')
-rw-r--r-- | intel/intel_chipset.h | 7 |
1 files changed, 6 insertions, 1 deletions
diff --git a/intel/intel_chipset.h b/intel/intel_chipset.h index b73fa0f9..a2eb8947 100644 --- a/intel/intel_chipset.h +++ b/intel/intel_chipset.h | |||
@@ -83,6 +83,8 @@ | |||
83 | #define PCI_CHIP_HASWELL_CRW_S_GT2 0x0D2A | 83 | #define PCI_CHIP_HASWELL_CRW_S_GT2 0x0D2A |
84 | #define PCI_CHIP_HASWELL_CRW_S_GT2_PLUS 0x0D3A | 84 | #define PCI_CHIP_HASWELL_CRW_S_GT2_PLUS 0x0D3A |
85 | 85 | ||
86 | #define PCI_CHIP_VALLEYVIEW_PO 0x0f30 /* power on board */ | ||
87 | |||
86 | #define IS_830(dev) (dev == 0x3577) | 88 | #define IS_830(dev) (dev == 0x3577) |
87 | #define IS_845(dev) (dev == 0x2562) | 89 | #define IS_845(dev) (dev == 0x2562) |
88 | #define IS_85X(dev) (dev == 0x3582) | 90 | #define IS_85X(dev) (dev == 0x3582) |
@@ -122,6 +124,8 @@ | |||
122 | 124 | ||
123 | #define IS_I965GM(dev) (dev == 0x2A02) | 125 | #define IS_I965GM(dev) (dev == 0x2A02) |
124 | 126 | ||
127 | #define IS_VALLEYVIEW(dev) (dev == 0xf30) | ||
128 | |||
125 | #define IS_GEN4(dev) (dev == 0x2972 || \ | 129 | #define IS_GEN4(dev) (dev == 0x2972 || \ |
126 | dev == 0x2982 || \ | 130 | dev == 0x2982 || \ |
127 | dev == 0x2992 || \ | 131 | dev == 0x2992 || \ |
@@ -154,7 +158,8 @@ | |||
154 | dev == PCI_CHIP_SANDYBRIDGE_S) | 158 | dev == PCI_CHIP_SANDYBRIDGE_S) |
155 | 159 | ||
156 | #define IS_GEN7(devid) (IS_IVYBRIDGE(devid) || \ | 160 | #define IS_GEN7(devid) (IS_IVYBRIDGE(devid) || \ |
157 | IS_HASWELL(devid)) | 161 | IS_HASWELL(devid) || \ |
162 | IS_VALLEYVIEW(devid)) | ||
158 | 163 | ||
159 | #define IS_IVYBRIDGE(dev) (dev == PCI_CHIP_IVYBRIDGE_GT1 || \ | 164 | #define IS_IVYBRIDGE(dev) (dev == PCI_CHIP_IVYBRIDGE_GT1 || \ |
160 | dev == PCI_CHIP_IVYBRIDGE_GT2 || \ | 165 | dev == PCI_CHIP_IVYBRIDGE_GT2 || \ |