diff options
Diffstat (limited to 'nouveau/nouveau_bo.h')
-rw-r--r-- | nouveau/nouveau_bo.h | 104 |
1 files changed, 0 insertions, 104 deletions
diff --git a/nouveau/nouveau_bo.h b/nouveau/nouveau_bo.h deleted file mode 100644 index 3a1f2d4a..00000000 --- a/nouveau/nouveau_bo.h +++ /dev/null | |||
@@ -1,104 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright 2007 Nouveau Project | ||
3 | * | ||
4 | * Permission is hereby granted, free of charge, to any person obtaining a | ||
5 | * copy of this software and associated documentation files (the "Software"), | ||
6 | * to deal in the Software without restriction, including without limitation | ||
7 | * the rights to use, copy, modify, merge, publish, distribute, sublicense, | ||
8 | * and/or sell copies of the Software, and to permit persons to whom the | ||
9 | * Software is furnished to do so, subject to the following conditions: | ||
10 | * | ||
11 | * The above copyright notice and this permission notice shall be included in | ||
12 | * all copies or substantial portions of the Software. | ||
13 | * | ||
14 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR | ||
15 | * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, | ||
16 | * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL | ||
17 | * THE AUTHORS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, | ||
18 | * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF | ||
19 | * OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE | ||
20 | * SOFTWARE. | ||
21 | */ | ||
22 | |||
23 | #ifndef __NOUVEAU_BO_H__ | ||
24 | #define __NOUVEAU_BO_H__ | ||
25 | |||
26 | /* Relocation/Buffer type flags */ | ||
27 | #define NOUVEAU_BO_VRAM (1 << 0) | ||
28 | #define NOUVEAU_BO_GART (1 << 1) | ||
29 | #define NOUVEAU_BO_RD (1 << 2) | ||
30 | #define NOUVEAU_BO_WR (1 << 3) | ||
31 | #define NOUVEAU_BO_RDWR (NOUVEAU_BO_RD | NOUVEAU_BO_WR) | ||
32 | #define NOUVEAU_BO_MAP (1 << 4) | ||
33 | #define NOUVEAU_BO_LOW (1 << 6) | ||
34 | #define NOUVEAU_BO_HIGH (1 << 7) | ||
35 | #define NOUVEAU_BO_OR (1 << 8) | ||
36 | #define NOUVEAU_BO_INVAL (1 << 12) | ||
37 | #define NOUVEAU_BO_NOSYNC (1 << 13) | ||
38 | #define NOUVEAU_BO_NOWAIT (1 << 14) | ||
39 | #define NOUVEAU_BO_IFLUSH (1 << 15) | ||
40 | #define NOUVEAU_BO_DUMMY (1 << 31) | ||
41 | |||
42 | #define NOUVEAU_BO_TILE_LAYOUT_MASK 0x0000ff00 | ||
43 | #define NOUVEAU_BO_TILE_16BPP 0x00000001 | ||
44 | #define NOUVEAU_BO_TILE_32BPP 0x00000002 | ||
45 | #define NOUVEAU_BO_TILE_ZETA 0x00000004 | ||
46 | #define NOUVEAU_BO_TILE_SCANOUT 0x00000008 | ||
47 | |||
48 | struct nouveau_bo { | ||
49 | struct nouveau_device *device; | ||
50 | uint32_t handle; | ||
51 | |||
52 | uint64_t size; | ||
53 | void *map; | ||
54 | |||
55 | uint32_t tile_mode; | ||
56 | uint32_t tile_flags; | ||
57 | }; | ||
58 | |||
59 | int | ||
60 | nouveau_bo_new(struct nouveau_device *, uint32_t flags, int align, int size, | ||
61 | struct nouveau_bo **); | ||
62 | |||
63 | int | ||
64 | nouveau_bo_new_tile(struct nouveau_device *, uint32_t flags, int align, | ||
65 | int size, uint32_t tile_mode, uint32_t tile_flags, | ||
66 | struct nouveau_bo **); | ||
67 | |||
68 | int | ||
69 | nouveau_bo_user(struct nouveau_device *, void *ptr, int size, | ||
70 | struct nouveau_bo **); | ||
71 | |||
72 | int | ||
73 | nouveau_bo_wrap(struct nouveau_device *, uint32_t handle, struct nouveau_bo **); | ||
74 | |||
75 | int | ||
76 | nouveau_bo_handle_get(struct nouveau_bo *, uint32_t *); | ||
77 | |||
78 | int | ||
79 | nouveau_bo_handle_ref(struct nouveau_device *, uint32_t handle, | ||
80 | struct nouveau_bo **); | ||
81 | |||
82 | int | ||
83 | nouveau_bo_ref(struct nouveau_bo *, struct nouveau_bo **); | ||
84 | |||
85 | int | ||
86 | nouveau_bo_map_range(struct nouveau_bo *, uint32_t delta, uint32_t size, | ||
87 | uint32_t flags); | ||
88 | |||
89 | void | ||
90 | nouveau_bo_map_flush(struct nouveau_bo *, uint32_t delta, uint32_t size); | ||
91 | |||
92 | int | ||
93 | nouveau_bo_map(struct nouveau_bo *, uint32_t flags); | ||
94 | |||
95 | void | ||
96 | nouveau_bo_unmap(struct nouveau_bo *); | ||
97 | |||
98 | int | ||
99 | nouveau_bo_busy(struct nouveau_bo *, uint32_t access); | ||
100 | |||
101 | uint32_t | ||
102 | nouveau_bo_pending(struct nouveau_bo *); | ||
103 | |||
104 | #endif | ||