diff options
Diffstat (limited to 'nouveau/nouveau_device.h')
-rw-r--r-- | nouveau/nouveau_device.h | 33 |
1 files changed, 0 insertions, 33 deletions
diff --git a/nouveau/nouveau_device.h b/nouveau/nouveau_device.h deleted file mode 100644 index c0d93335..00000000 --- a/nouveau/nouveau_device.h +++ /dev/null | |||
@@ -1,33 +0,0 @@ | |||
1 | /* | ||
2 | * Copyright 2007 Nouveau Project | ||
3 | * | ||
4 | * Permission is hereby granted, free of charge, to any person obtaining a | ||
5 | * copy of this software and associated documentation files (the "Software"), | ||
6 | * to deal in the Software without restriction, including without limitation | ||
7 | * the rights to use, copy, modify, merge, publish, distribute, sublicense, | ||
8 | * and/or sell copies of the Software, and to permit persons to whom the | ||
9 | * Software is furnished to do so, subject to the following conditions: | ||
10 | * | ||
11 | * The above copyright notice and this permission notice shall be included in | ||
12 | * all copies or substantial portions of the Software. | ||
13 | * | ||
14 | * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR | ||
15 | * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, | ||
16 | * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL | ||
17 | * THE AUTHORS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, | ||
18 | * WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF | ||
19 | * OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE | ||
20 | * SOFTWARE. | ||
21 | */ | ||
22 | |||
23 | #ifndef __NOUVEAU_DEVICE_H__ | ||
24 | #define __NOUVEAU_DEVICE_H__ | ||
25 | |||
26 | struct nouveau_device { | ||
27 | unsigned chipset; | ||
28 | uint64_t vm_vram_base; | ||
29 | uint64_t vm_vram_size; | ||
30 | uint64_t vm_gart_size; | ||
31 | }; | ||
32 | |||
33 | #endif | ||