# Copyright 2005 Adam Jackson. # # Permission is hereby granted, free of charge, to any person obtaining a # copy of this software and associated documentation files (the "Software"), # to deal in the Software without restriction, including without limitation # on the rights to use, copy, modify, merge, publish, distribute, sub # license, and/or sell copies of the Software, and to permit persons to whom # the Software is furnished to do so, subject to the following conditions: # # The above copyright notice and this permission notice (including the next # paragraph) shall be included in all copies or substantial portions of the # Software. # # THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR # IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, # FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL # ADAM JACKSON BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER # IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. AC_PREREQ([2.63]) AC_INIT([libdrm], [2.4.41], [https://bugs.freedesktop.org/enter_bug.cgi?product=DRI], [libdrm]) AC_CONFIG_HEADERS([config.h]) AC_CONFIG_SRCDIR([Makefile.am]) AC_CONFIG_MACRO_DIR([m4]) AC_CONFIG_AUX_DIR([build-aux]) AM_INIT_AUTOMAKE([1.10 foreign dist-bzip2]) AM_MAINTAINER_MODE([enable]) # Enable quiet compiles on automake 1.11. m4_ifdef([AM_SILENT_RULES], [AM_SILENT_RULES([yes])]) # Check for programs AC_PROG_CC AC_USE_SYSTEM_EXTENSIONS AC_SYS_LARGEFILE AC_FUNC_ALLOCA # Initialize libtool LT_PREREQ([2.2]) LT_INIT([disable-static]) PKG_CHECK_MODULES(PTHREADSTUBS, pthread-stubs) AC_SUBST(PTHREADSTUBS_CFLAGS) AC_SUBST(PTHREADSTUBS_LIBS) pkgconfigdir=${libdir}/pkgconfig AC_SUBST(pkgconfigdir) AC_ARG_ENABLE([udev], [AS_HELP_STRING([--enable-udev], [Enable support for using udev instead of mknod (default: disabled)])], [UDEV=$enableval], [UDEV=no]) AC_ARG_ENABLE(libkms, AS_HELP_STRING([--disable-libkms], [Disable KMS mm abstraction library (default: auto)]), [LIBKMS=$enableval], [LIBKMS=auto]) AC_ARG_ENABLE(intel, AS_HELP_STRING([--disable-intel], [Enable support for intel's KMS API (default: auto)]), [INTEL=$enableval], [INTEL=auto]) AC_ARG_ENABLE(radeon, AS_HELP_STRING([--disable-radeon], [Enable support for radeon's KMS API (default: auto)]), [RADEON=$enableval], [RADEON=auto]) AC_ARG_ENABLE(nouveau, AS_HELP_STRING([--disable-nouveau], [Enable support for nouveau's KMS API (default: auto)]), [NOUVEAU=$enableval], [NOUVEAU=auto]) AC_ARG_ENABLE(vmwgfx, AS_HELP_STRING([--disable-vmwgfx], [Enable support for vmwgfx's KMS API (default: yes)]), [VMWGFX=$enableval], [VMWGFX=yes]) AC_ARG_ENABLE(omap-experimental-api, AS_HELP_STRING([--enable-omap-experimental-api], [Enable support for OMAP's experimental API (default: disabled)]), [OMAP=$enableval], [OMAP=no]) AC_ARG_ENABLE(exynos-experimental-api, AS_HELP_STRING([--enable-exynos-experimental-api], [Enable support for EXYNOS's experimental API (default: disabled)]), [EXYNOS=$enableval], [EXYNOS=no]) dnl =========================================================================== dnl check compiler flags AC_DEFUN([LIBDRM_CC_TRY_FLAG], [ AC_MSG_CHECKING([whether $CC supports $1]) libdrm_save_CFLAGS="$CFLAGS" CFLAGS="$CFLAGS $1" AC_COMPILE_IFELSE([ ], [libdrm_cc_flag=yes], [libdrm_cc_flag=no]) CFLAGS="$libdrm_save_CFLAGS" if test "x$libdrm_cc_flag" = "xyes"; then ifelse([$2], , :, [$2]) else ifelse([$3], , :, [$3]) fi AC_MSG_RESULT([$libdrm_cc_flag]) ]) dnl We use clock_gettime to check for timeouts in drmWaitVBlank AC_CHECK_FUNCS([clock_gettime], [CLOCK_LIB=], [AC_CHECK_LIB([rt], [clock_gettime], [CLOCK_LIB=-lrt], [AC_MSG_ERROR([Couldn't find clock_gettime])])]) AC_SUBST([CLOCK_LIB]) AC_CHECK_FUNCS([open_memstream], [HAVE_OPEN_MEMSTREAM=yes]) dnl Use lots of warning flags with with gcc and compatible compilers dnl Note: if you change the following variable, the cache is automatically dnl skipped and all flags rechecked. So there's no need to do anything dnl else. If for any reason you need to force a recheck, just change dnl MAYBE_WARN in an ignorable way (like adding whitespace) MAYBE_WARN="-Wall -Wextra \ -Wsign-compare -Werror-implicit-function-declaration \ -Wpointer-arith -Wwrite-strings -Wstrict-prototypes \ -Wmissing-prototypes -Wmissing-declarations -Wnested-externs \ -Wpacked -Wswitch-enum -Wmissing-format-attribute \ -Wstrict-aliasing=2 -Winit-self \ -Wdeclaration-after-statement -Wold-style-definition \ -Wno-missing-field-initializers -Wno-unused-parameter \ -Wno-attributes -Wno-long-long -Winline" # invalidate cached value if MAYBE_WARN has changed if test "x$libdrm_cv_warn_maybe" != "x$MAYBE_WARN"; then unset libdrm_cv_warn_cflags fi AC_CACHE_CHECK([for supported warning flags], libdrm_cv_warn_cflags, [ echo WARN_CFLAGS="" # Some warning options are not supported by all versions of # gcc, so test all desired options against the current # compiler. # # Note that there are some order dependencies # here. Specifically, an option that disables a warning will # have no net effect if a later option then enables that # warnings, (perhaps implicitly). So we put some grouped # options (-Wall and -Wextra) up front and the -Wno options # last. for W in $MAYBE_WARN; do LIBDRM_CC_TRY_FLAG([$W], [WARN_CFLAGS="$WARN_CFLAGS $W"]) done libdrm_cv_warn_cflags=$WARN_CFLAGS libdrm_cv_warn_maybe=$MAYBE_WARN AC_MSG_CHECKING([which warning flags were supported])]) WARN_CFLAGS="$libdrm_cv_warn_cflags" if test "x$UDEV" = xyes; then AC_DEFINE(UDEV, 1, [Have UDEV support]) fi AC_CANONICAL_HOST if test "x$LIBKMS" = xauto ; then case $host_os in linux*) LIBKMS="yes" ;; *) LIBKMS="no" ;; esac fi AM_CONDITIONAL(HAVE_LIBKMS, [test "x$LIBKMS" = xyes]) AM_CONDITIONAL(HAVE_VMWGFX, [test "x$VMWGFX" = xyes]) if test "x$VMWGFX" = xyes; then AC_DEFINE(HAVE_VMWGFX, 1, [Have vmwgfx kernel headers]) fi AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" = xyes]) if test "x$NOUVEAU" = xyes; then AC_DEFINE(HAVE_NOUVEAU, 1, [Have nouveau (nvidia) support]) fi AM_CONDITIONAL(HAVE_OMAP, [test "x$OMAP" = xyes]) if test "x$OMAP" = xyes; then AC_DEFINE(HAVE_OMAP, 1, [Have OMAP support]) fi AM_CONDITIONAL(HAVE_EXYNOS, [test "x$EXYNOS" = xyes]) if test "x$EXYNOS" = xyes; then AC_DEFINE(HAVE_EXYNOS, 1, [Have EXYNOS support]) fi AC_ARG_ENABLE([cairo-tests], [AS_HELP_STRING([--enable-cairo-tests], [Enable support for Cairo rendering in tests (default: auto)])], [CAIRO=$enableval], [CAIRO=auto]) PKG_CHECK_MODULES(CAIRO, cairo, [HAVE_CAIRO=yes], [HAVE_CAIRO=no]) AC_MSG_CHECKING([whether to enable Cairo tests]) if test "x$CAIRO" = xauto; then CAIRO="$HAVE_CAIRO" fi if test "x$CAIRO" = xyes; then if ! test "x$HAVE_CAIRO" = xyes; then AC_MSG_ERROR([Cairo support required but not present]) fi AC_DEFINE(HAVE_CAIRO, 1, [Have Cairo support]) fi AC_MSG_RESULT([$CAIRO]) AM_CONDITIONAL(HAVE_CAIRO, [test "x$CAIRO" = xyes]) # For enumerating devices in test case PKG_CHECK_MODULES(LIBUDEV, libudev, [HAVE_LIBUDEV=yes], [HAVE_LIBUDEV=no]) if test "x$HAVE_LIBUDEV" = xyes; then AC_DEFINE(HAVE_LIBUDEV, 1, [Have libudev support]) fi AM_CONDITIONAL(HAVE_LIBUDEV, [test "x$HAVE_LIBUDEV" = xyes]) AC_PATH_PROG(XSLTPROC, xsltproc) AM_CONDITIONAL([HAVE_XSLTPROC], [test "x$XSLTPROC" != "x"]) if test "x$INTEL" != "xno" -o "x$RADEON" != "xno" -o "x$NOUVEAU" != "xno" -o "x$OMAP" != "xno"; then # Check for atomic intrinsics AC_CACHE_CHECK([for native atomic primitives], drm_cv_atomic_primitives, [ drm_cv_atomic_primitives="none" AC_LINK_IFELSE([AC_LANG_PROGRAM([[ int atomic_add(int i) { return __sync_fetch_and_add (&i, 1); } int atomic_cmpxchg(int i, int j, int k) { return __sync_val_compare_and_swap (&i, j, k); } ]],[[]])], [drm_cv_atomic_primitives="Intel"],[]) if test "x$drm_cv_atomic_primitives" = "xnone"; then AC_CHECK_HEADER([atomic_ops.h], drm_cv_atomic_primitives="libatomic-ops") fi # atomic functions defined in & libc on Solaris if test "x$drm_cv_atomic_primitives" = "xnone"; then AC_CHECK_FUNC([atomic_cas_uint], drm_cv_atomic_primitives="Solaris") fi ]) if test "x$drm_cv_atomic_primitives" = xIntel; then AC_DEFINE(HAVE_LIBDRM_ATOMIC_PRIMITIVES, 1, [Enable if your compiler supports the Intel __sync_* atomic primitives]) fi if test "x$drm_cv_atomic_primitives" = "xlibatomic-ops"; then AC_DEFINE(HAVE_LIB_ATOMIC_OPS, 1, [Enable if you have libatomic-ops-dev installed]) fi if test "x$drm_cv_atomic_primitives" = "xnone"; then if test "x$INTEL" != "xauto"; then if test "x$INTEL" != "xno"; then AC_MSG_ERROR([libdrm_intel depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Intel GPUs by passing --disable-intel to ./configure]) fi else AC_MSG_WARN([Disabling libdrm_intel. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.]) INTEL=no fi if test "x$RADEON" != "xauto"; then if test "x$RADEON" != "xno"; then AC_MSG_ERROR([libdrm_radeon depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for Radeon support by passing --disable-radeon to ./configure]) fi else AC_MSG_WARN([Disabling libdrm_radeon. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.]) RADEON=no fi if test "x$NOUVEAU" != "xauto"; then if test "x$NOUVEAU" != "xno"; then AC_MSG_ERROR([libdrm_nouveau depends upon atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package, or, failing both of those, disable support for NVIDIA GPUs by passing --disable-nouveau to ./configure]) fi else AC_MSG_WARN([Disabling libdrm_nouveau. It depends on atomic operations, which were not found for your compiler/cpu. Try compiling with -march=native, or install the libatomics-op-dev package.]) NOUVEAU=no fi else if test "x$INTEL" != "xno"; then case $host_cpu in i?86|x86_64) INTEL=yes ;; *) INTEL=no ;; esac fi if test "x$RADEON" != "xno"; then RADEON=yes fi if test "x$NOUVEAU" != "xno"; then NOUVEAU=yes fi fi fi if test "x$INTEL" != "xno"; then PKG_CHECK_MODULES(PCIACCESS, [pciaccess >= 0.10]) fi AC_SUBST(PCIACCESS_CFLAGS) AC_SUBST(PCIACCESS_LIBS) PKG_CHECK_MODULES(VALGRIND, [valgrind], [have_valgrind=yes], [have_valgrind=no]) if test "x$have_valgrind" = "xyes"; then AC_DEFINE([HAVE_VALGRIND], 1, [Use valgrind intrinsics to suppress false warnings]) fi AM_CONDITIONAL(HAVE_INTEL, [test "x$INTEL" != "xno"]) AM_CONDITIONAL(HAVE_RADEON, [test "x$RADEON" != "xno"]) AM_CONDITIONAL(HAVE_NOUVEAU, [test "x$NOUVEAU" != "xno"]) if test "x$RADEON" = xyes; then AC_DEFINE(HAVE_RADEON, 1, [Have radeon support]) fi AC_ARG_WITH([kernel-source], [AS_HELP_STRING([--with-kernel-source], [specify path to linux kernel source])], [kernel_source="$with_kernel_source"]) AC_SUBST(kernel_source) AC_SUBST(WARN_CFLAGS) AC_CONFIG_FILES([ Makefile libkms/Makefile libkms/libkms.pc intel/Makefile intel/libdrm_intel.pc radeon/Makefile radeon/libdrm_radeon.pc nouveau/Makefile nouveau/libdrm_nouveau.pc omap/Makefile omap/libdrm_omap.pc exynos/Makefile exynos/libdrm_exynos.pc tests/Makefile tests/modeprint/Makefile tests/modetest/Makefile tests/kmstest/Makefile tests/radeon/Makefile tests/vbltest/Makefile include/Makefile include/drm/Makefile man/Makefile libdrm.pc]) AC_OUTPUT echo "" echo "$PACKAGE_STRING will be compiled with:" echo "" echo " libkms $LIBKMS" echo " Intel API $INTEL" echo " vmwgfx API $VMWGFX" echo " Radeon API $RADEON" echo " Nouveau API $NOUVEAU" echo " OMAP API $OMAP" echo " EXYNOS API $EXYNOS" echo ""