/************************************************************************** * * Copyright © 2009 VMware, Inc., Palo Alto, CA., USA * All Rights Reserved. * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the * "Software"), to deal in the Software without restriction, including * without limitation the rights to use, copy, modify, merge, publish, * distribute, sub license, and/or sell copies of the Software, and to * permit persons to whom the Software is furnished to do so, subject to * the following conditions: * * The above copyright notice and this permission notice (including the * next paragraph) shall be included in all copies or substantial portions * of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT. IN NO EVENT SHALL * THE COPYRIGHT HOLDERS, AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, * DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR * OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE * USE OR OTHER DEALINGS IN THE SOFTWARE. * **************************************************************************/ #ifndef HAVE_STDINT_H #define HAVE_STDINT_H #endif #define _FILE_OFFSET_BITS 64 #include #include #include #include #include "internal.h" #include #include #include "xf86drm.h" #include #include "omap_drm.h" #include "omap_drmif.h" #ifndef PAGE_SHIFT # define PAGE_SHIFT 12 #endif /* align x to next highest multiple of 2^n */ #define ALIGN2(x,n) (((x) + ((1 << (n)) - 1)) & ~((1 << (n)) - 1)) #ifndef container_of #define container_of(ptr, type, member) \ (type *)((char *)(ptr) - (char *) &((type *)0)->member) #endif #define MSG(fmt, ...) \ do { fprintf(stderr, fmt "\n", ##__VA_ARGS__); } while (0) #define ERROR(fmt, ...) \ do { fprintf(stderr, "ERROR:%s:%d: " fmt "\n", __func__, __LINE__, ##__VA_ARGS__); } while (0) #define to_display_kms(x) container_of(x, struct display_kms, kms) struct display_kms { struct kms_driver kms; struct omap_device *dev; uint32_t width, height; uint32_t bo_flags; }; struct omap_kms_bo { struct kms_bo base; struct omap_bo * omap_bo; unsigned map_count; }; static int omapkms_get_prop(struct kms_driver *kms, unsigned key, unsigned *out) { switch (key) { case KMS_BO_TYPE: *out = KMS_BO_TYPE_SCANOUT_X8R8G8B8 | KMS_BO_TYPE_CURSOR_64X64_A8R8G8B8; break; default: return -EINVAL; } return 0; } static int omapkms_bo_create(struct kms_driver *kms, const unsigned width, const unsigned height, const enum kms_bo_type type, const unsigned *attr, struct kms_bo **out) { unsigned size = 0, pitch = 0; struct omap_kms_bo *bo = NULL; struct drm_omap_gem_new arg; int i, ret; uint32_t bpp; struct display_kms *disp = to_display_kms(kms); uint32_t bo_flags = disp->bo_flags; for (i = 0; attr[i]; i += 2) { switch (attr[i]) { case KMS_BO_TYPE: case KMS_WIDTH: case KMS_HEIGHT: case KMS_PITCH: case KMS_HANDLE: break; default: return -EINVAL; } } bo = calloc(1, sizeof(*bo)); if (!bo) return -ENOMEM; bpp = 32; if ((bo_flags & OMAP_BO_TILED) == OMAP_BO_TILED) { bo_flags &= ~OMAP_BO_TILED; if (bpp == 8) { bo_flags |= OMAP_BO_TILED_8; } else if (bpp == 16) { bo_flags |= OMAP_BO_TILED_16; } else if (bpp == 32) { bo_flags |= OMAP_BO_TILED_32; } } bo_flags |= OMAP_BO_WC; if (bo_flags & OMAP_BO_TILED) { bo->omap_bo = omap_bo_new_tiled(disp->dev, width, height, bo_flags); } else { bo->omap_bo = omap_bo_new(disp->dev, width * height * bpp / 8, bo_flags); } if (bo->omap_bo) { bo->base.handle = omap_bo_handle(bo->omap_bo); bo->base.pitch = width * bpp / 8; if (bo_flags & OMAP_BO_TILED) bo->base.pitch = ALIGN2(bo->base.pitch, PAGE_SHIFT); } bo->base.kms = kms; bo->base.size = bo->base.pitch * height; *out = &bo->base; return 0; err_free: free(bo); return ret; } static int omapkms_bo_get_prop(struct kms_bo *bo, unsigned key, unsigned *out) { switch (key) { default: return -EINVAL; } } static int omapkms_bo_map(struct kms_bo *_bo, void **out) { struct omap_kms_bo *bo = (struct omap_kms_bo *)_bo; if(bo->base.ptr == NULL) { omap_bo_cpu_prep(bo->omap_bo, OMAP_GEM_WRITE /* | OMAP_GEM_READ */); bo->base.ptr = omap_bo_map(bo->omap_bo); } if (bo->base.ptr) { bo->map_count++; } *out = bo->base.ptr; return (bo->base.ptr) ? 0 : -1; } static int omapkms_bo_unmap(struct kms_bo *_bo) { struct omap_kms_bo *bo = (struct omap_kms_bo *)_bo; if(bo->map_count <= 0) return -1; bo->map_count--; if(bo->map_count == 0) { omap_bo_cpu_fini(bo->omap_bo, OMAP_GEM_WRITE /* | OMAP_GEM_READ */); bo->base.ptr = NULL; } return 0; } static int omapkms_bo_destroy(struct kms_bo *_bo) { struct omap_kms_bo *bo = (struct omap_kms_bo *)_bo; omap_bo_del(bo->omap_bo); free(bo); return 0; } static int omapkms_destroy(struct kms_driver *kms) { struct display_kms *disp = to_display_kms(kms); if(disp->dev) { omap_device_del(disp->dev); disp->dev = NULL; } free(disp); return 0; } int omap_create(int fd, struct kms_driver **out) { struct display_kms *disp = NULL; struct kms_driver *kms; disp = calloc(1, sizeof(*disp)); if (!disp) return -ENOMEM; kms = &disp->kms; kms->fd = fd; kms->bo_create = omapkms_bo_create; kms->bo_map = omapkms_bo_map; kms->bo_unmap = omapkms_bo_unmap; kms->bo_get_prop = omapkms_bo_get_prop; kms->bo_destroy = omapkms_bo_destroy; kms->get_prop = omapkms_get_prop; kms->destroy = omapkms_destroy; *out = kms; disp->dev = omap_device_new(fd); if (!disp->dev) { ERROR("couldn't create device"); goto fail; } disp->bo_flags = OMAP_BO_SCANOUT; return 0; fail: free(disp); return -ENOMEM; }