diff options
author | Elliott Hughes | 2013-03-07 13:48:58 -0600 |
---|---|---|
committer | Elliott Hughes | 2013-03-07 13:51:10 -0600 |
commit | 0493a6f7be42e22d68e1d6ddb8eb2edaf818756f (patch) | |
tree | 3d0aacb40e3d21584c3d6617c44cdaccc3208040 /ABI-bugs.txt | |
parent | c9f80814259a81dce12ba35d1750fa2b23fef48d (diff) | |
download | platform-bionic-0493a6f7be42e22d68e1d6ddb8eb2edaf818756f.tar.gz platform-bionic-0493a6f7be42e22d68e1d6ddb8eb2edaf818756f.tar.xz platform-bionic-0493a6f7be42e22d68e1d6ddb8eb2edaf818756f.zip |
Regenerate NOTICE files.
Also clean up some obsolete cruft.
Change-Id: Iec3b36f6607f7a08b72de99294ed5b6cd910dd5f
Diffstat (limited to 'ABI-bugs.txt')
-rw-r--r-- | ABI-bugs.txt | 15 |
1 files changed, 15 insertions, 0 deletions
diff --git a/ABI-bugs.txt b/ABI-bugs.txt new file mode 100644 index 00000000..83ee9520 --- /dev/null +++ b/ABI-bugs.txt | |||
@@ -0,0 +1,15 @@ | |||
1 | KNOWN ABI BUGS | ||
2 | -------------- | ||
3 | |||
4 | time_t is 32-bit. http://b/5819737 | ||
5 | |||
6 | off_t is 32-bit. There is off64_t, but no _FILE_OFFSET_BITS support. | ||
7 | |||
8 | sigset_t is too small on ARM and x86 (but correct on MIPS), so support | ||
9 | for real-time signals is broken. http://b/5828899 | ||
10 | |||
11 | Too few TLS slots mean we can't allocate 128 pthread_key_t instances, | ||
12 | which POSIX says should be the minimum. | ||
13 | |||
14 | atexit(3) handlers registered by a shared library aren't called on | ||
15 | dlclose(3); this only affects ARM. http://b/4998315 | ||