diff options
author | Elliott Hughes | 2013-12-12 13:02:41 -0600 |
---|---|---|
committer | Elliott Hughes | 2013-12-12 14:51:08 -0600 |
commit | 1887621de8a48eece8a05f2400ddd783b9833147 (patch) | |
tree | 73707f9768954e6d68f077febc4f442e2010609e /ABI-bugs.txt | |
parent | 38fcbbb35a40c46e96b4df10d670d1c132910854 (diff) | |
download | platform-bionic-1887621de8a48eece8a05f2400ddd783b9833147.tar.gz platform-bionic-1887621de8a48eece8a05f2400ddd783b9833147.tar.xz platform-bionic-1887621de8a48eece8a05f2400ddd783b9833147.zip |
PTHREAD_KEYS_MAX cleanup.
I fixed this bug a while back, but didn't remove it from the list,
could have added a better test, and could have written clearer code
that didn't require a comment.
Change-Id: Iebdf0f9a54537a7d5cbca254a5967b1543061f3d
Diffstat (limited to 'ABI-bugs.txt')
-rw-r--r-- | ABI-bugs.txt | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/ABI-bugs.txt b/ABI-bugs.txt index 83ee9520..51da9f07 100644 --- a/ABI-bugs.txt +++ b/ABI-bugs.txt | |||
@@ -8,8 +8,5 @@ KNOWN ABI BUGS | |||
8 | sigset_t is too small on ARM and x86 (but correct on MIPS), so support | 8 | sigset_t is too small on ARM and x86 (but correct on MIPS), so support |
9 | for real-time signals is broken. http://b/5828899 | 9 | for real-time signals is broken. http://b/5828899 |
10 | 10 | ||
11 | Too few TLS slots mean we can't allocate 128 pthread_key_t instances, | ||
12 | which POSIX says should be the minimum. | ||
13 | |||
14 | atexit(3) handlers registered by a shared library aren't called on | 11 | atexit(3) handlers registered by a shared library aren't called on |
15 | dlclose(3); this only affects ARM. http://b/4998315 | 12 | dlclose(3); this only affects ARM. http://b/4998315 |