aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorChristopher Ferris2014-07-10 20:53:41 -0500
committerChristopher Ferris2014-07-11 13:01:30 -0500
commit8e32b7b3543eadbb58a92443fb57d60aac92ef88 (patch)
tree1020766b7e8d6f930fa671174dbd733b9e810f7c /CleanSpec.mk
parentc6bc001776931fd1c8583df2b8948dcb8bf61007 (diff)
downloadplatform-bionic-8e32b7b3543eadbb58a92443fb57d60aac92ef88.tar.gz
platform-bionic-8e32b7b3543eadbb58a92443fb57d60aac92ef88.tar.xz
platform-bionic-8e32b7b3543eadbb58a92443fb57d60aac92ef88.zip
Make jemalloc the default choice.
Change-Id: I5ff0cf0c396b7ae6278e6fcd5a0d50f8b966fb54
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r--CleanSpec.mk4
1 files changed, 4 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk
index b84e1b65..841ad16c 100644
--- a/CleanSpec.mk
+++ b/CleanSpec.mk
@@ -44,6 +44,10 @@
44#$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f) 44#$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f)
45#$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*) 45#$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*)
46 46
47# Switching to jemalloc requires deleting these files.
48$(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libc_*)
49$(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libc_*)
50
47# ************************************************ 51# ************************************************
48# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST 52# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
49# ************************************************ 53# ************************************************