diff options
author | Dan Albert | 2014-09-26 17:23:07 -0500 |
---|---|---|
committer | Dan Albert | 2014-09-26 17:23:07 -0500 |
commit | a4ed64d4c3fa5ddb90d037d42294b5032d9b175a (patch) | |
tree | 6b28358ac5ca38f970d08b931ef39308c9231b47 /libdl | |
parent | aa66e8828048d8d6fd7e4bb9c5e341ed89614266 (diff) | |
download | platform-bionic-a4ed64d4c3fa5ddb90d037d42294b5032d9b175a.tar.gz platform-bionic-a4ed64d4c3fa5ddb90d037d42294b5032d9b175a.tar.xz platform-bionic-a4ed64d4c3fa5ddb90d037d42294b5032d9b175a.zip |
Add a dummy libdl.a.
Change-Id: I4b30b8875f14352bae2948ab8cf544ae818795ab
Diffstat (limited to 'libdl')
-rw-r--r-- | libdl/Android.mk | 12 |
1 files changed, 12 insertions, 0 deletions
diff --git a/libdl/Android.mk b/libdl/Android.mk index 448d1b79..c9fca0e7 100644 --- a/libdl/Android.mk +++ b/libdl/Android.mk | |||
@@ -37,3 +37,15 @@ LOCAL_ALLOW_UNDEFINED_SYMBOLS := true | |||
37 | LOCAL_SYSTEM_SHARED_LIBRARIES := | 37 | LOCAL_SYSTEM_SHARED_LIBRARIES := |
38 | 38 | ||
39 | include $(BUILD_SHARED_LIBRARY) | 39 | include $(BUILD_SHARED_LIBRARY) |
40 | |||
41 | # A dummy libdl.a. Need for static executables using the LLVM unwinder. Most | ||
42 | # functions default to failure, others use a sensible default (dl_iterate_phdr() | ||
43 | # returns 0, as would happen if the user iterated over every phdr). | ||
44 | include $(CLEAR_VARS) | ||
45 | LOCAL_SRC_FILES:= libdl.c | ||
46 | LOCAL_CFLAGS := -Wall -Wextra -Wunused -Werror | ||
47 | LOCAL_CXX_STL := none | ||
48 | |||
49 | LOCAL_MODULE := libdl | ||
50 | LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk | ||
51 | include $(BUILD_STATIC_LIBRARY) | ||