diff options
author | Dan Albert | 2014-09-23 12:49:21 -0500 |
---|---|---|
committer | Dan Albert | 2014-09-24 12:26:41 -0500 |
commit | 9a05e3818ada1304a33d66d53c270b532c9111b8 (patch) | |
tree | da260035d11f3c7b7779e4d12946f590290f9e01 /linker | |
parent | adc01348ee51a4ad678b1c277f85cbbed5c2e728 (diff) | |
download | platform-bionic-9a05e3818ada1304a33d66d53c270b532c9111b8.tar.gz platform-bionic-9a05e3818ada1304a33d66d53c270b532c9111b8.tar.xz platform-bionic-9a05e3818ada1304a33d66d53c270b532c9111b8.zip |
Add a dummy atexit(3) to the linker.
This is needed when building the linker against a libc that was built
with coverage information.
Bug: 17553780
Change-Id: If131002e067dd7768fc657c30e62c42a45c05ace
Diffstat (limited to 'linker')
-rw-r--r-- | linker/linker_libc_support.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/linker/linker_libc_support.c b/linker/linker_libc_support.c index 17db6d4e..4c49384b 100644 --- a/linker/linker_libc_support.c +++ b/linker/linker_libc_support.c | |||
@@ -15,3 +15,7 @@ | |||
15 | */ | 15 | */ |
16 | 16 | ||
17 | #include "../libc/arch-common/bionic/__dso_handle.h" | 17 | #include "../libc/arch-common/bionic/__dso_handle.h" |
18 | |||
19 | int atexit(void (*function)(void) __attribute__((__unused__))) { | ||
20 | return -1; | ||
21 | } | ||