# # Copyright (C) 2014 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # include $(CLEAR_VARS) LOCAL_ADDITIONAL_DEPENDENCIES := $(common_additional_dependencies) LOCAL_MODULE := $(module) LOCAL_MODULE_TAGS := $(module_tag) ifeq ($(build_type),host) # Always make host multilib LOCAL_MULTILIB := both endif ifneq ($(findstring LIBRARY, $(build_target)),LIBRARY) LOCAL_MODULE_STEM_32 := $(module)32 LOCAL_MODULE_STEM_64 := $(module)64 else ifeq ($($(module)_install_to_out_data),true) LOCAL_MODULE_PATH_32 := $($(TARGET_2ND_ARCH_VAR_PREFIX)TARGET_OUT_DATA_NATIVE_TESTS)/$(module) LOCAL_MODULE_PATH_64 := $(TARGET_OUT_DATA_NATIVE_TESTS)/$(module) endif endif LOCAL_CLANG := $($(module)_clang_$(build_type)) ifneq ($($(module)_allow_asan),true) LOCAL_ADDRESS_SANITIZER := false endif LOCAL_FORCE_STATIC_EXECUTABLE := $($(module)_force_static_executable) LOCAL_ALLOW_UNDEFINED_SYMBOLS := $($(module)_allow_undefined_symbols) ifneq ($($(module)_multilib),) LOCAL_MULTILIB := $($(module)_multilib) endif LOCAL_CFLAGS := \ $(common_cflags) \ $($(module)_cflags) \ $($(module)_cflags_$(build_type)) \ LOCAL_CONLYFLAGS += \ $(common_conlyflags) \ $($(module)_conlyflags) \ $($(module)_conlyflags_$(build_type)) \ LOCAL_CPPFLAGS += \ $(common_cppflags) \ $($(module)_cppflags) \ $($(module)_cppflags_$(build_type)) \ LOCAL_C_INCLUDES := \ $(common_c_includes) \ $($(module)_c_includes) \ $($(module)_c_includes_$(build_type)) \ LOCAL_SRC_FILES := \ $($(module)_src_files) \ $($(module)_src_files_$(build_type)) \ LOCAL_STATIC_LIBRARIES := \ $($(module)_static_libraries) \ $($(module)_static_libraries_$(build_type)) \ LOCAL_SHARED_LIBRARIES := \ $($(module)_shared_libraries) \ $($(module)_shared_libraries_$(build_type)) \ LOCAL_WHOLE_STATIC_LIBRARIES := \ $($(module)_whole_static_libraries) \ $($(module)_whole_static_libraries_$(build_type)) \ LOCAL_LDFLAGS := \ $($(module)_ldflags) \ $($(module)_ldflags_$(build_type)) \ LOCAL_LDLIBS := \ $($(module)_ldlibs) \ $($(module)_ldlibs_$(build_type)) \ ifeq ($(LOCAL_FORCE_STATIC_EXECUTABLE),true) LOCAL_CXX_STL := libc++_static else LOCAL_CXX_STL := libc++ endif ifeq ($(build_type),target) include $(BUILD_$(build_target)) endif ifeq ($(build_type),host) # Only build if host builds are supported. ifeq ($(build_host),true) include $(BUILD_HOST_$(build_target)) endif endif