blob: 5f0b1b344e84b7a9d3a07258c97446b328fd67b5 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
|
# 32-bit arm.
#
# Various kinds of LP32 cruft.
#
libc_bionic_src_files_arm += \
bionic/mmap.cpp \
libc_common_src_files_arm += \
bionic/legacy_32_bit_support.cpp \
bionic/ndk_cruft.cpp \
bionic/time64.c \
libc_netbsd_src_files_arm += \
upstream-netbsd/common/lib/libc/hash/sha1/sha1.c \
libc_openbsd_src_files_arm += \
upstream-openbsd/lib/libc/stdio/putw.c \
#
# Default implementations of functions that are commonly optimized.
#
libc_bionic_src_files_arm += \
bionic/memchr.c \
bionic/memrchr.c \
bionic/strchr.cpp \
bionic/strnlen.c \
bionic/strrchr.cpp \
libc_freebsd_src_files_arm += \
upstream-freebsd/lib/libc/string/wcscat.c \
upstream-freebsd/lib/libc/string/wcschr.c \
upstream-freebsd/lib/libc/string/wcscmp.c \
upstream-freebsd/lib/libc/string/wcscpy.c \
upstream-freebsd/lib/libc/string/wcslen.c \
upstream-freebsd/lib/libc/string/wcsrchr.c \
upstream-freebsd/lib/libc/string/wmemcmp.c \
upstream-freebsd/lib/libc/string/wmemmove.c \
libc_openbsd_src_files_arm += \
upstream-openbsd/lib/libc/string/bcopy.c \
upstream-openbsd/lib/libc/string/stpncpy.c \
upstream-openbsd/lib/libc/string/strlcat.c \
upstream-openbsd/lib/libc/string/strlcpy.c \
upstream-openbsd/lib/libc/string/strncat.c \
upstream-openbsd/lib/libc/string/strncmp.c \
upstream-openbsd/lib/libc/string/strncpy.c \
#
# Inherently architecture-specific code.
#
libc_bionic_src_files_arm += \
arch-arm/bionic/abort_arm.S \
arch-arm/bionic/atomics_arm.c \
arch-arm/bionic/__bionic_clone.S \
arch-arm/bionic/_exit_with_stack_teardown.S \
arch-arm/bionic/libgcc_compat.c \
arch-arm/bionic/__restore.S \
arch-arm/bionic/setjmp.S \
arch-arm/bionic/syscall.S \
libc_arch_static_src_files_arm := arch-arm/bionic/exidx_static.c
libc_arch_dynamic_src_files_arm := arch-arm/bionic/exidx_dynamic.c
## CPU variant specific source files
ifeq ($(strip $(TARGET_$(my_2nd_arch_prefix)CPU_VARIANT)),)
$(warning TARGET_$(my_2nd_arch_prefix)ARCH is arm, but TARGET_$(my_2nd_arch_prefix)CPU_VARIANT is not defined)
endif
cpu_variant_mk := $(LOCAL_PATH)/arch-arm/$(TARGET_$(my_2nd_arch_prefix)CPU_VARIANT)/$(TARGET_$(my_2nd_arch_prefix)CPU_VARIANT).mk
ifeq ($(wildcard $(cpu_variant_mk)),)
$(error "TARGET_$(my_2nd_arch_prefix)CPU_VARIANT not set or set to an unknown value. Possible values are cortex-a7, cortex-a8, cortex-a9, cortex-a15, krait, denver. Use generic for devices that do not have a CPU similar to any of the supported cpu variants.")
endif
include $(cpu_variant_mk)
libc_common_additional_dependencies += $(cpu_variant_mk)
cpu_variant_mk :=
libc_crt_target_cflags_arm := \
-I$(LOCAL_PATH)/arch-arm/include \
-mthumb-interwork
libc_crt_target_so_cflags_arm :=
libc_crt_target_crtbegin_file_arm := \
$(LOCAL_PATH)/arch-common/bionic/crtbegin.c
libc_crt_target_crtbegin_so_file_arm := \
$(LOCAL_PATH)/arch-common/bionic/crtbegin_so.c
|