aboutsummaryrefslogblamecommitdiffstats
path: root/README
blob: 85b1e5e3bd94bd5777b3fa7f80fc12d2a0925bc0 (plain) (tree)
1
2
3
4
5
6
7
8
9








                                                                    
tinyalsa: a small library to interface with ALSA in the Linux kernel

The aims are:

- Provide a basic pcm and mixer API
- If it's not absolutely needed, don't add it to the API
- Avoid supporting complex and unnecessary operations that could be
  dealt with at a higher level