diff options
author | Colin Cross | 2014-03-22 00:32:23 -0500 |
---|---|---|
committer | Colin Cross | 2014-03-22 00:32:27 -0500 |
commit | 0dc8cd263c89e4e59092b58c6cd3e5ccddda1dd8 (patch) | |
tree | 252af255884d55166115e09c74280aeeeeeb5553 | |
parent | e698fd4a6f8d3057d520c3a4aa4cb835005fefeb (diff) | |
download | platform-external-tinyalsa-0dc8cd263c89e4e59092b58c6cd3e5ccddda1dd8.tar.gz platform-external-tinyalsa-0dc8cd263c89e4e59092b58c6cd3e5ccddda1dd8.tar.xz platform-external-tinyalsa-0dc8cd263c89e4e59092b58c6cd3e5ccddda1dd8.zip |
Revert "Update 64-bit blacklist for tinyalsa"
This reverts commit 6f46701c6f43da1da1c963c3f1b943a9cc8fcabc.
tinyalsa builds fine, and can be used outside mediaserver.
Change-Id: Idc4624b58ca4da39ce81e2b6a6b333aa43bb70a1
-rw-r--r-- | Android.mk | 5 |
1 files changed, 0 insertions, 5 deletions
@@ -7,7 +7,6 @@ LOCAL_MODULE := libtinyalsa | |||
7 | LOCAL_SHARED_LIBRARIES:= libcutils libutils | 7 | LOCAL_SHARED_LIBRARIES:= libcutils libutils |
8 | LOCAL_MODULE_TAGS := optional | 8 | LOCAL_MODULE_TAGS := optional |
9 | LOCAL_PRELINK_MODULE := false | 9 | LOCAL_PRELINK_MODULE := false |
10 | LOCAL_32_BIT_ONLY := true | ||
11 | 10 | ||
12 | include $(BUILD_SHARED_LIBRARY) | 11 | include $(BUILD_SHARED_LIBRARY) |
13 | 12 | ||
@@ -26,7 +25,6 @@ LOCAL_SRC_FILES:= tinyplay.c | |||
26 | LOCAL_MODULE := tinyplay | 25 | LOCAL_MODULE := tinyplay |
27 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa | 26 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa |
28 | LOCAL_MODULE_TAGS := optional | 27 | LOCAL_MODULE_TAGS := optional |
29 | LOCAL_32_BIT_ONLY := true | ||
30 | 28 | ||
31 | include $(BUILD_EXECUTABLE) | 29 | include $(BUILD_EXECUTABLE) |
32 | 30 | ||
@@ -36,7 +34,6 @@ LOCAL_SRC_FILES:= tinycap.c | |||
36 | LOCAL_MODULE := tinycap | 34 | LOCAL_MODULE := tinycap |
37 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa | 35 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa |
38 | LOCAL_MODULE_TAGS := optional | 36 | LOCAL_MODULE_TAGS := optional |
39 | LOCAL_32_BIT_ONLY := true | ||
40 | 37 | ||
41 | include $(BUILD_EXECUTABLE) | 38 | include $(BUILD_EXECUTABLE) |
42 | 39 | ||
@@ -46,7 +43,6 @@ LOCAL_SRC_FILES:= tinymix.c | |||
46 | LOCAL_MODULE := tinymix | 43 | LOCAL_MODULE := tinymix |
47 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa | 44 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa |
48 | LOCAL_MODULE_TAGS := optional | 45 | LOCAL_MODULE_TAGS := optional |
49 | LOCAL_32_BIT_ONLY := true | ||
50 | 46 | ||
51 | include $(BUILD_EXECUTABLE) | 47 | include $(BUILD_EXECUTABLE) |
52 | 48 | ||
@@ -56,6 +52,5 @@ LOCAL_SRC_FILES:= tinypcminfo.c | |||
56 | LOCAL_MODULE := tinypcminfo | 52 | LOCAL_MODULE := tinypcminfo |
57 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa | 53 | LOCAL_SHARED_LIBRARIES:= libcutils libutils libtinyalsa |
58 | LOCAL_MODULE_TAGS := optional | 54 | LOCAL_MODULE_TAGS := optional |
59 | LOCAL_32_BIT_ONLY := true | ||
60 | 55 | ||
61 | include $(BUILD_EXECUTABLE) | 56 | include $(BUILD_EXECUTABLE) |