diff options
author | John Grossman | 2012-04-04 13:31:16 -0500 |
---|---|---|
committer | Android Git Automerger | 2012-04-04 13:31:16 -0500 |
commit | b5c4960f058230669d953732ea9310e1e65c8eec (patch) | |
tree | 8ae9c712007345d394b99115723b9c685830b677 | |
parent | e136cec4a624b853b564e56103a3433cbf3a230f (diff) | |
parent | 673253acf06838bb24d0b0b1a3962bed573855b8 (diff) | |
download | platform-external-tinyalsa-b5c4960f058230669d953732ea9310e1e65c8eec.tar.gz platform-external-tinyalsa-b5c4960f058230669d953732ea9310e1e65c8eec.tar.xz platform-external-tinyalsa-b5c4960f058230669d953732ea9310e1e65c8eec.zip |
am 673253ac: tinyalsa: Add PCM_NORESTART flag.
* commit '673253acf06838bb24d0b0b1a3962bed573855b8':
tinyalsa: Add PCM_NORESTART flag.
-rw-r--r-- | include/tinyalsa/asoundlib.h | 9 | ||||
-rw-r--r-- | pcm.c | 6 |
2 files changed, 14 insertions, 1 deletions
diff --git a/include/tinyalsa/asoundlib.h b/include/tinyalsa/asoundlib.h index f3587ab..a796a66 100644 --- a/include/tinyalsa/asoundlib.h +++ b/include/tinyalsa/asoundlib.h | |||
@@ -45,6 +45,15 @@ struct pcm; | |||
45 | #define PCM_IN 0x10000000 | 45 | #define PCM_IN 0x10000000 |
46 | #define PCM_MMAP 0x00000001 | 46 | #define PCM_MMAP 0x00000001 |
47 | #define PCM_NOIRQ 0x00000002 | 47 | #define PCM_NOIRQ 0x00000002 |
48 | #define PCM_NORESTART 0x00000004 /* PCM_NORESTART - when set, calls to | ||
49 | * pcm_write for a playback stream will not | ||
50 | * attempt to restart the stream in the case | ||
51 | * of an underflow, but will return -EPIPE | ||
52 | * instead. After the first -EPIPE error, the | ||
53 | * stream is considered to be stopped, and a | ||
54 | * second call to pcm_write will attempt to | ||
55 | * restart the stream. | ||
56 | */ | ||
48 | 57 | ||
49 | /* PCM runtime states */ | 58 | /* PCM runtime states */ |
50 | #define PCM_STATE_OPEN 0 | 59 | #define PCM_STATE_OPEN 0 |
@@ -388,8 +388,12 @@ int pcm_write(struct pcm *pcm, const void *data, unsigned int count) | |||
388 | if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_WRITEI_FRAMES, &x)) { | 388 | if (ioctl(pcm->fd, SNDRV_PCM_IOCTL_WRITEI_FRAMES, &x)) { |
389 | pcm->running = 0; | 389 | pcm->running = 0; |
390 | if (errno == EPIPE) { | 390 | if (errno == EPIPE) { |
391 | /* we failed to make our window -- try to restart */ | 391 | /* we failed to make our window -- try to restart if we are |
392 | * allowed to do so. Otherwise, simply allow the EPIPE error to | ||
393 | * propagate up to the app level */ | ||
392 | pcm->underruns++; | 394 | pcm->underruns++; |
395 | if (pcm->flags & PCM_NORESTART) | ||
396 | return -EPIPE; | ||
393 | continue; | 397 | continue; |
394 | } | 398 | } |
395 | return oops(pcm, errno, "cannot write stream data"); | 399 | return oops(pcm, errno, "cannot write stream data"); |