diff options
author | Simon Wilson | 2012-02-28 17:26:02 -0600 |
---|---|---|
committer | Simon Wilson | 2012-02-28 17:26:02 -0600 |
commit | daa83291944318d8face12c780dfb69ae96b0723 (patch) | |
tree | 116ac173a9b5c13306e47373d739f99dd0e8a05e /include/tinyalsa/asoundlib.h | |
parent | 594e8662270b025d5029edbb54baf46627b3a815 (diff) | |
download | platform-external-tinyalsa-daa83291944318d8face12c780dfb69ae96b0723.tar.gz platform-external-tinyalsa-daa83291944318d8face12c780dfb69ae96b0723.tar.xz platform-external-tinyalsa-daa83291944318d8face12c780dfb69ae96b0723.zip |
Update to latest tinyalsa
a6dd4ab tinyplay: Use buffer size in bytes instead of frames
5f64fe7 pcm: Factor out pcm_start() from pcm_read()
6bbe77a pcm: Constify write buffers
9989fc2 tinycap, tinyplay, tinymix: Add extra parameters.
3e3376a tinycap, tinyplay: Check *argv before dereferencing.
80085d4 pcm: Fix integer size error.
Change-Id: I69a37c0a89e5531b9ab66a8b3f730765904ed9f7
Diffstat (limited to 'include/tinyalsa/asoundlib.h')
-rw-r--r-- | include/tinyalsa/asoundlib.h | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/include/tinyalsa/asoundlib.h b/include/tinyalsa/asoundlib.h index 92a004c..655fe76 100644 --- a/include/tinyalsa/asoundlib.h +++ b/include/tinyalsa/asoundlib.h | |||
@@ -139,13 +139,13 @@ int pcm_get_htimestamp(struct pcm *pcm, unsigned int *avail, | |||
139 | * Will start playback on the first write or on a write that | 139 | * Will start playback on the first write or on a write that |
140 | * occurs after a fifo underrun. | 140 | * occurs after a fifo underrun. |
141 | */ | 141 | */ |
142 | int pcm_write(struct pcm *pcm, void *data, unsigned int count); | 142 | int pcm_write(struct pcm *pcm, const void *data, unsigned int count); |
143 | int pcm_read(struct pcm *pcm, void *data, unsigned int count); | 143 | int pcm_read(struct pcm *pcm, void *data, unsigned int count); |
144 | 144 | ||
145 | /* | 145 | /* |
146 | * mmap() support. | 146 | * mmap() support. |
147 | */ | 147 | */ |
148 | int pcm_mmap_write(struct pcm *pcm, void *data, unsigned int count); | 148 | int pcm_mmap_write(struct pcm *pcm, const void *data, unsigned int count); |
149 | int pcm_mmap_begin(struct pcm *pcm, void **areas, unsigned int *offset, | 149 | int pcm_mmap_begin(struct pcm *pcm, void **areas, unsigned int *offset, |
150 | unsigned int *frames); | 150 | unsigned int *frames); |
151 | int pcm_mmap_commit(struct pcm *pcm, unsigned int offset, unsigned int frames); | 151 | int pcm_mmap_commit(struct pcm *pcm, unsigned int offset, unsigned int frames); |